.SUBCKT bc847bpdw1t1g 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on Nov 9, 11 *MODEL FORMAT: PSpice * q1 3 5 4 bc847bpdw1t1g_p q2 6 2 1 bc847bpdw1t1g_n .ENDS bc847bpdw1t1g * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 9, 11 * MODEL FORMAT: PSpice .MODEL bc847bpdw1t1g_p pnp +IS=4.24347e-14 BF=490.371 NF=1.07385 VAF=10 +IKF=0.00830559 ISE=2.43266e-12 NE=1.90145 BR=35.2983 +NR=1.5 VAR=3.83583 IKR=0.0830559 ISC=8.47281e-14 +NC=1.19267 RB=0.1 IRB=0.108654 RBM=0.1 +RE=0.0001 RC=0.001 XTB=0.1 XTI=1 +EG=1.07808 CJE=1.18799e-11 VJE=0.475186 MJE=0.23 +TF=5.66363e-10 XTF=0.553376 VTF=6.62976 ITF=0.024767 +CJC=8.90936e-12 VJC=0.551642 MJC=0.424838 XCJC=0.9 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 9, 11 * MODEL FORMAT: PSpice .MODEL bc847bpdw1t1g_n npn +IS=4.24347e-14 BF=490.371 NF=1.07385 VAF=10 +IKF=0.00830559 ISE=2.43266e-12 NE=1.90145 BR=0.352983 +NR=1.5 VAR=3.83583 IKR=0.0830559 ISC=8.47281e-14 +NC=1.19267 RB=0.1 IRB=0.108654 RBM=0.1 +RE=0.0001 RC=0.001 XTB=0.1 XTI=1 +EG=1.07808 CJE=7.58661e-12 VJE=0.4 MJE=0.290844 +TF=5.5967e-10 XTF=1.3651 VTF=12.2774 ITF=0.0649388 +CJC=3.95694e-12 VJC=0.95 MJC=0.332549 XCJC=0.803125 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1