************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 27, 00 * MODEL FORMAT: PSpice .MODEL Qbc847bdw1t1 npn +IS=1.25144e-12 BF=3514.94 NF=1.17906 VAF=29.8584 +IKF=0.00409784 ISE=1.64227e-10 NE=2.41778 BR=100 +NR=1.21622 VAR=298.584 IKR=0.0409784 ISC=1.64227e-10 +NC=1.76224 RB=34.1781 IRB=0.1 RBM=0.1 +RE=0.445455 RC=2.22728 XTB=0.1 XTI=1 +EG=1.05 CJE=7.44237e-12 VJE=0.416591 MJE=0.277923 +TF=5.33664e-10 XTF=1.08062 VTF=76.271 ITF=0.207894 +CJC=4.10576e-12 VJC=0.95 MJC=0.346253 XCJC=0.799987 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1