************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 6, 98 * MODEL FORMAT: PSpice .MODEL Qbc846awt1 npn +IS=5.98852e-13 BF=300.903 NF=1.21356 VAF=35.5553 +IKF=0.0327193 ISE=1.66338e-11 NE=2.11661 BR=0.878863 +NR=1.28538 VAR=103.451 IKR=0.1 ISC=1.00028e-13 +NC=1.99833 RB=13.992 IRB=0.211402 RBM=10.2587 +RE=0.122702 RC=2.64218 XTB=0.469387 XTI=3.00025 +EG=1.11958 CJE=2.51321e-11 VJE=0.974329 MJE=0.771856 +TF=4.93766e-10 XTF=3.7587 VTF=2.58784 ITF=0.158491 +CJC=6.35604e-12 VJC=0.95 MJC=0.356029 XCJC=0.899692 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1