************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 13, 12 * MODEL FORMAT: PSpice .MODEL Qbc846alt1g npn +IS=8.36175e-14 BF=276.385 NF=1.07221 VAF=10 +IKF=0.0266381 ISE=1.97552e-13 NE=1.47405 BR=2.94391 +NR=1.1187 VAR=5.64674 IKR=0.266381 ISC=1.97552e-13 +NC=1.26493 RB=4.74759 IRB=2.00988 RBM=0.665574 +RE=0.0002 RC=0.001 XTB=0.267171 XTI=4 +EG=1.07225 CJE=7.6759e-12 VJE=0.402735 MJE=0.298569 +TF=5.78244e-10 XTF=2.80886 VTF=20.6808 ITF=0.0813242 +CJC=4.08707e-12 VJC=0.95 MJC=0.342311 XCJC=0.8 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1