******** Power Bipolar Transistor Electrical Parameters ******** ** Product: BC846 ? BC850 ** Package: SOT-23 ** NPN Epitaxial Silicon Transistor **-------------------------------------------------------------- .MODEL BC846 NPN + IS=7.3364E-14 BF=206.05 VAF=150 + IKF=0.5272 ISE=1.0836E-12 NE=2 + BR=2.8100 VAR=100 IKR=6.510E-3 + ISC=6.8116E-10 RB=0.1041 NC=1.5 + RE=1.0200E-2 RC=0.75256 CJE=1.0800E-11 + VJE=0.697 MJE=0.335 CJC=6.06E-12 + VJC=0.39 MJC=0.307 FC=0.5 + TF=4.82E-10 XTF=10 ITF=1 + PTF=25 VTF=10 TR=1.0000E-8 + EG=0.62 XTB=1.45 KF=1.0E-16 + AF=1.0 **--------------------------------------------------------------- ** Creation: Jul.-20-2007 ** Fairchild Semiconductor