*$ ***************** Power Bipolar Electrical Parameters ******************** ** Product: BC817 ** NPN Epitaxial Silicon Transistor ** Package: SOT-223 **------------------------------------------------------------------------ .model BC817 npn ( + IS=2.81839e-12 BF=325.0 NF=1.0 + BR=10.16 NR=1 ISE=1.32082e-14 + NE=1.5 ISC=5.24807e-13 NC=2 + VAF=211.586 VAR=100 IKF=1.60448 + IKR=4.31826e-3 RB=35.6 RBM=0.00106 + IRB=1.05E-6 RE=0.032 RC=0.045 + CJE=4.014673e-12 VJE=0.46 MJE=0.33 + CJC=3.214673e-11 VJC=0.48 MJC=0.408 + EG=1.18 XTI=3 XTB=2.75 + TF=1.98e-10 TR=1.0e-8 ) **------------------------------------------------------------------------ ** Creation: May-19-2014 Rev: 0.0 ** Fairchild Semiconductor