************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 29, 01 * MODEL FORMAT: PSpice .MODEL Qbc817-25lt1 npn +IS=4.47965e-13 BF=518.948 NF=1.12669 VAF=2.68928 +IKF=0.213302 ISE=2.47184e-11 NE=1.85661 BR=0.1 +NR=1.5 VAR=6.99784 IKR=2.13302 ISC=2.47184e-11 +NC=1.53888 RB=6.92597 IRB=0.0020825 RBM=0.001 +RE=0.0447208 RC=0.223604 XTB=0.1 XTI=1.1167 +EG=1.206 CJE=3.33278e-11 VJE=0.99 MJE=0.382098 +TF=1.35311e-12 XTF=975.272 VTF=2752.71 ITF=0.001 +CJC=1.13086e-11 VJC=0.4 MJC=0.264687 XCJC=0.929063 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1