************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 18, 11 * MODEL FORMAT: PSpice .MODEL Qbc807-25lt1g pnp +IS=2.51626e-13 BF=341.509 NF=1.13789 VAF=1.81317 +IKF=0.154993 ISE=1.78e-12 NE=1.81175 BR=13.4661 +NR=1.15188 VAR=21.7784 IKR=5.34499 ISC=1.59338e-13 +NC=3.92875 RB=0.0001 IRB=0.0409086 RBM=1e-05 +RE=0.0162411 RC=0.212107 XTB=0.132135 XTI=1e-10 +EG=1.15929 CJE=4.57694e-11 VJE=0.903654 MJE=0.521511 +TF=8.61745e-10 XTF=2.12798 VTF=0.850345 ITF=0.940768 +CJC=2.06909e-11 VJC=0.770832 MJC=0.421935 XCJC=0.823702 +FC=0.174237 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1