************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 19, 11 * MODEL FORMAT: PSpice .MODEL Qbc807-16lt1g pnp +IS=3.82653e-14 BF=232.384 NF=1.04088 VAF=2.39688 +IKF=0.290757 ISE=2.14614e-11 NE=2.45866 BR=7.60426 +NR=1.06236 VAR=15.4018 IKR=2.89684 ISC=2.14614e-11 +NC=3.75048 RB=0.130385 IRB=0.100132 RBM=0.010366 +RE=0.0571716 RC=0.320639 XTB=0.707212 XTI=3.99812 +EG=1.15753 CJE=4.73198e-11 VJE=0.554169 MJE=0.438777 +TF=8.59184e-10 XTF=5.3066 VTF=0.1 ITF=0.344957 +CJC=2.05972e-11 VJC=0.730148 MJC=0.412628 XCJC=0.856947 +FC=0.699639 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1