* BC549/550 NPN EPITAXIAL SILICON TRANSISTOR ELECTRICAL PARAMETERS *-------------------------------------------------------------------- * Switching and Amplifier * Vcbo & Vceo: BC549(Vcbo:30V / Vceo:30V) * BC550(Vcbo:50V / Vceo:45V) *-------------------------------------------------------------------- * MODEL PARAMETERS FROM MEASURED DATA: BC549 *-------------------------------------------------------------------- .MODEL BC549/550 NPN + LEVEL = 1 + IS = 2.24183E-14 + NF = 0.996496 + ISE = 1.90217E-14 + NE = 2 + BF = 228.4 + IKF = 0.211766 + VAF = 161.939 + NR = 0.993 + ISC = 4.7863E-15 + NC = 0.996 + BR = 12.1807 + IKR = 0.3423 + VAR = 123.229 + RB = 167.033 + IRB = 7.079458E-05 + RBM = 1.12256 + RE = 0.036 + RC = 0.79 + XTB = 1.65 + EG = 1.1737 + XTI = 3 + CJE = 1.87E-11 + VJE = 0.732 + MJE = 0.33 + CJC = 6.16E-12 + VJC = 0.395 + MJC = 0.251 + XCJC = 0.6192 + FC = 0.5 + TF = 518.15E-12 + XTF = 10 + VTF = 10 + ITF = 1 + TR = 10.000E-9 * ------------------------------------------------------------------- * FAIRCHILD CASE: TO-92 PID: BC549/550 * APR-12-2001 CREATION