********** Power Discrete Darlington Electrical Circuit Model ********** ** Product: BC516 ** Package: TO-92 **---------------------------------------------------------------------- * Connections: Collector * | Base * | | Emitter * | | | .SUBCKT BC516 1 2 3 Q1 1 2 4 Q1model Q2 1 4 3 Q2model 3.128 D1 1 3 Dmodel .MODEL Dmodel D + IS=1.000E-14 RS=1.000E-3 N=1 XTI=3 + CJO=1.000E-20 VJ=1 M=0.5 FC=0.5 + BV=110 IBV=1.0E-4 .MODEL Q1model PNP + IS=5.194E-11 BF=3.099E3 NF=1 VAF=60 + IKF=1.503252 ISE=3.470E-13 NE=1.0 BR=0.101 + NR=1 VAR=100 IKR=0.05 ISC=2.055E-10 + NC=1.5 RB=0.0011 IRB=1E-7 RE=0.0241 + RC=0.0043 CJE=1.800E-14 VJE=0.55 MJE=0.63 + TF=1.971E-9 XTF=1 VTF=10 ITF=1.00E-2 + CJC=1.600E-11 VJC=0.42 MJC=0.48 FC=0.5 + TR=1.000E-8 XTB=1.58 EG=0.66 .MODEL Q2model PNP + IS=5.194E-11 BF=3.099E3 NF=1 VAF=60 + IKF=1.503252 ISE=3.470E-13 NE=1.0 BR=0.101 + NR=1 VAR=100 IKR=0.05 ISC=2.055E-10 + NC=1.5 RB=0.0011 IRB=1E-7 RE=0.0241 + RC=0.0043 CJE=1.800E-14 VJE=0.55 MJE=0.63 + TF=1.971E-9 XTF=1 VTF=10 ITF=1.00E-2 + CJC=1.600E-11 VJC=0.42 MJC=0.48 FC=0.5 + TR=1.000E-8 XTB=1.58 EG=0.66 .ENDS **---------------------------------------------------------------------- ** Creation: Apr.-11-2011 Rev: 0.0 ** Fairchild Semiconductor