************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 18 * MODEL FORMAT: PSpice .MODEL Dbaw56wt1g d +IS=6.50707e-09 RS=1.1308 N=1.89387 EG=1.15931 +XTI=0.5 BV=95 IBV=0.0001 CJO=1.76699e-12 +VJ=0.4 M=0.281286 FC=0.5 TT=4.2848e-09 +KF=0 AF=1