************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 16, 01 * MODEL FORMAT: PSpice .MODEL Dbat54wt1 d +IS=1.4092e-08 RS=0.78137 N=0.960292 EG=0.706829 +XTI=0.5 BV=30 IBV=0.00001 CJO=1.28873e-11 +VJ=0.604739 M=0.445477 FC=0.5 TT=0 +KF=0 AF=1