************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 09 * MODEL FORMAT: PSpice .MODEL Dbat54m3t5g d +IS=2.13042e-08 RS=0.713059 N=0.990935 EG=0.708595 +XTI=0.5 BV=40 IBV=1e-05 CJO=1.53039e-11 +VJ=0.408337 M=0.446469 FC=0.5 TT=5.1937e-09 +KF=0 AF=1