************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 5, 08 * MODEL FORMAT: PSpice .MODEL Dbas70-04lt1g d +IS=5.62085e-08 RS=23.3853 N=1.47436 EG=0.725098 +XTI=5e-09 BV=70 IBV=1e-05 CJO=1.48289e-12 +VJ=0.4 M=0.372039 FC=0.5 TT=6.49213e-09 +KF=0 AF=1