***** Discrete Diode Electrical Parameters ***** ** Product: BAS31 ** Package: SOT-23 ** Small Signal Diode ************************************************ ** The Spice model is based on data sheet ** as a separated pin. **----------------------------------------------- .SUBCKT BAS31 1 2 3 D1 1 3 DFSC D2 3 2 DFSC .MODEL DFSC D + IS=1.2213e-11 + RS=4.7230e-1 + IKF=2.8287e-6 + N=1.0 + CJO=5.55e-11 + VJ=0.48 + M=0.41 + FC=0.5 + BV=120 + IBV=1.0e-3 + TT=7.5135e-8 + EG=1.02 .ENDS ************************************************ ** Creation: May-10-2007 ** Fairchild Semiconductor