************************* 50C02CH SPICE PARAMETER **************************** *.LIB 50C02SS * DATE : 2013/02/25 * Temp = 27 deg * .MODEL 50C02SS npn ( IS = 80.00f BF = 600 +NF = 1 VAF = 13 IKF = 50.00m +ISE = 15.00p NE = 2 BR = 110 +NR = 1 VAR = 66 IKR = 120.0m +ISC = 174.0p NC = 2 RB = 7 +IRB = 20.0m RBM = 141.0m RE = 87.00m +RC = 178.0m XTB = 1.4 EG = 1.11 +XTI = 3 CJE = 36.50p VJE = 680.0m +MJE = 300.0m TF = 320p XTF = 10 +VTF = 10 ITF = 4 PTF = 0 +CJC = 7.700p VJC = 500.0m MJC = 200.0m +XCJC = 1 TR = 1.000n FC = 500.0m +KF = 0 AF = 1 ) * *.ENDL 50C02SS * * Information herein is for example only; * it is not guaranteed for volume production. * * ON Semiconductor