*$ ******** Power Bipolar Transistor Electrical Parameters ********* ** Product: 2SD1048 ** Package: SC-59 / CP3 ** Bipolar Transistor 15 V, 0.7 A, Low VCE(sat), NPN Single CP **--------------------------------------------------------------- .model Q2SD1048 NPN + IS=6.3364e-12 BF=250.0 VAF=1.520 + IKF=1.072 ISE=2.0836e-10 NE=2.0 + NF=1 RE=0.0015 RC=0.0815 + BR=5.21 VAR=100 IKR=0.852 + ISC=5.0116e-11 RB=0.41691 RBM=0.00001 + IRB=1.5e-6 NC=1.5 NR=1 + CJE=8.40e-11 CJC=2.5291e-11 MJC=0.43 + VJC=0.46 TF=4.5011e-10 XTF=1.5 + VTF=10 ITF=0.0125 EG=1.16 + XTI=3 XTB=1.05 **--------------------------------------------------------------- ** Creation: Apr.-03-2024 Rev: 1.0 ** onsemi *$