************************* 2SC6082 SPICE PARAMETER**************************** *.LIB 2SC6082 * DATE : 2011/07/20 * Temp = 27 deg .MODEL 2SC6082 npn ( IS = 5.200p BF = 340 +NF = 1 VAF = 2.8 IKF = 8 +ISE = 180.0p NE = 2 BR = 155 +NR = 1 VAR = 28 IKR = 6 +ISC = 40.00p NC = 2 RB = 750.0m +IRB = 300.0m RBM = 5.000m RE = 16.50m +RC = 3.500m XTB = 1 EG = 1.11 +XTI = 3 CJE = 1.390n VJE = 680.0m +MJE = 357.0m TF = 750p XTF = 5 +VTF = 1.000K ITF = 6 PTF = 0 +CJC = 275.0p VJC = 550.0m MJC = 394.0m +XCJC = 1 TR = 1.000n FC = 500.0m +KF = 0 AF = 1 ) * *.ENDL 2SC6082 * Information herein is for example only; * it is not guaranteed for volume production. * ON Semiconductor Hyper Device Division.