************ Power Discrete BJT Electrical Parameters *************** ** Product: 2SC5200 ** Package: TO-264 ** Audio Power Amplifier (Complement to FJL4215) **------------------------------------------------------------------- .subckt SC5200 1 2 3 q1 1 2 3 F5200 .model F5200 NPN + IS = 3.0463E-11 BF = 96.20 VAF = 100 + IKF = 15.04256 ISE = 5.6190E-11 NE = 2.0 + BR = 4.849 IKR = 1.05012 VAR = 100 + ISC = 7.18E-8 NC = 1.5 RE = 0.0025 + RB = 20.18 RBM = 0.0014 IRB = 1.0E-7 + RC = 0.01137 CJE = 4.5000E-10 CJC = 8.4915E-10 + VJC = 0.68977 MJC = 0.54081 TF = 6.8583E-10 + XTF = 9.5721 VTF = 10.425 ITF = 6.8697E-2 + TR = 1.000E-8 XTB = 1.45 EG = 0.82 + FC = 0.5 .ends SC5200 ***************** Power Discrete Bipolar Thermal Model **************** .subckt SC5200_Thermal TH TL CTHERM1 TH 6 1.84e-3 CTHERM2 6 5 4.24e-3 CTHERM3 5 4 4.62e-3 CTHERM4 4 3 6.24e-3 CTHERM5 3 2 7.02e-2 CTHERM6 2 TL 8.02e-2 RTHERM1 TH 6 2.30e-3 RTHERM2 6 5 1.10e-2 RTHERM3 5 4 1.70e-2 RTHERM4 4 3 2.00e-1 RTHERM5 3 2 2.40e-1 RTHERM6 2 TL 3.50e-1 .ends SC5200_Thermal **------------------------------------------------------------------- ** Creation: Mar.-11-2008 Rev: 0.0 ** Fairchild Semiconductor