*$ ******** Power Bipolar Transistor Electrical Parameters ********* ** Product: 2SB815 ** Package: SC-59 / CP3 ** Bipolar Transistor -15 V, -0.7 A, Low VCE(sat), PNP Single CP **--------------------------------------------------------------- .model Q2SB815 PNP + IS=1.030e-13 BF=150 VAF=1.08 + IKF=0.382 ISE=3.02e-12 NE=2.0 + VAR=100 ISC=2.090e-12 NC=1.5 + BR=15.12 IKR=0.0915 RE=0.0061 + RC=0.0759 RB=0.25 RBM=0.0001 + IRB=1.05e-7 CJE=6.50e-11 FC=0.5 + CJC=4.85e-11 VJC=0.48 MJC=0.415 + TF=4.0583e-10 XTF=18.6721 VTF=10.425 + ITF=0.060697 EG=0.96 XTB=2.18 **--------------------------------------------------------------- ** Creation: Apr.-03-2024 Rev: 1.0 ** onsemi *$