************************** 2SA2210 SPICE PARAMETER *************************** *.LIB 2SA2210 * DATE : 2014/08/01 * Temp = 27 deg * .MODEL 2SA2210 pnp ( IS = 6.000p BF = 130 +NF = 1 VAF = 1.6 IKF = 30 +ISE = 22.00p NE = 2 BR = 170 +NR = 1 VAR = 50 IKR = 4 +ISC = 300.0p NC = 2 RB = 600.0m +IRB = 500.0m RBM = 21.00m RE = 17.00m +RC = 1.000m XTB = 1.5 EG = 1.11 +XTI = 3 CJE = 3.000n VJE = 700.0m +MJE = 500.0m TF = 950p XTF = 10 +VTF = 12 ITF = 5 PTF = 0 +CJC = 760.0p VJC = 550.0m MJC = 400.0m +XCJC = 1 TR = 1.000n FC = 500.0m +KF = 0 AF = 1 ) * *.ENDL 2SA2210 * Information herein is for example only; * it is not guaranteed for volume production. * ON Semiconductor