*$ ************ Power Discrete BJT Electrical Parameters *************** ** Product: 2SA2040 ** Package: TP/TP-FA ** -50V, -8A, Low VCE(sat)PNP **------------------------------------------------------------------- .model Q2SA2040 PNP + IS=1.030e-11 BF=215 VAF=5.08 + IKF=3.540 ISE=6.02e-11 NE=2.0 + VAR=100 ISC=1.0900e-10 NC=1.5 + BR=2.182 IKR=0.9015 RE=0.00051 + RC=0.0153 RB=1.05 RBM=0.00021 + IRB=1.05e-7 CJE=6.50e-9 FC=0.5 + CJC=1.75e-10 VJC=0.48 MJC=0.44 + TF=2.2583e-10 XTF=13.6721 VTF=10.425 + ITF=2.24697 TR=1.00e-8 EG=0.96 + XTB=2.18 **------------------------------------------------------------------- ** Creation: Nov.-21-2023 Rev: 1.0 ** onsemi *$ ************ Power Discrete BJT Electrical Parameters *************** ** Product: 2SC5707 ** Package: TP/TP-FA ** 50V, 8A, Low VCE(sat)NPN **------------------------------------------------------------------- .model Q2SC5707 NPN + IS=4.0463e-10 BF=280.20 VAF=5.24 + IKF=5.056 ISE=3.0190e-11 NE=1.5 + BR=5.049 IKR=3.0552 VAR=100 + ISC=6.18e-11 NC=2.0 RE=0.001 + RB=1.18 RBM=0.0001 IRB=1.0e-7 + RC=0.035 CJE=2.050e-10 CJC=9.9915e-11 + VJC=0.4077 MJC=0.388 TF=4.2583e-10 + XTF=3.6721 VTF=10.425 ITF=0.84697 + TR=1.000e-8 XTB=1.45 EG=0.92 + FC=0.5 **------------------------------------------------------------------- ** Creation: Nov.-21-2023 Rev: 1.0 ** onsemi *$