**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: 2N7002T ** N-Channel Enhancement Mode Field Effect Transistor ** Package: SOT-523F ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT F2N7002T 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 78 Lgate 1 9 4.989e-9 Ldrain 2 5 1.44e-9 Lsource 3 7 2.49e-9 RLgate 1 9 4.89 RLdrain 2 5 20.4 RLsource 3 7 20.9 Rgate 9 6 1.4 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.1e-3 TC2=-2.55e-6) .MODEL DbodyMOD D (IS=8.05e-12 N=1 RS=7.42e-1 TRS1=2.1e-3 TRS2=4e-6 + CJO=2.84e-11 M=0.46 VJ=0.57 TT=3.25e-7 XTI=3 EG=1.0) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1.8e-5) Rdrain 5 16 RdrainMOD 1.14 .MODEL RdrainMOD RES (TC1=6.8e-3 TC2=3.05e-5) M_BSIM3 16 6 7 7 Bsim3 W=0.072 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=1000e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=2.25e4 DROUT=1.0 + DELTA=0.05 PSCBE2=0 RSH=1.09e-3 + VTH0=1.76 VOFF=-0.1 NFACTOR=1.1 + LINT=1.48e-7 DLC=1.48e-7 FC=0.5 + CGSO=2.2e-11 CGSL=0 CGDO=8.8e-11 + CGDL=1.01e-12 CJ=0 CF=0 + CKAPPA=0.0028 KT1=-0.76 KT2=0 + UA1=2e-10 NJ=10 A0=0.065 + AGS=0.82 .ENDS **------------------------------------------------------------------------------- ** Creation: Apr.-18-2008 ** Fairchild Semiconductor