.SUBCKT 2n7000 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 31, 04 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.236 LAMBDA=0 KP=0.0932174 +CGSO=1.79115e-07 CGDO=1.0724e-11 RS 8 3 1.10523 D1 3 1 MD .MODEL MD D IS=2.71011e-10 RS=0.0140826 N=1.5 BV=60 +IBV=1e-05 EG=1.16084 XTI=3.00131 TT=0 +CJO=3.41211e-11 VJ=4.67429 M=0.899864 FC=0.1 RDS 3 1 2.4e+11 RD 9 1 0.0001 RG 2 7 2.18034 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.93181e-11 VJ=0.643298 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400165 RS=3.00002e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.58786e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400165 .ENDS 2n7000