* 2N6520 PNP EPITAXIAL SILICON TRANSISTOR ELECTRICAL PARAMETERS *--------------------------------------------------------------- * Vcbo & Vceo: 2N6520(-350V) *--------------------------------------------------------------- * MODEL PARAMETERS FROM MEASURED DATA: 2N6520 *--------------------------------------------------------------- .MODEL 2N6520 PNP + LEVEL = 1 + IS = 3.47028E-14 + NF = 1.00016 + ISE = 1.20226E-12 + NE = 2.0 + BF = 94.6 + IKF = 0.0217059 + VAF = 261.13 + NR = 0.98 + ISC = 2.13183E-16 + NC = 0.8 + BR = 13.1682 + IKR = 0.18198 + VAR = 21.58 + RB = 101.58 + IRB = 1.122018E-06 + RBM = 2.44747 + RE = 0.175571 + RC = 4.71677 + XTB = 1.7438 + EG = 1.196 + XTI = 3 + CJE = 5.98E-11 + VJE = 0.589 + MJE = 0.39 + CJC = 1.48E-11 + VJC = 0.519 + MJC = 0.41 + XCJC = 0.648953642 + FC = 0.5 * -------------------------------------------------------------- * FAIRCHILD CASE: TO-92 PID: 2N6520 * FEB-28-2001 CREATION