************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6497 npn +IS=7.94307e-11 BF=33.2517 NF=0.918837 VAF=23.6006 +IKF=7.00246 ISE=5.5e-12 NE=3.4375 BR=3.32517 +NR=0.900114 VAR=2.16216 IKR=4.91438 ISC=2.5e-13 +NC=4 RB=9.57726 IRB=0.0102366 RBM=0.1 +RE=0.000572557 RC=0.071938 XTB=0.136453 XTI=1.03115 +EG=1.10619 CJE=8.17665e-10 VJE=0.529547 MJE=0.384851 +TF=1e-08 XTF=2.01482 VTF=5.21468 ITF=0.001 +CJC=1.99732e-10 VJC=0.420798 MJC=0.366767 XCJC=0.797511 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.55937e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: PSpice