************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6488 npn +IS=8.43157e-11 BF=256.207 NF=0.85 VAF=18.4722 +IKF=3.46446 ISE=6.24994e-12 NE=3.40625 BR=4.23861 +NR=0.913732 VAR=1.23737 IKR=7.09335 ISC=4e-13 +NC=4 RB=4.67748 IRB=0.1 RBM=0.1 +RE=0.000334664 RC=0.0588993 XTB=0.107717 XTI=1.06156 +EG=1.05 CJE=6.02462e-10 VJE=0.651376 MJE=0.404813 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=2.87693e-10 VJC=0.4 MJC=0.255987 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=4.4099e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: PSpice