************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6341 npn +IS=1.97529e-10 BF=88.7703 NF=1.49232 VAF=25.58 +IKF=10.2008 ISE=7.75051e-12 NE=3.34364 BR=2.88678 +NR=1.01301 VAR=7.62264 IKR=8.07872 ISC=5.5e-13 +NC=3.875 RB=4.07331 IRB=0.1 RBM=0.1 +RE=0.000328903 RC=0.0338183 XTB=0.147433 XTI=1.00395 +EG=1.206 CJE=3.4726e-09 VJE=0.911677 MJE=0.548138 +TF=1.35314e-09 XTF=1.22949 VTF=11.4442 ITF=0.0100015 +CJC=5e-10 VJC=0.95 MJC=0.383212 XCJC=0.799998 +FC=0.561371 CJS=0 VJS=0.75 MJS=0.5 +TR=6.04042e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: PSpice