************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6042 1 2 3 * Model generated on Jan 31, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 7.8475 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=3.42504e-13 BF=150.072 NF=1.07815 VAF=30 +IKF=0.155508 ISE=1.41666e-12 NE=1.55889 BR=0.95233 +NR=0.75 VAR=102.49 IKR=0.100055 ISC=1e-13 +NC=2 RB=15.0947 IRB=0.318771 RBM=11.7908 +RE=0.117842 RC=1.52931 XTB=0.493505 XTI=2.99897 EG=1.206 +CJE=2.03054e-10 VJE=0.4 MJE=0.00968092 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.43966e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=3.42504e-13 BF=150.072 NF=1.07815 VAF=30 +IKF=0.155508 ISE=1.41666e-12 NE=1.55889 BR=0.95233 +NR=0.75 VAR=102.49 IKR=0.100055 ISC=1e-13 +NC=2 RB=15.0947 IRB=0.318771 RBM=11.7908 +RE=0.117842 RC=1.52931 XTB=0.493505 XTI=2.99897 EG=1.206 +CJE=2.03054e-10 VJE=0.4 MJE=0.00968092 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS