************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6038 1 2 3 * Model generated on Feb 21, 2004 * Model format: PSpice * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model 10.1541 D1 3 1 dmodel R1 2 4 8000 R2 4 3 60 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.92585 N=0.998898 XTI=2.9989 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=9.93107e-13 BF=98.923 NF=1.1336 VAF=91.0436 +IKF=0.174174 ISE=1.66132e-12 NE=1.57851 BR=0.9989 +NR=0.998916 VAR=92.663 IKR=0.099989 ISC=1e-13 +NC=1.9989 RB=9.92568 IRB=0.198899 RBM=9.92561 +RE=0.100034 RC=0.998278 XTB=0.498188 XTI=2.99897 EG=1.11183 +CJE=2.48923e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.25311e-11 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=9.93107e-13 BF=98.923 NF=1.1336 VAF=91.0436 +IKF=0.174174 ISE=1.66132e-12 NE=1.57851 BR=0.9989 +NR=0.998916 VAR=92.663 IKR=0.099989 ISC=1e-13 +NC=1.9989 RB=9.92568 IRB=0.198899 RBM=9.92561 +RE=0.100034 RC=0.998278 XTB=0.498188 XTI=2.99897 EG=1.11183 +CJE=2.48923e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS