.SUBCKT 2N6028 1 2 3 ************************************** * Model Generated by CZ LAB * * April 20, 2001 * * Copyright(c) On Semiconductor * * All Rights Reserved * *Commercial Use or Resale Restricted * ************************************** *Programable Unijunction Transistor *MODEL FORMAT: PSpice * anode gate cathode *node: 1 2 3 Q1 2 4 3 NMOD Q2 4 2 1 PMOD .MODEL NMOD NPN(IS=2E-15 VAF=100 IKF=0.3 ISE=2.5E-12 + NE=1.6 RE=0.15 RC=0.15 CJE=7E-10 TF=0.6E-8 + CJC=2.2E-10 TR=4.76E-8 XTB=3) .MODEL PMOD PNP(IS=22E-15 VAF=100 IKF=0.3 ISE=1E-12 + NE=1.7 RE=0.15 RC=0.15 CJE=7E-10 TF=1.6E-8 + CJC=2.2E-10 TR=5.1E-8 XTB=3) .ENDS