************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 03 * MODEL FORMAT: PSpice .MODEL Q2n5884 pnp +IS=2.13238e-11 BF=404.794 NF=0.998671 VAF=24.6048 +IKF=1.80566 ISE=7.64008e-12 NE=3.32975 BR=4.79582 +NR=1.1057 VAR=2.86148 IKR=9.96977 ISC=8.49831e-13 +NC=3.88889 RB=7.33 IRB=1.01411e-05 RBM=0.103239 +RE=0.0278994 RC=0.0136356 XTB=0.551534 XTI=0.00973855 +EG=1.05 CJE=2.0188e-09 VJE=0.264401 MJE=0.439642 +TF=9.90053e-09 XTF=4.38256 VTF=9.00634 ITF=0.000999881 +CJC=2.5059e-09 VJC=0.775783 MJC=0.432599 XCJC=0.803052 +FC=0.798644 CJS=0 VJS=0.75 MJS=0.5 +TR=6.42992e-07 PTF=0 KF=0 AF=1