************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 03 * MODEL FORMAT: PSpice .MODEL Q2n5686 npn +IS=5.08491e-10 BF=118.495 NF=1.09689 VAF=8.40338 +IKF=8.29427 ISE=4e-12 NE=3.8125 BR=2.95802 +NR=1.22397 VAR=19.6199 IKR=7.63964 ISC=5.5e-13 +NC=3.9375 RB=2.01968 IRB=0.0914106 RBM=0.0928857 +RE=9.35428e-05 RC=0.0242599 XTB=1.88681 XTI=1.01268 +EG=1.05 CJE=3.6623e-09 VJE=0.4 MJE=0.430208 +TF=1.00023e-08 XTF=7.94968 VTF=10.3944 ITF=0.00100001 +CJC=2.93981e-09 VJC=0.0229324 MJC=0.235406 XCJC=0.799979 +FC=0.800006 CJS=0 VJS=0.75 MJS=0.5 +TR=3.60318e-07 PTF=0 KF=0 AF=1