******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Feb 19, 2003 * MODEL FORMAT: PSpice * .MODEL J2n5485 njf +VTO=-2.3888 BETA=0.00110073 LAMBDA=0.0108464 RD=3.58556 +RS=3.44889 IS=1.44179E-14 CGS=430.467E-15 CGD=433.667E-15 +PB=1.160107 FC=0.5 KF=8E-18 AF=1 +VTOTC=0.002 XTI=3 BETATCE=-0.5