********** Discrete JFET Electrical Parameters ************* ** Product: 2N5459 ** Package: TO-92 ** 2N5459 model is compatible with MMBF5459. **---------------------------------------------------------- .MODEL J2N5459 NJF + VTO=-3.7 + BETA=8.5247E-4 + LAMBDA=8.8021E-3 + ALPHA=5.0E-7 + VK=30 + RD=1.02 + RS=1.03 + N=1.0 + IS=4.0937e-15 + ISR=8.7937e-13 + CGD=5.8248E-12 + CGS=3.8836E-12 + M=0.38 + PB=0.664 + KF=1.3542E-6 + AF=1.9123E-3 + BETATCE=-0.46 + VTOTC=-2.50E-3 **---------------------------------------------------------- ** Creation: Mar.-05-2008 Rev: 0.0 ** Fairchild Semiconductor