************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5302 npn +IS=2.05534e-11 BF=119.837 NF=0.985726 VAF=54.1272 +IKF=8.32214 ISE=9.99219e-09 NE=2.25911 BR=0.840003 +NR=0.75 VAR=300.187 IKR=2.57677 ISC=9.99219e-09 +NC=2.90809 RB=3.85835 IRB=0.1 RBM=0.1 +RE=0.000475953 RC=0.0575138 XTB=1.13178 XTI=1 +EG=1.206 CJE=1.46344e-09 VJE=0.4 MJE=0.367255 +TF=1e-08 XTF=8.52157 VTF=6.11542 ITF=0.001 +CJC=8.18503e-10 VJC=0.785766 MJC=0.243949 XCJC=0.799892 +FC=0.799921 CJS=0 VJS=0.75 MJS=0.5 +TR=2.42175e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: PSpice