************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5191 npn +IS=8.29193e-15 BF=227.67 NF=0.85 VAF=39.1081 +IKF=0.514124 ISE=9.34801e-10 NE=3.50563 BR=22.767 +NR=0.75 VAR=42.1717 IKR=5.14124 ISC=5.72036e-13 +NC=1 RB=123.534 IRB=0.1 RBM=0.1 +RE=0.0175391 RC=0.0876957 XTB=0.782472 XTI=3.77615 +EG=1.206 CJE=3.23913e-10 VJE=0.62831 MJE=0.562741 +TF=1e-08 XTF=5.10189 VTF=7.58983 ITF=0.001 +CJC=3.07847e-10 VJC=0.917369 MJC=0.499708 XCJC=0.799172 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=4.78357e-08 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: PSpice