************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n3055h npn +IS=2.37426e-14 BF=129.119 NF=0.85 VAF=31.1252 +IKF=0.990922 ISE=2.47498e-10 NE=1.89002 BR=1.01252 +NR=0.924456 VAR=254.624 IKR=2.70227 ISC=2.47498e-10 +NC=2.90624 RB=3.66609 IRB=0.1 RBM=0.1 +RE=0.000352673 RC=0.0764459 XTB=1.34801 XTI=1.07207 +EG=1.206 CJE=9.03089e-08 VJE=0.513954 MJE=0.59999 +TF=1e-08 XTF=1.36696 VTF=1.02605 ITF=0.987296 +CJC=5e-10 VJC=0.400243 MJC=0.410238 XCJC=0.803124 +FC=0.661216 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: PSpice