************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n3055a npn +IS=7.56605e-11 BF=199.697 NF=1.39955 VAF=49.3238 +IKF=2.66273 ISE=9.23519e-12 NE=3.28532 BR=3.14992 +NR=1.5 VAR=2.14582 IKR=5.49313 ISC=4e-13 +NC=3.9375 RB=6.03501 IRB=0.1 RBM=0.1 +RE=0.000679719 RC=0.172601 XTB=0.1 XTI=1.06192 +EG=1.09076 CJE=5.86993e-10 VJE=0.4 MJE=0.447741 +TF=9.77098e-09 XTF=22.2631 VTF=23624.6 ITF=0.00271772 +CJC=2.52555e-10 VJC=0.95 MJC=0.396387 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=6.83123e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 14, 2004 * Model format: PSpice