*$ ***************** Zener Diode Electrical Parameters ****************** ** 3 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMB59xxBT3G Series, SZ1SMB59xxT3G Series ** Package: SMB **-------------------------------------------------------------------- ** Product: 1SMB5913BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5913BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.00e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.34 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 113.6e-3 RBV 6 0 MDRBV 2.90e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5914BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5914BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.33e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 33 IZG 4 3 0.25 R4 4 3 800 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-12 N=4.69614 XTI=0 EG=0.1 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-12 N=6.19064 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 104.2e-3 RBV 6 0 MDRBV 3.45e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5915BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5915BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 4.00e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.29 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 96.1e-3 RBV 6 0 MDRBV 4.06e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5916BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5916BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.00e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.25 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 87.2e-3 RBV 6 0 MDRBV 4.93e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5917BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5917BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 3.00e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.22 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 79.8e-3 RBV 6 0 MDRBV 5.89e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5918BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5918BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 4.00e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.2 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 73.5e-3 RBV 6 0 MDRBV 6.94e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5919BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5919BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 6.00e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.15 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 66.9e-3 RBV 6 0 MDRBV 8.37e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5920BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5920BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 8.00e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.03 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 50.5e-3 RBV 6 0 MDRBV 1.02e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5921BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5921BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.04e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.06 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 55.1e-3 RBV 6 0 MDRBV 1.23e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5922BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5922BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.20e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.1 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 50.0e-3 RBV 6 0 MDRBV 1.50e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5923BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5923BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.30e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.04 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 45.7e-3 RBV 6 0 MDRBV 1.79e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5924BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5924BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.40e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.08 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 41.2e-3 RBV 6 0 MDRBV 2.21e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5925BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5925BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.60e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.08 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 37.5e-3 RBV 6 0 MDRBV 2.67e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5926BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5926BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 8.40e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.07 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 34.1e-3 RBV 6 0 MDRBV 3.23e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5927BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5927BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 9.10e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.06 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 31.2e-3 RBV 6 0 MDRBV 3.85e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5928BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5928BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 9.90e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.0 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 28.8e-3 RBV 6 0 MDRBV 4.51e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5929BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5929BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.14e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.0 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 25.0e-3 RBV 6 0 MDRBV 6.00e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5930BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5930BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.22e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.0 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 23.4e-3 RBV 6 0 MDRBV 6.84e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5931BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5931BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.37e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.96 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 20.8e-3 RBV 6 0 MDRBV 8.65e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5932BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5932BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.52e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.96 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 18.7e-3 RBV 6 0 MDRBV 1.07e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5933BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5933BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.67e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.80 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 17.0e-3 RBV 6 0 MDRBV 1.29e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5934BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5934BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.82e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 15.6e-3 RBV 6 0 MDRBV 1.54e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5935BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5935BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.06e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 13.9e-3 RBV 6 0 MDRBV 1.94e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5936BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5936BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.28e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 12.5e-3 RBV 6 0 MDRBV 2.40e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5937BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5937BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.51e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 11.4e-3 RBV 6 0 MDRBV 2.89e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5938BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5938BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.74e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 10.4e-3 RBV 6 0 MDRBV 3.46e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5939BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5939BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 2.97e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 9.6e-3 RBV 6 0 MDRBV 4.06e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5940BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5940BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 3.27e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 8.7e-3 RBV 6 0 MDRBV 4.94e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5941BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5941BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 3.58e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 8.0e-3 RBV 6 0 MDRBV 5.88e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5942BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5942BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 3.88e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 7.3e-3 RBV 6 0 MDRBV 6.99e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5943BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5943BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 4.26e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.82 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 6.7e-3 RBV 6 0 MDRBV 8.36e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5944BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5944BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 4.71e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.45 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 6.0e-3 RBV 6 0 MDRBV 1.03e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5945BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5945BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 5.17e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 1.15 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 5.5e-3 RBV 6 0 MDRBV 1.24e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5946BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5946BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 5.60e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.80 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 5.0e-3 RBV 6 0 MDRBV 1.50e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5947BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5947BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 6.22e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.60 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 4.6e-3 RBV 6 0 MDRBV 1.78e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5948BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5948BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 6.92e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 4.1e-3 RBV 6 0 MDRBV 2.22e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5949BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5949BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 7.50e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.65 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 3.7e-3 RBV 6 0 MDRBV 2.70e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5951BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5951BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 9.12e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.65 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 3.1e-3 RBV 6 0 MDRBV 3.87e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5952BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5952BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 9.88e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.65 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 2.9e-3 RBV 6 0 MDRBV 4.48e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5953BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5953BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.14e+8 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.65 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 2.5e-3 RBV 6 0 MDRBV 6.00e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5954BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5954BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.216e+8 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 2.3e-3 RBV 6 0 MDRBV 6.96e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5955BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5955BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.368e+8 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.75 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 2.1e-3 RBV 6 0 MDRBV 8.57e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS *$ **-------------------------------------------------------------------- ** Product: 1SMB5956BT3G **-------------------------------------------------------------------- .SUBCKT 1SMB5956BT3 2 1 * anode cathode *node: 2 1 D1 2 1 MD1 .MODEL MD1 D IS=2.39889e-12 N=1.5 XTI=1 RS=2.65 + CJO=1.68e-8 VJ=0.45 M=0.99 R 1 2 MDR 1.52e+8 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 0.1 IZG 4 3 0.5 R4 4 3 0.85 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 1.9e-3 RBV 6 0 MDRBV 1.053e+5 .MODEL MDRBV RES TC1=0.00102457 .ENDS * ****************************************************************************** ** Creation: Dec.-07-2023 Rev: 1.0 ** onsemi *$