.SUBCKT 1smb5927bt3g 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 6, 07 * MODEL FORMAT: PSpice * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 .MODEL MD1 D IS=1.70021e-15 N=1 XTI=1 RS=1 + CJO=8e-10 TT=1e-08 * Leakage Current R 1 2 MDR 9.1e+08 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 1.50723 IZG 4 3 6.96 R4 4 3 175 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-12 N=0.445133 XTI=0 EG=0.1 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-12 N=2.40506 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 MDRBV 10838.2 .MODEL MDRBV RES TC1=0.000775037 *-- PSpice DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS 1smb5927bt3g