*$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5913BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5913BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.00e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 10 IZG 4 3 0.455 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 113.6e-3 RBV 6 0 MDRBV 2.889e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5914BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5914BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.817e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 9 IZG 4 3 0.417 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 104.2e-3 RBV 6 0 MDRBV 3.625e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Mar-07-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5915BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5915BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 8.000e+4 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 7.5 IZG 4 3 0.385 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 96.1e-3 RBV 6 0 MDRBV 4.464e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Mar-07-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5916BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5916BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 4.000e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 6 IZG 4 3 0.349 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 87.2e-3 RBV 6 0 MDRBV 5.596e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5917BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5917BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 6.000e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 5 IZG 4 3 0.319 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 79.8e-3 RBV 6 0 MDRBV 6.765e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5918BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5918BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 8.000e+5 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 4 IZG 4 3 0.294 R4 4 3 350 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 73.5e-3 RBV 6 0 MDRBV 8.025e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5919BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5919BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.200e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 2 IZG 4 3 0.268 R4 4 3 250 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 66.9e-3 RBV 6 0 MDRBV 9.796e+1 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5920BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5920BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.600e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 2 IZG 4 3 0.242 R4 4 3 200 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 60.5e-3 RBV 6 0 MDRBV 1.184e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5921BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5921BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.080e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 2.5 IZG 4 3 0.221 R4 4 3 200 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 55.1e-3 RBV 6 0 MDRBV 1.405e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5922BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5922BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.400e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 3.0 IZG 4 3 0.2 R4 4 3 400 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 50.0e-3 RBV 6 0 MDRBV 1.686e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5923BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5923BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.600e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 3.5 IZG 4 3 0.183 R4 4 3 400 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 45.7e-3 RBV 6 0 MDRBV 1.993e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5924BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5924BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.800e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 4 IZG 4 3 0.165 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 41.2e-3 RBV 6 0 MDRBV 2.427e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5925BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5925BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 3.200e+6 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 4.5 IZG 4 3 0.15 R4 4 3 500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 37.5e-3 RBV 6 0 MDRBV 2.916e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5926BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5926BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.680e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 5.5 IZG 4 3 0.136 R4 4 3 550 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 34.1e-3 RBV 6 0 MDRBV 3.481e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5927BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5927BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.820e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 6.5 IZG 4 3 0.125 R4 4 3 550 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 31.2e-3 RBV 6 0 MDRBV 4.117e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5928BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5928BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.980e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 7.0 IZG 4 3 0.115 R4 4 3 550 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 28.8e-3 RBV 6 0 MDRBV 4.808e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5929BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5929BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.280e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 9.0 IZG 4 3 0.1 R4 4 3 600 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 25.0e-3 RBV 6 0 MDRBV 6.362e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5930BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5930BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.440e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 10 IZG 4 3 0.094 R4 4 3 600 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 23.4e-3 RBV 6 0 MDRBV 7.186e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5931BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5931BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 2.740e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 12 IZG 4 3 0.083 R4 4 3 650 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 20.8e-3 RBV 6 0 MDRBV 9.012e+2 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5932BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5932BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 3.040e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 14 IZG 4 3 0.075 R4 4 3 650 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 18.7e-3 RBV 6 0 MDRBV 1.112e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5933BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5933BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 3.340e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 17.5 IZG 4 3 0.068 R4 4 3 650 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 17.0e-3 RBV 6 0 MDRBV 1.337e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5934BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5934BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 3.640e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 19 IZG 4 3 0.063 R4 4 3 700 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 15.6e-3 RBV 6 0 MDRBV 1.585e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5935BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5935BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 4.120e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 23 IZG 4 3 0.056 R4 4 3 700 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 13.9e-3 RBV 6 0 MDRBV 1.992e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5936BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5936BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 4.560e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 26 IZG 4 3 0.05 R4 4 3 750 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 12.5e-3 RBV 6 0 MDRBV 2.452e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5937BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5937BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 5.020e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 33 IZG 4 3 0.045 R4 4 3 800 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 11.4e-3 RBV 6 0 MDRBV 2.951e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5938BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5938BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 5.480e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 38 IZG 4 3 0.042 R4 4 3 850 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 10.4e-3 RBV 6 0 MDRBV 3.519e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5939BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5939BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 5.940e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 45 IZG 4 3 0.038 R4 4 3 900 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 9.6e-3 RBV 6 0 MDRBV 4.121e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5940BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5940BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 6.540e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 53 IZG 4 3 0.035 R4 4 3 950 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 8.7e-3 RBV 6 0 MDRBV 5.003e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5941BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5941BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 7.160e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 67 IZG 4 3 0.032 R4 4 3 1000 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 8.0e-3 RBV 6 0 MDRBV 5.931e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5942BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5942BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 7.760e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 70 IZG 4 3 0.029 R4 4 3 1100 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 7.3e-3 RBV 6 0 MDRBV 7.043e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5943BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5943BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 8.520e+7 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 86 IZG 4 3 0.027 R4 4 3 1300 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 6.7e-3 RBV 6 0 MDRBV 8.417e+3 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$ ***************** Zener Diode Electrical Parameters ****************** ** 1.5 Watt Plastic Surface Mount Zener Voltage Regulators ** 1SMA59xxBT3G Series, SZ1SMA59xxBT3G Series **-------------------------------------------------------------------- ** Product: 1SMA5945BT3G **-------------------------------------------------------------------- * Node: anode cathode .SUBCKT 1SMA5945BT3G 2 1 D1 2 1 MD1 .MODEL MD1 D + IS=2.4305e-11 N=1.5 XTI=1 RS=1.571 + CJO=8.34e-9 VJ=0.52 M=0.76 + EG=1.16 RL 1 2 MDR 1.034e+8 .MODEL MDR RES TC1=0 TC2=0 RZ 2 3 120 IZG 4 3 0.022 R4 4 3 1700 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-10 N=3.0 XTI=1.0 EG=1.5 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-10 N=1.0 XTI=1.0 EG=1.0 EV1 1 5 6 0 1 IBV 0 6 5.5e-3 RBV 6 0 MDRBV 1.242e+4 .MODEL MDRBV RES TC1=0.00102457 .ENDS ********************************************************************** ** Creation: Jun-18-2024 Rev: 1.0 ** onsemi *$