************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL D1n5822rl d +IS=0.00028701 RS=0.0391772 N=1.49609 EG=0.646618 +XTI=0.5 BV=40 IBV=0.002 CJO=4.82267e-10 +VJ=1.5 M=0.521445 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Aug 10, 2004 * Model format: PSpice