************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 21, 00 * MODEL FORMAT: PSpice .MODEL D1n5819 d +IS=1.19279e-05 RS=0.0625421 N=1.16517 EG=1.3 +XTI=3.22098 BV=40 IBV=0.001 CJO=1.50114e-10 +VJ=1.5 M=0.590203 FC=0.5 TT=2.6273e-08 +KF=0 AF=1