************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL D1n5400rl d +IS=2.61339e-12 RS=0.0110501 N=1.20576 EG=0.6 +XTI=3.1271 BV=50 IBV=1e-05 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: PSpice