.SUBCKT 1n4698 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 16, 98 * MODEL FORMAT: PSPICE * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 .MODEL MD1 D IS=3.54071e-15 N=1.05719 XTI=1 RS=0.62 T_ABS=25 + CJO=1.2e-10 TT=1e-08 * Leakage Current R 1 2 MDR 3.36e+08 .MODEL MDR RES (TC1=0 TC2=0) * Breakdown RZ 2 3 449.946 IZG 4 3 0.0228 R4 4 3 30000 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-12 N=0.0474422 XTI=0 EG=0.1 T_ABS=25 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-12 N=0.29036 XTI=0 EG=0.1 T_ABS=25 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 MDRBV 10879.5 .MODEL MDRBV RES (TC1=0.000707752) *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS 1n4698