* PSpice Model Editor - Version 17.4.0 *$ .SUBCKT 1N4148WT 2 1 *************************************************************** * Model Generated by ON MPD, Multi Market Power Division * Copyright (c) onsemi 2024 * All Rights Reserved *************************************************************** * Model Generated on 07-10-2024 * Model Format: PSpice * Rev0: Initial release of PSPICE model for 1N4148WT. * Calibrated for DC Leakage, BV and Capacitance. *************************************************************** * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 .MODEL MD1 D IS=10n N=2.49494 XTI=15 RS=2 + CJO=0.565p TT=2e-09 * Leakage Current R 1 2 MDR 1.89e+11 .MODEL MDR RES TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 3.6246 IZG 4 3 0.012 R4 4 3 1500 D3 3 4 MD3 .MODEL MD3 D IS=2.5e-12 N=1.12865 XTI=0 EG=0.1 D2 5 4 MD2 .MODEL MD2 D IS=2.5e-12 N=1.8165 XTI=1 EG=1.98975 RS=0.1 EV1 1 5 6 0 1 IBV 0 6 100u RBV 6 0 MDRBV 1600000.0 .MODEL MDRBV RES TC1=0.000280342 *-- PSpice DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS 1N4148WT *$