*Model File name : nc7wzu04f ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR nc7wzu04 ************************************************************************ * * Model Name: nc7wzu04 * Date Created/Updated :6/6/2006 * Revision Number: 1.0 * Created By: dzhu * * Model Type: I/O Subcircuit * Package models included: SC70_6 MICROPAK_6 * Process: fast * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2006 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE nc7wzu04 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * nc7wzu04 DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A1 = data input 1 * A2 = data input 2 * Y1 = output 1 * Y2 = output 2 * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * *********************************************************************** * SC70_6 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SC70_6CRNR 1 3 GND R$1 1 2 0.032 R$2 2 3 10000000 L$1 2 4 0.614NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS * *********************************************************************** * SC70_6 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SC70_6MID 1 3 GND R$1 1 2 0.0295 R$2 2 3 10000000 L$1 2 4 0.552NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS ************************************************************************ * micropak PACKAGE - CORNER PIN *********************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.32NH L$2 4 3 0.45NH C$1 3 GND 0.17PF .ENDS * *********************************************************************** * micropak PACKAGE - CENTER PIN *********************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.41NH L$2 4 3 0.19NH C$1 3 GND 0.07PF .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 3.3 *VDATA0 A1 GNDEXT PULSE 3.3 0.0 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VDATA1 A2 GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 Y1 GNDEXT 500 *C0 Y1 GNDEXT 50p *R1 Y2 GNDEXT 500 *C1 Y2 GNDEXT 50p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = -40 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A1) V(A2) V(Y1) V(Y2) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wzu04f * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wzu04fp6 .SUBCKT nc7wzu04fp6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT SC70_6CRNR X1 A2 A2I GNDEXT SC70_6CRNR X2 Y1 Y1I GNDEXT SC70_6CRNR X3 Y2 Y2I GNDEXT SC70_6CRNR X4 VCCEXT VCCEXTI GNDEXT SC70_6MID X5 GNDEXT GNDEXTI GNDEXT SC70_6MID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wzu04f .ENDS nc7wzu04fp6 * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wzu04fl6 .SUBCKT nc7wzu04fl6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT MICROCRNR X1 A2 A2I GNDEXT MICROCRNR X2 Y1 Y1I GNDEXT MICROCRNR X3 Y2 Y2I GNDEXT MICROCRNR X4 VCCEXT VCCEXTI GNDEXT MICROMID X5 GNDEXT GNDEXTI GNDEXT MICROMID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wzu04f .ENDS nc7wzu04fl6 * ************************************************************************* * .SUBCKT nc7wzu04f A1 A2 Y1 Y2 VCCEXT GNDEXT *XI1 VIN1 VIN2 VO2 VO1 PWRN PWRP WZU04Y_MDL_G14 *XI1 VIN1 VIN2 VO2 VO1 PWRN PWRP WZU04Y_MDL_G14 XI1 A1 A2 Y2 Y1 GNDEXT VCCEXT WZU04Y_MDL_G14 .ENDS nc7wzu04f * .prot FREELIB Hb4/[GsW2Y2 :49);CuU.O3p:%8z$M9.z67D#+98A.b#tiY[239$fc6 eO5x# 9x*E$M<##%c%280SJ#9$4:##TIy[239$FC6 eO)E#vTj$2V4\W2Y=737*5'Wi26\TK[C$Ow90Sc6 eO0$# 9x*E$MMZfq]md/-/3y 3Ms97\) [ H$yC :w>g77*5'wI26\tk[c$oW90s>6 eO7>#t;58l$#<2e$XI,8*W2Y=737*90b3G6\TK[CV0 '\3j:]6;H,#vRxXI,8*W2Y=737*90b3G6\TK[CJ0 '\3h:]6;H,#tiY$2wrsW2Y=737*90b3G6\TK[CJ0 '\Vj:W>G77T)[9$4:.#t;58l$.kv<-DI>MZfq:Z F>=jw2D6i$.x529$4:.#TIy$26\tk[c$oW90sW6 eO)>#vTj$280sj#9$3g4%W2Y=737*90b3G6\TK[CH0 '\yW2d6I$.X529$4:.#tiY$26\TK[C$Ow90Sw6 eO7b# 9xHt$#<2w(XI:1c=:]6;H,#tuM0/..kv<-DEL !z![k,'$.KV<-di>mzFQ(xH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8 -pXj+(/1:t3j4:50*O=++#uv:pXj)*[ 0 o1D($[B:;jR+(/1(==3W2ba$5!-pe$1:Px<6(IXIV_aUH' v(xJ+(*\:07\5o):SZ>Rp)2JY(0.+c6 :z:9q_>EH+7$5h)$25Pb#9-8 -PxJ+(/1:TtJ+y eMDv0%wUm0 t+#TUm02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3HW*\:*[ aW mEoY=+P)$25p># %FAez=v)$[j2'*Quh(25pi# z57(YX8 _Y 8-'dXQ6Weh:pXj+(/25p=#\3)1-9$UL:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ajPh+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-ubT00.+E9c78%qUHI25P>#;iKajZ<<6(SX 3sQ3h$v(=XYq $ri*P7%=+)123uQ+:RCZYX8 _fDI*p7X=-/X4,_JWir[*P[ aMi=a:$ux=-/x ,OqpHI1(=xyWod3*7!Rl9!1vL T%=%)123Ug((9I43sQ+:DIaYX8 _ID>*p7XMFKa:L T*;!-Ia7_jXE:UJ$.d#[R>JYX++($f26yCFfk3*p7*K%-2hy=<_((Z $69GF9'AHt3j,:%6D\%Q+h(xI[,k(3E*h57*Y'nahZ<53y 8p(3%[((e1H)[ a$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $f9Q,h2j(=XYw,bc*7!y)*[%2h*S*-/bH$#l(3e1))[ a[%)1-0[ a/,)1-PxJl>:u2>*q+HUH+$.0((E*+L TG8!xmQuh' yt33u:k,;6.[((evy*<8 _%R>*70.+W9>lT_Jx)9>\YX# 0J_*5!-+(6 :pwd:/6)\tZxJ+(/1:P0.+c9=av0QP:o.78_34Y 8xAa93(>EJvP0.p(9>!V=qIH2H:T33+:*iOyb8 _:*M*)!3)$/*2MDQuhi255e#$t)1-)J#)T) -PbRQ $9[Dh1QP98%:$#t#[)v(OXvw+m8aY33X>/1:pXj+9! Jl T#\ [a50!-4(/1:Px<6([X]J=%((9,'5_.IH/1:PxJ+(*\:5[ aW'xa5(!-+(/1:Px<_(:XMg=q6mEH:PxJ+(/257=8 _r- *=J+4(/1:pXj)*[h2\s3(*ib:pXj+(/1(=X-w2Y7*7ju+y 84't_.Phu*+pXj+(*::p7ST[)1-pX3HE'x'6-zm-/b:pB8 _ ]3u,oQ+h/1H(B#2%.A:zXjP('*2jslkI)1-pXjHp97AF9Xd-/B:P=3Q $377yj#2+mM*5<#2F*-*77s=9\>*7[ aWf\7>p_jX([123G3((9I]5_jq $r-Ug%q6cE1:PxJ+(/2$Ph#='/a5*!R+(/1:Px<6('XlgOZ(*IB:PxJ+(/1(=x-Q $9Imp_jwF0=*70.p(9Imx_jwF0>*P[ aWF%2lJ1q+H/ 2,+s*()12,g3((6 :2,g-((9cp/1s(*UB:PxJ+(/1(oxVWI51*p7X$Zba:L T#mr/A:$U$$-/X4\-Q+:d4Ayx8 _:dP(3%[((9$Pj/j((9$]7_JQ $9$]5_.IH'1:PxJ+(*\:s7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p[ +)+%026\tk[c$oW90s#6 BU\-g\ 9$Ow90S2O.UX6yW39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_a3H/1:PxJ+(*\:07[K-8%-PbJ4(/1:T33py 8= YT-X('1+pXj+9! H$.z($ubTSHU+(/1(=Xrw2%A$S!U3>$1:pX<6(ixZ:yQ_3ejH(B-uC'25pB8 _+y0*O=+H3$%J5B-)*/%2>_A4h/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bh9I<6(SZ $$%TOu) -7$u)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=I+l(/1:PxJ)*/ 2m=q+H2Jt*7Wu-!*-5Bj+(/1:t3j3Y 8,)YB++(9,)X_.3H[1+PxJ+(*::P7X+-'25P$8 _+RE*5!v+>*\:(7dy /A)z$54:%-'7_jX):hel Tdy 'A:zX3i:%-'PUq63E SPxJ+(/25P=8 _O\7H,_vXWsj(OXvwo\7j,_Jx3S%t$0S$()1-pX;HY 82'G-Q6Me%:pXj+(/25p=#;<03*7!-w'/a:ZE]jy 8x;A9Q+h[/2xXQ63e1:pXj+(/25pi#f3)\hZxJ+(/1:P0.+w6 :2g=q+H[*+$1-((E%+*7w) 5a5(!J+(/1:Px<6(UZ $$Rj(C//-(7$$-[b+)0.+#94/y=+j>U257>8 _rkA57!r+(/1:pX<6('xp/1s(3EV:P0a+P96 /Uqpe(u268xF-/b:0>8 _:]64A_.3h21:pXj+(*\:57X5-[Z $:9h(pe/2[yz/-/b:p=;4p9> /S0((E1:PjJjy 8> /sd((e1:p=jL#9[\gSsv;)1-*=VW%w7*70.P(6 :pwd:(*[BY)#m!=7*5!r)*/h2vuG(Cev(=XYwor>*s!u49!1vL T%=-/xL3#Q+:rc*P7%M+)10 o,X=-/X43_jwIDA:$u% -/z $,u\((9c43_JWODG*7!r+9!1V$yxF-[b+*0.+E6 :l3Sq+:RCaYX#=ir>*P7X=%)10 oUX/-/X4,,G((6 :IV40=%[a:Z>V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Xi/s0)3) (OX]q $]0AX0-(3*\:;7D5007*P!]W2kIoY=+J3'xi<12(3evyS[ a;9r7;yx++3:Z $G,**'/A)t3jJ:5Iid13((e 2x0S$()%Vzerq $.0*;!5h9!1v$*zm-[bVt33u:W#'D_Jx39[hy3Rx(/1:PxJ+9!1j$.'2-[UTp[ a! *a57!;jP/1:Px<_(/X'6-q+H/1h9>-W ]3U,_Jx(/%0 o%*f8 X<03aM%#TUm0/..KV<-dT$=#u:uxsl \3w39%2S7vwUm0 t+#=-8%-pXj+(/1:t3jH:DA$7!j+(/1:pX<6(ix;/_APh/f)0Xj+(*\H7[ a$o):hZx]3P/1:P0.p39$Uyt-xc[HtPxJ+9!1+$.D($'Bj7>u+(/1(=xRW+YP*oh+lP[JY9$u)*/%0 o#'K-8/-*<3h)2JtT3JU:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3X32*(=XYq $97D'\QPh[jTt3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!*-*Xj+(/1:t3jP:4 *p!5HWsx]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:ybJIH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y<+I:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA)zir)*/h2,4\2-'B+T3Jl:%cAyb+49!1v$y%/-ubT00.+E6 :l3_JWFr[*P7%m-/xL,#Q+Y 8I43_jwira:$UX((9cl8_JQ $dczyx#mIRA:$YXd-[B+P0.+e9P4X_3xPS25P>8 _fR>*p7%M%)123u%/-/x43sQ+Y 8C4[_jwidiAyx8 _2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jw2b>/T=qp981EL T*k%-2JY=<6((x :m$2-/be$.g=u) -(=-W2\=!y=+4)UZ $v0%2')1-p=vq $5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L Tlk-(by90.+E9#U,_3xe*\h57C8 FA:z=# ,) -pJvq $j>*P!RQ $K#*P!J+(S/Ss7k8-/B)*<#t[)1-(<8 _%.04YJ+JC(257X#9,BC*p!-+E(xIX9X((EF0 oSLKinahZb-49! :$\lkINA:zJUw2-04A_jXW2%yl TGDL[_3)*/*2[,<((EJ2[DQ+:=.\ _-XC/10 o+T[TK-*=I++(/1:PxJ)*/%2Gsd)-[xoW4\(3iz $$S2K3)/-9>J)*[12[ODp-:BY*x<63/X(3\qUy 8x(>_vX3*::(7W[-'b+t3-,:5_*p!v3:*_*7!JUP6 :28mC$-[2$5X# 0w3*00A+>9[DhsQ63e/:pXj+(/257B8 _:47hy3RxcI1:PxJ+9!1h$GspF)12m%-(*:B:PxJ+(/1(=x-Q $9='y3uxc/1:PxJ+981S$r[p-!u-*xJ+(/1:T33py 84/7_.3hi1:pXj+(*\H*7$/3)\+zXj+(/1:p0.+C9$3J_33w/Z $\%<(*[b)(_-4:xi(<_3W r2p[_3Q $9IPj/j((e1Hp7%\3)123g-((6 :l<9[2-!%-PxJ+(/1:TtJI:r=:y3yxP/1:PxJ+9!1j$,[d<)\+ZxJ+(/1:P0.+c6 :23Rj((9iMg_3)*[123R0((9iM[_JQ $9i T,s$-/B:77XY f1*P7x\3)10 o7x\C)12,+Z$ )\)ZxJ+(/1:P0a+>9C;p_jwi5gUyx8 _:D4:YX#MR5a:$u$F-/x4\Sq+y 8x4V0%2')126+S*()126G3((6 :26G-(*:BjPxJ+(/1(=x;W2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c*0 Z9$f%4726\TK[C$Ow90S)9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[B:PxJ+(/1(=xRW'ba$7!J,mI1:Px<63[Z $GyQ_3e1eSMD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZ=5j9!1vL T#203m*7!3hw*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.jHS1:PxJ+(*\:77wp-/BY9IyW.'A5(!-u(/1:pX<6(uz $MJQuh/12mj0(*UBhP//(=XUwO\7:YJ+H)ix <%3((ejs*e8 _O\7JYX++3:x <%JM-! -7hJ+(/1:T3Jpy 8pPj=x(>e*V90A+>9PpJbX((E v5I#) 51*p!j+M2z $t%[F-!U-5Xj+(/1:t3jP:%0mx_3XC9=:yx+,#$Z $$12k-/bH)70+-! -pXj+(/1:t3jJ:- *==++(/1:PxJ)*/*0 o7[p-/Bh(<#$c)1-59>7j_3)*[10 o+T[T)\hZ$V4(/1:P0.+36 :lH#s(mE*+T3Jl:D8Zj_-Xp*\:*7dm%)%-00.+E9Pl[_;xwI25P>8 _fRA:$,% -/xl,_JWFd[*P[ a=ira:$u%((9C4YX#mf=A:l Txm+)12,U%((9p4A_3Xp/25p>#;I-AHz*P[ aMiKa:$ux=%)10 o.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:$.z/[* *70A+#6 :I/S0)c) (=x]WoY.MJ_Jx#9$a3\QPh$ J$.9$z) -0$;q $%2lJ1q+H/ SL T[=2F=:YJ<6($x;3.h$3)1-770) 51*5>+,p6 :#8<63'x7F%H((E 28*qpH/uSL T:/-/b+l TG8-/b:pXYi>uxof_jXMsv26-Q+h$v0 oSLKi)u-(b])*[12>*ZM-/BjP>]W2-04YX+,Y 8>!VMqUHU*ST33+:Kg/w_-xc[J(==-W%4=I61q+HIJv0[ a/FKahT3Jj:kI(YX+H:K_*P7\vTjajZbJ+y 8-D DGy-!*-pXj+(/1:t3ju:5> T_3WuM8zy=RQ $9>!/=Qih2h:t33+:kG 7_vX)s1(==jw9RM*5[ aW9OaSZ=<_($X] _-xP*\j;7[[-/BSs7<[-[b:5<8 _:=.7g_3)$'128Mcf-I2$Ph# 0W>*==+I(/1:PxJ)*[%0 o7W23)\+zBr+(/1:p0.+39,'7,Q+:47JY3vX(/1:pXj+9!1Jl T#$ )\TzBj+(/1:p0A+>94;7_.3hs1:pXj+(*\H7[ a![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb#T;XAHSijq $07(y33xm$V:PxJ+981:$%*f-/B:P=5lc97IX9X((E1:5[ a22-04a_Jx(/ t57s/,)1-Px3+c$X'[*ZM-/B:Px54:X>*p[ aWI%2Lj1Q+:]-'Dxq+:],HYX8 _:],JY3vXC/1:pXj+9!1)$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:L !< OBxI>MZfq]md/-/hy e0mxsW2:]MD/-/TUm0/.<#P:'x)$H8 939 257;w>9MD/yEF))IJ+(/25P<#to):SZ=33w/1:P0.+P9[3V_apH' j;=5hw*\:5[ a ;ba$7!-pc( Y9I<6('XOyt3x(/1:PxJ+981hL !KVO*I2>mz;9\xi>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e y(0.+E6 :2jm49-[bH9i<6(sxZ[/Q,h[/(O=5w7.AJze<6($xZA1S)-/z $l T92A/A5(!Y+(/1:pX<6([x]7_jX)2*V$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqU(:Bt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ#;fkA)zir)*/h0 o,%((9il8_JWfDA:$,x -/z $3u%((9clyx#Mi)12,,\((6 :4,#q+:DCLYX#;inahZ*P7%mfkA:$u%/-/z $,uG((9c43Sq+y 8$ h-%/3)1-*H;u:]p7x,Gu-/b:pi]w2%8/3s0((9$U[-/tBQP9!1e$y'VrXA:ze#t%rm*7!upc9$pgOqpHIJ)L Td)fX=*p!jP>6 :;3.H$()u(=xuW'r$>g=q+H[X/T%[+-'H-;<8 _,BAez$5)*/h2F9X(3EH(==-W!.7>YX+P:=#*7!j3>6 :\[_JxP6 :AF_Jx(/1v)h;Wu.a:Zjy4:]3*P!u4y 8>*\Hp7GD[mAJzB3H9! J$sW$2]=*p!rHEiz $[,G(3*\:(7g=9)1-97G[-/xZWD:(Ce%:p[ aY0j_A<_.jH/1:PxJ+(*\:57[/O*AH$\t#+) +l T#/Zb *)!5l(*\hP7gdo[aSZ$y+9! :$0%9-'Z $$0K(>e (OXUw.JAJz<<6C(x; _jX>ux( _3x('V0 o7\V!5AHtT-+:=.7x_r)$//28mC/-! -)Xj+(/1:t33uY 8x]J=q6PE%+PxJ+(/25P=#\ [i*P7w2c)\SZxJ+(/1:P0.+c6 :2g%q6wE%:PxJ+(/2$Ph#!'[a5s!y+(/1:Px<63[Z $\-3(*ub+pXj+(/1(==Ywrk *=<++(/1:pXj)*/%268s(3U*:L T$29)\HzJU4(/1:p0A+(97ix_jX(/ y*B#22-04YX++('z $j.0kINA:zXjPW'x'[*Q+h/1HpBUw k#u,_jX(/1y07s/,bc!yx++([ 0 o)s#-UX'8mK(Cix'309(397lT+g(36 :23+S*()1-p=jwF4 *P7%\C)10 o,9K'xa55!J+(/1:Px<_(:Xlgxq6eEV:PxJ+(/25Pb#='n0*=<++(/1:PxJ)*/%0 o7%!()123r[(3*\hP7%![)123rg((6 :23Y<= 5a:Zx3Wi\7>P_JWI4 *p[ aWI4%*p7XY<57*=j++(/1:PxJ)$//2,1j((9c;a9q+y 8x4\XQ+:d4;yx#mr-A:$U$/-/Z $$UD)Fx=*P7*y F1*p7*\3)10 o7*\c)\SZbJ+(/1:P0.+m9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((6 B(8YZW2o.ux6*90B3g0[ +KR->]J7*90b3G6\TK[C/277-Wm9/0 >=#p:'X)$h#90bP(<7%($IB:PxJ+(/1(=xuWi):)ZxJ+(/1:P0.+P9=Uyt-x>(u:PxJ+9! hL T[;-8 -(Xr4(/1:t33P:]0*OH+H)2%:pXj)*/v26yQ_Me HSij+(/25p<# ;%A$7!5PW'%J5B<6('z $88z($[by7i-uC'%(=X-wU):szXj+(/1:p0A+(6 BOwY<=:O.UV09W2O.U$,>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+p)$25P>8 _:x.f>_3x32*(=xyW+K;*;!3I98 Y$)L(cEF(=xuW+n='T_JQ $6 :pJ/J(*$BvPxJ+(/1(=x3W.[a:Z$5je9,JY3UXC'1:pXj+9!1)l TW3-'b:p7w3[)\)Z=J4(/1:P0a+(9c:yb<6(2Z $8,4(Ce/:)0.+W9pPjXQ3h2j+$y923)1-9HY,Y 8pPjBQ+h/ s$Y92(da57!3I(/1:Px<6([Z $v+SPI)/-(>5)$//2V+sUi)1-7>-j:*7;p_jX(/Uyl T<2'-A5S!-+(/1:pX<6([x /R0(3e%2gxq+H(FtL T#$zBA:z=vw[/A57!j+(/1:pX<6($x/7_.pH/1:PxJ+(*\:([ aW'[a:Z=u4:5%*P!-4e9,(J1q6wE1:PxJ+(/25Pj8 _:01*5XvXW94;Y=+4>*\:;7$f-[Bt)j<63SZ $\sQ63ev:pXj+(/25pB#Y<57*7!R+(*::07';I1:PxJ)*/ 0 o,c )u-(<<6(SX4h#S(Cev(=XYwOD>*5!r)*/h2V,g(mE*+T3Jly 8ILYX#=f=A:$,X((9i48_JQ $rclyx#mf)12,uQ+:DIZYX8 _ID[*p7XMF)12vu2(3ev:t3jL:%C/Y=+4E*\:*[ a=FKa:$,x/-/xl,,g((9cl[_JQ $dcAyx#mIR>*p[ atoW3l[=q+HS/)57*;!-iA5_Jx(/*E$.D#[r>/yx#TGXQ39!1T$1%TA5 *p!3w[*7;p_-Lh(v0 o*Z(#EJYT3Jl:.04Y=+L9! J$4L2a)1-77\8-[B:sh8 _tkA:z<8 _%.A:zXj+E:/)$\l((eUV07*F-/bT0[ a/,bc*s!uU#*\hP7k8*ZMZ)1-sI#t[bc!yx+j)'J0 oS2K0)%-sIV)*[12[ODv-'B)(h<63/XAa-T(cE%h90.pc9>]g.*$-/B+9>RQ $KiAy=<6($Xa30Q+h2xA _JW+M_\yb+U(/Z $ejVp0.P(92L>_-q $92Oyh+p981t$G:(cEV(=b]W'ja:Zh;W9JAHzX-4Y 8xzw4[(3*:jP7\v!-a+TtJI:=.7[_.pH:1:PxJ+(*\h5[ aW.X *=<+up/1:pXj)*/ 2M%3=-/x]jBQ6>e1:pXj+(/25pB8 _:57*=i+u(/1:pXj)$//2\13(*ubVpXj+(/1(==3q $03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JU:]6'Y=;J(6 :MJ0q63Eut0xJ+(/2$Px#22-a:ZxJp)S%2J.0Ki)1-Px-Q $x$//U2((E1:7I-W K#*P!J+3/%t$%g8+4(/1:pXj)*/%2312k-!v-pXj+(/1:t3juY 8xl\xq+:R4;Y=<63/xl\-q+:R4aYX8 _:Rp(3%[((e1H$u92A/A:$Uwp-/Z $$UwU-/X4<9[2-!U-pXj+(/1:tTji:d=:yx#m'N0*p[ aWi01*P7x!')12,r0((9Cm[_jq $9C t,S$-/xI<%H+-/XiM=Q+Y 8xiMBQ6>e%:pXj+(/25pJ#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx8 X9=pu$.kv<-DI>MZfq:Z -/R0/.Xxi>mzFQ]MD/-/3:[xJ$J#iY o 277-wM9/2>mz;9\xLYTrX(/1:pXj+9!1T$uQ_Me1:pXj+(/25p<#$<):)zBY+p/1:p0.P36 :;V_apH$1+0xJ+(*\h77*K-8J-5=yj(/1:T3J4:]P*oj+p3U*:PxJ)*/V288D($[BY7I-Uc'%(=x-Q $=6Uyt3x)[*j5b-U9!1j$\q_cE1:PxJ+(/2$Px8 XUmp(37KV<%2P$.KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -7$U)*/h0 o7SV7oAHz=5J9!1V$#G*-(bH)0AP)9E#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-'1SZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P3i:K8'y=<63/Z $<6(SZ $3,G((9i4[_JWfDIaYX#mfkA:l Txm%)12,U%/-/Z $6yCFfk *p!YiM'xiv40=%'A:zXjJ#9$ h-%/[)1269gf9[ahTtJ,y 8$u[-l>_3xw[%26+[d-[B+9j8 _O*I'G_jX([/0 o1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8#uYe+H)*\:*7LKi) -*0.pc98VIm9m!/mQuhu*st33+:kG W_-XM$/(==jw%N3DYB+u32257B#/.5$iG_jXp2h+l TG=%) (=XUw%r2*P!5W%JA:$#t[t)%-5Xjq $\.\ S9(*$B:PxJ+(/1(=x-W'kp(Y=#90w[*7<8 _:KgU7_Vx)S1(==JW%nPhyh+he/257x#)FOajL T#)U)/-70A+W9,\YB+49!%e$1:((e/)$0:(3E1j0[ aW+m8;Y=<_C/xZW40(p*::)7\V!kA57!v+(/1:pX<63'z $$Gsp-!V-5p_jw24 *P[ aW24%*=h+U(/1:PxJ)*/u26+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')10 Z0\;<9$oW90s2o.ux6;q Hb4/[GsW2O.UX6*90b3G573Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*oj++(/1:PxJ)*/V2g9q_cE1E;bR+(/257=8 _'%A$7!U+pi1:pX<63[xi/_A3hshe;++(/1:pXj)$/10 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%J+(/1:P0.+39,hyx+h)$H2MBQ6We%JpXj+(/25pJ8 _.uAJzXjw.U3*=j+p(I1:PxJ)$/12,xqU9!1YL T\=7)%-)Xv)*/*2v+S+-uby9<#;6X *p!5iE(z $v+Su-/b:7H#;6x14y33x3:1:PxJ+9!1hL Tdy [C*)!UL)*::)7DY 'c*P!3lc$X(j1j((e1:S$8 _9X=/Y3;XC/1:pXj+9!1H$yz![) -57[+-/BE;I8 _:5GuYX+P>93:Y33X(/1:pXj+9!1T$-3(*[B:PxJ+(/1(=xuQ $9=hyx+pwIX;5_JxcIH2m0s$-!*-PxJ+(/1:T3J3y 8xmp_-+>e*2\1QPhi/(=X]wR-ahZIV39! vL T$/-! -0Xj+(/1:t3ju:\0;J_3xP/1(oxRW;%04y=y,m9$3,-Q+h/vVl T#T;DG*=J+H(/1:pXj)*/%2,8qpy 86ud_rX>9> /sQ+h/1HS]w+j=AJM'((EHh)7G# ) (==jq $\.\ _.pH2/+PxJ+(*\:7[ a=!=7*s!u49!1v$uC )%-00.+E9p4[_-Xp*\:*7D=%)u-(<<6(SZ $3,Q+:RIZYX#=i)123U\((6 :l,,q+:DI*p7xm-/x43#Q+Y 8C48_jwidi*P7dmz) -0X<6(sx ,-QPhih(=XYq $riAyx#=IkA:$,X=%)12,,g((6 :4,Sq+:DCL[_jq $]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+:]0ax03(3*::;[ atrw2-A:zirq $K#U,_;xw'F(==JWu.04yx+U(SF26-zm-/bel TG8*\hP7gdoMajZjuI9! :$S2f0)%-5=5)*[%2[G[t25a:Z<5lP6 :A3Sqp9!1t$s%)-/by$S:((9[d dqUH'1:L T9VtJ>PY3UX(/1:pXj+9!1J$1g;9) 2>Mc -[V0 o7GD<[Asz$Y+9! :$s2;3)/-9>j)*[12t,K(C6 :2T\qIH[2$PI#\T)%-00.U#9=\yx+Im92\Y=++Ciz $$#T#') (obJW+M8/y<<_(:Xzw4g(*[BSPxJ+(/1(==-Q $9,'7_.4h'v:pXj+(*\:77W23RA:$gSu-!/-pXj+(/1:t3juY 8x;j_.Jh'1:pXj+(*::)7$$3)\)z>j+(/1:p0.P36 :MX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Xi:%QPM$10 ors)-! -sIR+(/1:TtJ+:x$/yx++([Jv57st[bc*P!J+c6 :'6-ZMZ)1-Px3jc97AF_Jx(/ :5I#2%.04yx++(/J+$%G89I;p_.Lhi1:pXj+(*\:57%$zBA50!j+(/1:pX<6('z $$,$+-/XL\1QP9! :$,$f-/XL\sQ+Y 8xLv0%2')1-p=#m6X;:YX#M.[a:L T#M.'a:$u9k'XA5S!j+(/1:pX<_(:x4gxq+:D=!/_jq $9cMP_JWI0=*p7X![)12,RG((6 :2,y<= 5A:$.92a/a:$.WP-/z $$.Wu-!/-5Xj+(/1:t3j3:]-Ug%q+:]=:YX8 _25GuYX#Tr/A:$.$$-/Xi\-Q+Y 8$m[_jw2%2lJ1q+y e2Zv9#tuM0/..kv<-DjL !z![k,'$,z![ixH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8 -5Xj+(/1:t3j4:50*OB+i(u1:pXj)*[ 0 o1D($'BS)>J+(/1(==3W2ba$5!-+(I1:Px<6(IXIV_apH21vPxJ+(*\:07\5o):hZ$;+PIV+90.+36 :z:9q_#E1Esb]p>/25Pj#9-8/-PxJ+(/1:TtJ+y eMDv0%wUm0 t+# Um02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3,9!1Vl T#203m*7!3,9!1v$#G*-[bVS0APW9E[%0 o7WP-/bT5$5w.'a57!-pP/1:Px<6('X]S_-Ph(*0 oG;f-!u-sE]+(/1:TtJ+:d1*5!R)*/J28,4(3EJ+(0.+w6 :2v+S+-'bH$y923)1-)J-3:%-'5_.pHUV:PxJ+(*\:s[ aWO\7:,_-+:%-'7uQ4huf)tTj4:%-'5Uq+H/Hh([ aW9x=:yx++(2X(J10(*UB:)xJ+(/1(=x-Wob4/yx+4):Z $$1J(3E :07[d<)\+ZxJ+(/1:P0.+36 :/P_-xeI25PI#F3) (=XUw'[A:$1-(36 :]T%[((E1h$rJ(>S -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>yI-W%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA57!j+(/1:pX<6(sx4H#s(cEV(=xyWod>*5!R)*/H0 oY%/-! -PxJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY3#6 :OF_Jx>9$/yx+l3IXaf9x(Meh+50.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_]x>'V(==3Q $O#U,Oq+HU j)7*f!XMqhHUu(==3W%4=i61QPh/*+$s%/-[25pi8 _%R2*p!5w%ja:$#T[T)V-079vTj>pyx+pP6 :;[Y<(39mdH#qpP9>!/=qpHIHYT33+y 8>!v=QPhihyt33+:*IoYB#)U)/-70A+W6 :] _3xwI t;0.Uw9=\y=+U(U1Y$0:(3E +)ERW+M8;y=<_c/Z $8mCF-i2$pH# 0w>*==+i(/1:pXj)*[%0 oGsp-!u-)j]+(/1:T3Jp:47H3_jw.X%*=B+i3(1:pXj)*/%0 o1s(3EF+TtJI:0=HYB<6((xMX=q6mEHYPxJ+(/257>#!%[A:zX-iC6 :268s(*'B:PxJ+(/1(ox-WRx2*==+4)'1:PxJ)$/12J.0((E1:7I-Q $97IX9X((E1:7>5W ]3u,oQ+h/1H)B#2%.A:zXjP('f0 o%g8P_JQ $d,hyx#m.'A:$U9K'xa:$u[+-/z $,12k-/x4\XQ+:d4;yx#mr-A:l Tx!%)12,Y<= 5a:$.92A/A:l T*\3)126G-((9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((9$]t%[((6 B(8YZWFb4/0[ +KR->]J7%KR-/277-Wm9/0 >=#p:'X)$h#90bP(<7%($2B:PxJ+(/1(=xuWi):+ZxJ+(/1:P0.+)9=Uyt3xmS%+PxJ+9! hL T[;-8 -5>-4(/1:t33P:]0*O=+4pu1:pXj)*/v26yQ_3evHSXj+(/25p<# ;%A$S!]PMuU)SJ<6([z $88z($'bH*B;L#(/(=X-wU):HzXj+(/1:p0A+(6 BOwY<=:O.UV09W+O.U$,>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+p#*\:*[ aW mEoY=+P#*\:*7\/a) -*j<_3$XfF_-x)$25PI# z57(YX8 _:\7>P_JxP: jL T#\3)1-(b5h:4%*==+u3i1:pXj)*/%2mjqU3EFtL TW3[)\)zJ],(/1:p0A+(9C:YB+49!1y$#%o-[by0i<6($z $$Y92()%-77DY [a:Zh;Um9pPjBQ63eU+pXj+(/25pJ8 _:%-'PUqU(9PpJ=X(PEuEs0a+P9pPjBx((e1V7i8 _:*7;p_jX(/j2t%[F-!U-pHj+(/1:t3ju:%0mx_jXp2/0 o7[+-[bHp<#$zBA50!j+(/1:pX<6([z $xXQuhsv(=XUw[[ahT3Jj:5 *P7[U-[Z $M0S$-/b:77$+-:hHz$#!')f-5$])*[U0 or0(cE1E00.pe94Ayx++cI1Y$+Z$ ) -7j5)$/V2:YZM-[u)9[ at;d3*P!-+mSXI:U2((E1j)hVWiYahZx3,y 86ud_Uu:KPU[_Jx(/1S$sdk%-A+t3jHY 8> /sd((e1:p=vJ:=_;[%t5-/be*7G# ) (=X5q $\.\ _.pHUV:PxJ+(*\:7[ a=!=7*==++(/1:PxJ)*/H2,4\2-'b+t3jL:%CaYB+49!1Vl Td=%)\HzXj+(/1:p0.+E9ILYX#=f=AH$,X((6 :23u\(39i43_JWIRA:$ux((6 :2,,\(39C48_3widi*P7dmz)v-9B<6((z $$YXf-IBST3J,:RIaYX#=iKa:$,x=%)10 o7X=%)12,uG((9c43Sq+y 8xiv40=%[A:zX;HM$xIV40=%'a:ZxJ+mSu+L T*;!-Iax_.Ph/1:pXj+(*\:97*k%-2HYH+LCi2$p>#Tvw2\=!YX++C(v)$y<= 5A:zX3,p$z $$1%ta51*7!y)*/H0 o1%ta5 *)!RW[*7;P_-j:.0*7!UP#*\:9[ a8*Q+h:xix_jXE[v2[*ZM-UBv0b<63/Z $>*zm-/bH(7*f<63[Z $[odV-ibs7><63[xaA-t()eU)t33P:K,;6.[(3E1t07g=%) (=xuQ $Ki(yx+h:k_*p7\VtJA+z<#y0J_a<_jX3iz $Gsd)-[xoW4\(3ixaA93(3evV90.P(6 :AaY3(3EVv90.p(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,-3e(FST3JU:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3X3(25p>8 _:x.f>_3x3(25P># %FAHz>;)$[*2'*Quh2*(=XUw+n='T_JQ $9-'dXQ+hi/H5[ aW.[A:zi-H)9,jy33xc[V:PxJ+9!1j$g;(C[be([ a\m-a5s!;,#/1:Px<_(/X4P_-xP*\:97\=7) -9 /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y33X(/1:pXj+9!1V$Uc )%-00.+e9P4[_-xP*\:*[ a;FKa57!J+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+Euf0 o\L((E/26-q+HS +$slkI)U-*<-)*[10 o\LKi)1-7I#T[BC*p!rup9>]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[B+*$<63/Z $[odP-[b+*$<63/x(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-;Q Hb4/[GsWFb4/573Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*o=+U(/1:PxJ)*/V2g9q_3EFS0++(/1:pXj)$/10 Z\T;9rXOw9D)69[Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(W'xAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.pH/1:PxJ+(*\:*7x#+XAJz<<6(sx ,sQuhi25p>8 _OR>*==++(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$XRU9! :L TK8*zmz)1-S=-i:]3u,oQ+hufyS7gd*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -0>5)*[10 oS2;3) -0>5)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R0uY e0mxsW2:R0mx=#P:'x)$H8 939 257;w>9MD/yj+(/1(==3q $5P*ob+I>S1:PxJ)*[ 269q_cEF+sxJ+(/25P<#to):hZ$Jl(/1:P0.+P9[3V_apH2u:0mz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e et3jLY 8x'w)k(3E ET3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/b+)=-q $9,HYX+JC2j2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!54w*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-$%2[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*5!R)*/H2VUg(cEV(=xyQ $%iAy33x(/1:PxJ+9!1v$,%((9il8_3WfDA:l T#=i=ah$,x=-/x43_JWida:L T#mf=AH$UX -[X4,,Q+:%c!y<+hc*\:;[ aWOD3*0!v)*/f23,g((9I4[_jwFdiAyx8 _:DIaYX#MiKa:$ux=%)10 o7*;!-iA7_Jx(UJ)(7*;!-Ia5_jX(/1)*Jrq $]P7X,gf-! -PxJ+(/1:T3Jh:]0AX03(>EHj00a+e9$U[-GXQPhs25p>8 _'R$>G=Qihix/t%[+-'*2F9qpH$ ET3Jhy 8#u,_]XC(257J##,X;*p!3w+.AHz=rL:J>*p!rq $9>9$//U2((EuE9j#/zB.*0!vPE*\H7[ a/Z%.*0!Vpe*\h77gd[MaYZj;)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZ_vX3*::([ a\T) -(<3j#*\j(7[[-[BjPjJh:*_*7!34>(V28Mc$-[2$5x8 _+m8/Y<<_(:xZW4G(*[bspXj+(/1(==-q $47hy3;x>UF:PxJ+9!1h$gSPf)12M%-(*'bs7ej+(/1(=X-q $57*7!]4981S$R[P-'25pe#![[a5s!yh(/1:Px<63SXm[=Q+h/%s5[ aW2Y7*=b++(/1:PxJ)$/%2\%<(*[B+9bJ+(/1(oxJW ]3*P!J+3$%0 o7st[bc*P!J+3SJ2j.0kINA:zXjP>'x'[*Q+h/1HpB]q $x>*77%Y f1*P[ a=.[a:$,Wu-/xl<9[2-/XLGXQ+Y 8I;A9Q+:R4:Y=rwf0=*p7%![)10 o,$/-/XLv0%2')12,+s*()10 oUwp-/X4MBQ+:d-Ug%q+:D=:YX8 _I5GuYX#mr/A:$U$$-/X4\-Q+Y 8Cm[_jwi%2lJ1q+:]-'dXQ+Y 8$]7_jw24%*P7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p7*\9X=*p[ +)+%0239$f36 BU\-g\ 96z66' 2C 277-Wm6 6h$=#I:8 -9hyI++P:25Ph#2%'ahZ=VU9!1t$\qpH/Z 357vwC9:Hz$rLC$f+70A+C97a7_UX(i/(=Xvw k%*7!3iC*\:(7K(3e10 [=#p:UX$7!5h3$ +Px<63IXOy=++y k%2)7;w$[by9=UPp/1(==rwU) -p[ g3:'X)$tyxm/H+(;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3,9!1Vl T#203m*7!3,9!1v$#G*-[bVS0APW9E[%0 o7WP-/bT5$5w.'a57!-pP/1:Px<6('X]S_-Ph(*0 oG;f-!u-sE]+(/1:TtJ+:d1*5!R)*/J28,4(3EJ+(0.+w6 :2v+S+-'bH$y923)1-)J-3:%-'5_.pHUV:PxJ+(*\:s[ aWO\7:,_-+:%-'7uQ4huf)tTj4:%-'5Uq+H/Hh([ aW9x=:yx++(2X(J10(*UB:)xJ+(/1(=x-Wob4/yx+4):Z $$1J(3E :07[d<)\+ZxJ+(/1:P0.+36 :/P_-xeI25PI#F3) (=XUw'[A:$1-(36 :]T%[((E1h$rJ(>S -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>yI-W%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA57!j+(/1:pX<6(sx4H#s(cEV(=xyWod>*5!R)*/H0 oY%/-! -PxJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY3#6 :OF_Jx>9$/yx+l3IXaf9x(Meh+50.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_]x>'V(==3Q $O#U,Oq+HU j)7*f!XMqhHUu(==3W%4=i61QPh/*+$s%/-[25pi8 _%R2*p!5w%ja:$#T[T)V-079vTj>pyx+pP6 :;[Y<(39mdH#qpP9>!/=qpHIHYT33+y 8>!v=QPhihyt33+:*IoYB#)U)/-70A+W6 :] _3xwI t;0.Uw9=\y=+U(U1Y$0:(3E +)ERW+M8;y=<_c/Z $8mCF-i2$pH# 0w>*==+i(/1:pXj)*[%0 oGsp-!u-)j]+(/1:T3Jp:47H3_jw.X%*=B+i3(1:pXj)*/%0 o1s(3EF+TtJI:0=HYB<6((xMX=q6mEHYPxJ+(/257>#!%[A:zX-iC6 :268s(*'B:PxJ+(/1(ox-WRx2*==+4)'1:PxJ)$/12J.0((E1:7I-Q $97IX9X((E1:7>5W ]3u,oQ+h/1H)B#2%.A:zXjP('f0 o%g8P_JQ $d,hyx#m.'A:$U9K'xa:$u[+-/z $,12k-/x4\XQ+:d4;yx#mr-A:l Tx!%)12,Y<= 5a:$.92A/A:l T*\3)126G-((9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((9$]t%[((6 B(8YZWFb4/7[ +)+%028\TKqnJ0 Z9$f%472T9DS3M;O.O3U:M2GH#sW0*3GH#sW25Ph$.[;m9$;Vh#t'%J26U' :]c36[ '+:=2'P$;W2d6z$=++Y y 280S+)(xi,8\w3E10 :b# 9x1Y07*M;=XHzX8 5M9[(jX5J:]C3873x(6 e761DU:]c387*$oS%:.O3Q 7W$;Vj#t'%u261Dlc/D!7[ 4#25PY$.[;)9$;V>-+qn 0 '4*$o:XIgYVW25Pv5x/d36 e761D4:]c367*$oS%:.O3Q 7W$4:##tiY[261Dlc/D!7[ 4#25Ph$.[;39$;VM\)e'1Gab8 oU(xDt6C 9.(x6C 9$4:.#TIy$26\tk[c$oW90s36 eO7=#v9C8zJ7T)[C8zJ7*M;=XI,8\WFb4/7[ 4#3[XI,8\W2d6I$0Z;2d6!8YuYqnu2>_3X(6 e7(7*$o[XzT%Jhm92UVM$2w\D!)7K(3e10 '4]W25PS$#<2(2V2T9DvRx*p.OVWU) -p[ 4#3/XIgY5W+*7:9I#)<%.MJI9SZ:XoY=++Y 38V$.[;M9[(jX5,:*0 WRSJ6cGs$\qpH/Z Fh.t5:]C367\) //V$#<2CixDt-/#+Xxi,8\w2D6i$st59c$D:6h#jcG+l !z![k,'$.KV<-di>mzFQ[xH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4:50*OB+JMu*+pXj)*[ 0 o1D($[BS5=-4(/1(==3W2ba$0!-pe$1:Px<6(IXIV_aUH2 )(xJ+(*\:07\5o):hZEV+)2JY(0.+c6 :z:9q_3EFSP$5h)$25Pb#9-8%-PxJ+(/1:TtJ+y eMDv0%wUm0 t+#TUm02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3HW*\:*[ aW mEoY=+P)$25p># %FAez=v)$[j2'*Quh(25pi# z57(YX8 _Y 8-'dXQ6Weh:pXj+(/25p=#\3)1-9$UL:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ajPh+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-ubT00.+E9c78%qUHI25P>#;iKajZ<<6(SX 3sQ3h$v(=XYq $ri*P7%=+)123uQ+:RCZYX8 _fDI*p7X=-/X4,_JWir[*P[ aMi=a:$ux=-/x ,OqpHI1(=xyWod3*7!Rl9!1vL T%=%)123Ug((9I43sQ+:DIaYX8 _ID>*p7XMFKa:L T*;!-Ia7_jXE:UJ$.d#[R>JYX++($f26yCFfk3*p7*K%-2hy=<_((Z $69GF9'AHt3j,:%6D\%Q+h(xI[,k(3E*h57*Y'nahZ<53y 8p(3%[((e1H)[ a$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $f9Q,h2j(=XYw,bc*7!y)*[%2h*S*-/bH$#l(3e1))[ a[%)1-0[ a/,)1-PxJl>:u2>*q+HUH+$.0((E*+L TG8!xmQuh' yt33u:k,;6.[((evy*<8 _%R>*70.+W9>lT_Jx)9>\YX# 0J_*5!-+(6 :pwd:/6)\tZxJ+(/1:P0.+c9=av0QP:o.78_34Y 8xAa93(>EJvP0.p(9>!V=qIH2H:T33+:*iOyb8 _:*M*)!3)$/*2MDQuhi255e#$t)1-)J#)T) -PbRQ $9[Dh1QP98%:$#t#[)v(OXvw+m8aY33X>/1:pXj+9! Jl T#\ [a50!-4(/1:Px<6([X]J=%((9,'5_.IH/1:PxJ+(*\:5[ aW'xa5(!-+(/1:Px<_(:XMg=q6mEH:PxJ+(/257=8 _r- *=J+4(/1:pXj)*[h2\s3(*ib:pXj+(/1(=X-w2Y7*7ju+y 84't_.Phu*+pXj+(*::p7ST[)1-pX3HE'x'6-zm-/b:pB8 _ ]3u,oQ+h/1H(B#2%.A:zXjP('*2jslkI)1-pXjHp97AF9Xd-/B:P=3Q $377yj#2+mM*5<#2F*-*77s=9\>*7[ aWf\7>p_jX([123G3((9I]5_jq $r-Ug%q6cE1:PxJ+(/2$Ph#='/a5*!R+(/1:Px<6('XlgOZ(*IB:PxJ+(/1(=x-Q $9Imp_jwF0=*70.p(9Imx_jwF0>*P[ aWF%2lJ1q+H/ 2,+s*()12,g3((6 :2,g-((9cp/1s(*UB:PxJ+(/1(oxVWI51*p7X$Zba:L T#mr/A:$U$$-/X4\-Q+:d4Ayx8 _:dP(3%[((9$Pj/j((9$]7_JQ $9$]5_.IH'1:PxJ+(*\:s7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p[ +)+%026\tk[c$oW90s36 BU\-g\ 9iU\-3W39%2s7VQ u[Xh$b#3::XOw9D)69i*o$++(/1:PxJ)*/*2,_apH'1:PxJ+(*\:07[K-8u-s=y+(/1:T33py 8= YT-X>:h:pXj+9! H$.z($'be0Jj+(/1(=Xrw2%A$7!5+E/1:pX<6(ixZ:yQ_3ej)p_Auh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bh;0.+e6 :2jm49-[bH;0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-0h3Uy 8x]7_Jxw'JY$g-(*[bJ7r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)*J$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*[B:PxJ+(/1(=xyWIw['YB+49!1V$yx/-'b+t3jLY 8pL[_.Ph/1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1vsE8 _U.A:zH#T[)1-*=rw%.04yj+lP'257x8 _U.04YX+PW9$//Uq+HI%+$slkINAezH-49! Hl TK8l[_3)*/*0 oS%)-/BY$s:((9[D DQ4hixPWD:/6)1-7<8 _'kp(Y=#90w[*7<#/zB *7!rL)*\Hp[ a/Z% *7!Rl)*\hP7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![[z -t#dk:*0 .=t*UcGH5[ +KR->]J7*90bDh/%'#2Cgt$-#;:n32a%#Ky y 2A%# 9X1y$Bv+h/z 3p72F:=2'p$#u>/b:l )*P:%xZt%jH:Bx/$.KV<-di>mzFQ[z -/R0/.Xxi>mzFQ]MD/-/P:[xJ$J#iY o 277-wM9/2>mz;9\xLYTrX(/1:pXj+9!1T$uQ_>e1:pXj+(/25p<#$<):szJUi(/1:p0.P36 :;V_aIHU*SPxJ+(*\h77*K-8H-5=yj(/1:T3J4:]P*o>+U3S*:PxJ)*/V288D($[Bj7b]p)2*(=x-Q $=6Uyt3xc[%E7$5j9!1j$\q_3E1:PxJ+(/2$Px8 XUmp(37KV<%2P$.KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -7$U)*/h0 o7SV7oAHz=5J9!1V$#G*-(bH)0AP)9E#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-'1SZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P3i:K8'y=<63/Z $<6(SZ $3,G((9i4[_JWfDIaYX#mfkA:l Txm%)12,U%/-/Z $6yCFfk *p!YiM'xiv40=%'A:zXjJ#9$ h-%/[)1269gf9[ahTtJ,y 8$u[-l>_3xw[%26+[d-[B+9j8 _O*I'G_jX([/0 o1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8#uYe+H)*\:*7LKi) -*0.pc98VIm9m!/mQuhu*st33+:kG W_-XM$/(==jw%N3DYB+u32257B#/.5$iG_jXp2h+l TG=%) (=XUw%r2*P!5W%JA:$#t[t)%-5Xjq $\.\ S9(*$B:PxJ+(/1(=x-W'kp(Y=#90w[*7<8 _:KgU7_Vx)S1(==JW%nPhyh+he/257x#)FOajL T#)U)/-70A+W9,\YB+49!%e$1:((e/)$0:(3E1j0[ aW+m8;Y=<_C/xZW40(p*::)7\V!kA57!v+(/1:pX<63'z $$Gsp-!V-5p_jw24 *P[ aW24%*=h+U(/1:PxJ)*/u26+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')10 Z0\;<9$oW90s2o.ux63q H*[ /7*90bDh/%'#2CgtL !z![k,'$st59c$D:6h#jcG+$sGwrsW+*7:9h#tiY[26U' :r0MXb8 oUuxZt%jJE96('%#TIy[26u' :R0mxJ8 oU:xZt%jH>9[(jXUL:]C387*m;=xL/R0iY 3Me$mGwrsW2d6z$8X$qYc;.j8 o;'xZt%jPMsxi,8\w2D6Z$8x$QyC;.H8 o;[xZt%;i:=2'p=;L:]C387'm'c64G6vq 7Y12:042:=2'sh#tiY[2:U[S;d=G)[ 4/39>('%#593726U' :K$/.S*fqIZ F[X#/9372:042:]C387GT[c>ix6rq Hb4/[GsW;d=G:U[S>9 257;Q ;[XH$H#_)e1H*$v+Ws2$pJ#2%[A)z<]u9!1)$%Gu-$bT;e<6(2xoY=++Y y%2)7-W$2B:7>5I($H(ox;W K *s!R,c*\:s7s/c)*-(E])*/J2>_3x(6 Ph$J#i:%[4/R0wf):sz=v+(/1:p0.+p9C*OB+J(/1:pXj)*/j2>_3X(6 BOwY<=:%[4/r0Wo9i(<0%(m973tDQup93pyj-Q $W3pyx++m98Uy=+I9!1+$*ZM-/XZY=8 _;BAJz=-L9!1T$slV-$bepH<6(ixIX_Jxm2uE$\Q+huUHS[ a[%)1-07g8'g_Jx(/%S57ST[)1-pX3JC9>'6_Jx(/%0 o%**2)1-PxJjc6 B(8YZW;D=g:u[s>6 BU\-g\ 964g6'M'Cu277-Wm6 6h$=#i:8 -*H]+3/*TtTj3:X>HYJ+4#'25pJ#2%'ATzi],9!1y$\QPh/z 357VWc9:hZ>V,([1t(0a+m97A7_;xP(%(=x;W K%*(!u,#*\:97k(3E10 V=#3::x 8uz![9I*O=+LW/1:pXj)*/v2,_A3h(1:pXj+(*\:97K(3e10 Z\T;9rX 8UZ![9P2309)F)u2j8<[-'v2X+q3c6 :7X+q+H/u2H9qpH:25P<#8*P!RW%.04yb+4e:257x#ta]a:ZI]4:o#u,_jXM/jHl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=Uw7x8*s7S5<)1-pX-JE6 :2[%[((E1:5h-W ]3*p!j+3$%2[%*((E1:5[ a22f$*P!J+($%0 Z0\;<964G6'm'cU0 Z9$f%472[.0S%]3G073Wc9u0 [=#4::X$9!]H(ufJ;J<63uxoY=++Y % 2S7vwo=cU\-#$;*=*OB+HW(j:pXj)*[126*Q_)evypXj+(/25p<#9-[b:l 83w39v2o=+I>/1:PxJ)$/ 2JS3(eEV(=xVW K%*=I++(/1:PxJ)*/*2>_3x(6 6j$h#U:8U-*iU3(/jHtTju:X>HY<+P9!1)$%Gu-[bJ;0.+p9M*7!jq HO. T,#;+d0MX7DWF*-(3_;W y2\YBrw[\a)5[ a#[\a:Zx;W!bahZh<6(IX<6($xafmQJh(1st3j4:]3*P!;hm(XoYX+3M[U0 odg((EV2[*ZM-'B+*h<63/XID.q+H$F+$\lkI)1-SX5PY 87'Y=<6((x'309(397Lt+G(36 :2toQPh[*2'%c(m973/_jX(/%T*[ aW%x=*P!J+c:%2j.0((e1:7i-w%x$*P!J+c6 :'6/*((E1:PI-Q H*[ /7GT[c>ix6rq Hb4/[GsW2O.UX6*90b3G573Wc9u2)[ kp:[Xj$j#I:O.UV09WF):jZrP)2jy(0.+C9M*O=++(/1:pXj)$/10 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%J+(/1:P0.+39,hyx+h)$H2MBQ6We%JpXj+(/25pJ8 _.uAJzXjw.U3*=j+p(I1:PxJ)$/12,xqU9!1YL T\=7)%-)Xv)*/*2v+S+-uby9<#;6X *p!5iE(z $v+Su-/b:7H#;6x14y33x3:1:PxJ+9!1hL Tdy [C*)!UL)*::)7DY 'c*P!3lc$X(j1j((e1:S$8 _9X=/Y3;XC/1:pXj+9!1H$yz![) -57[+-/BE;I8 _:5GuYX+P>93:Y33X(/1:pXj+9!1T$-3(*[B:PxJ+(/1(=xuQ $9=hyx+pwIX;5_JxcIH2m0s$-!*-PxJ+(/1:T3J3y 8xmp_-+>e*2\1QPhi/(=X]wR-ahZIV39! vL T$/-! -0Xj+(/1:t3ju:\0;J_3xP/1(oxRW;%04y=y,m9$3,-Q+h/vVl T#T;DG*=J+H(/1:pXj)*/%2,8qpy 86ud_rX>9> /sQ+h/1HS]w+j=AJM'((EHh)7G# ) (==jq $\.\ _.pH2/+PxJ+(*\:7[ a=!=7*s!u49!1v$uC )%-00.+E9p4[_-Xp*\:*7D=%)u-(<<6(SZ $3,Q+:RIZYX#=i)123U\((6 :l,,q+:DI*p7xm-/x43#Q+Y 8C48_jwidi*P7dmz) -0X<6(sx ,-QPhih(=XYq $riAyx#=IkA:$,X=%)12,,g((6 :4,Sq+:DCL[_jq $]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+:]0ax03(3*::;[ atrw2-A:zirq $K#U,_;xw'F(==JWu.04yx+U(SF26-zm-/bel TG8*\hP7gdoMajZjuI9! :$S2f0)%-5=5)*[%2[G[t25a:Z<5lP6 :A3Sqp9!1t$s%)-/by$S:((9[d dqUH'1:L T9VtJ>PY3UX(/1:pXj+9!1J$1g;9) 2>Mc -[V0 o7GD<[Asz$Y+9! :$s2;3)/-9>j)*[12t,K(C6 :2T\qIH[2$PI#\T)%-00.U#9=\yx+Im92\Y=++Ciz $$#T#') (obJW+M8/y<<_(:Xzw4g(*[BSPxJ+(/1(==-Q $9,'7_.4h'v:pXj+(*\:77W23RA:$gSu-!/-pXj+(/1:t3juY 8x;j_.Jh'1:pXj+(*::)7$$3)\)z>j+(/1:p0.P36 :MX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Xi:%QPM$10 ors)-! -sIR+(/1:TtJ+:x$/yx++([Jv57st[bc*P!J+c6 :'6-ZMZ)1-Px3jc97AF_Jx(/ :5I#2%.04yx++(/J+$%G89I;p_.Lhi1:pXj+(*\:57%$zBA50!j+(/1:pX<6('z $$,$+-/XL\1QP9! :$,$f-/XL\sQ+Y 8xLv0%2')1-p=#m6X;:YX#M.[a:L T#M.'a:$u9k'XA5S!j+(/1:pX<_(:x4gxq+:D=!/_jq $9cMP_JWI0=*p7X![)12,RG((6 :2,y<= 5A:$.92a/a:$.WP-/z $$.Wu-!/-5Xj+(/1:t3j3:]-Ug%q+:]=:YX8 _25GuYX#Tr/A:$.$$-/Xi\-Q+Y 8$m[_jw2%2lJ1q+y e2Zv9#tuM0/..kv<-DjL !z![k,'$.KV<-di>mzFQ[xH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4:50*OB+JMu*+pXj)*[ 0 o1D($[BS5=-4(/1(==3W2ba$0!-pe$1:Px<6(IXIV_aUH2 )(xJ+(*\:07\5o):hZEV+)2JY(0.+c6 :z:9q_3EFSP$5h)$25Pb#9-8%-PxJ+(/1:TtJ+y eMDv0%wUm0 t+#TUm02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3HW*\:*[ aW mEoY=+P)$25p># %FAez=v)$[j2'*Quh(25pi# z57(YX8 _Y 8-'dXQ6Weh:pXj+(/25p=#\3)1-9$UL:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ajPh+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-ubT00.+E9c78%qUHI25P>#;iKajZ<<6(SX 3sQ3h$v(=XYq $ri*P7%=+)123uQ+:RCZYX8 _fDI*p7X=-/X4,_JWir[*P[ aMi=a:$ux=-/x ,OqpHI1(=xyWod3*7!Rl9!1vL T%=%)123Ug((9I43sQ+:DIaYX8 _ID>*p7XMFKa:L T*;!-Ia7_jXE:UJ$.d#[R>JYX++($f26yCFfk3*p7*K%-2hy=<_((Z $69GF9'AHt3j,:%6D\%Q+h(xI[,k(3E*h57*Y'nahZ<53y 8p(3%[((e1H)[ a$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $f9Q,h2j(=XYw,bc*7!y)*[%2h*S*-/bH$#l(3e1))[ a[%)1-0[ a/,)1-PxJl>:u2>*q+HUH+$.0((E*+L TG8!xmQuh' yt33u:k,;6.[((evy*<8 _%R>*70.+W9>lT_Jx)9>\YX# 0J_*5!-+(6 :pwd:/6)\tZxJ+(/1:P0.+c9=av0QP:o.78_34Y 8xAa93(>EJvP0.p(9>!V=qIH2H:T33+:*iOyb8 _:*M*)!3)$/*2MDQuhi255e#$t)1-)J#)T) -PbRQ $9[Dh1QP98%:$#t#[)v(OXvw+m8aY33X>/1:pXj+9! Jl T#\ [a50!-4(/1:Px<6([X]J=%((9,'5_.IH/1:PxJ+(*\:5[ aW'xa5(!-+(/1:Px<_(:XMg=q6mEH:PxJ+(/257=8 _r- *=J+4(/1:pXj)*[h2\s3(*ib:pXj+(/1(=X-w2Y7*7ju+y 84't_.Phu*+pXj+(*::p7ST[)1-pX3HE'x'6-zm-/b:pB8 _ ]3u,oQ+h/1H(B#2%.A:zXjP('*2jslkI)1-pXjHp97AF9Xd-/B:P=3Q $377yj#2+mM*5<#2F*-*77s=9\>*7[ aWf\7>p_jX([123G3((9I]5_jq $r-Ug%q6cE1:PxJ+(/2$Ph#='/a5*!R+(/1:Px<6('XlgOZ(*IB:PxJ+(/1(=x-Q $9Imp_jwF0=*70.p(9Imx_jwF0>*P[ aWF%2lJ1q+H/ 2,+s*()12,g3((6 :2,g-((9cp/1s(*UB:PxJ+(/1(oxVWI51*p7X$Zba:L T#mr/A:$U$$-/X4\-Q+:d4Ayx8 _:dP(3%[((9$Pj/j((9$]7_JQ $9$]5_.IH'1:PxJ+(*\:s7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p[ +)+%026\tk[c$oW90s36 BU\-g\ 9iU\-VW39%2s7VQ u[Xh$b#3::XOw9D)69i*ob+4(/1:PxJ)*/J2,_a4H/1:PxJ+(*\:97[K-8 -s>-4(/1:T33py 8= YT3XCs%+pXj+9! H$.z($[b+0Jj+(/1(=Xrw2%A$7!rPM/1:pX<6(ixZ:yQ_MefHSJ;3Mu25p=8 _+y0*OB+PE'UV;ev)*/%2>_APh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bh;0.+e6 :2jm49-[bH;0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-0h3Uy 8x]7_Jxw'JY$g-(*[bJ7r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)*J$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*[B:PxJ+(/1(=xyWIw['YB+49!1V$yx/-'b+t3jLY 8pL[_.Ph/1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1vsE8 _U.A:zH#T[)1-*=rw%.04yj+lP'257x8 _U.04YX+PW9$//Uq+HI%+$slkINAezH-49! Hl TK8l[_3)*/*0 oS%)-/BY$s:((9[D DQ4hixPWD:/6)1-7<8 _'kp(Y=#90w[*7<#/zB *7!rL)*\Hp[ a/Z% *7!Rl)*\hP7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![:z -/R0/.XxL/R03:[xJ$J#iY o 277-wM9/2>mz;9\xLYT-Xp/1:pXj+9!1y$uQ_)e1:pXj+(/25p$#$<):Hz$r,(/1:p0.P36 :;V_apHIuEPxJ+(*\h77*K-8 -(<;+(/1:T3J4:]P*o=+j3U1:PxJ)*/V288D($UBj9=3p3[ (=x3Q $=6Uyt3xe[HY0>-l9!1j$\q_3E1:PxJ+(/2$Px8 XUmp(37KV<%2P$#KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -7e<6(sz $$%TOu) -7E<6(SXZ[/QPhsU(O=Uw7.AJz$U)*/*28O[29)10 o792A/A:z#!%)1-pBr+)9-uG%QPh[UytTj4:ypu,_33M2z $68xF-/bJpJYw2yC!YX++C:/s$u'(3e1H;[ a59> /S0(P*\:9[ a/ob> yx++(/ S(7\['K7d:_Jx#SXAH%qp9!1YL T9VtJA57!;4(/1:pX<6([z $34\2-! -pXj+(/1:t3jL:d8zJ_-xP*\:*7DM%)%-00.+e6 : 3Sq63E1:PxJ+(/25P>#=F)123,\(39I4YX8 _:rczy=#=IRA:$U%((9c4yx8 _:DIZY=#Mi=ah$ux=-/x ,Oq4H2%(=x]Q $9p4x_rX>*\:;7%=%)123uG((9i43Sq+y 8x43sQ+:dcAyx#mIR>*p[ aW2%8/3S3((E1)9juW2%8/3s-((e1:pJY3p6 :IV40=%-a57!J+(/1:Px<6(2XI/S0)3)/-*bR)$/H269gf9'ajZ9$A3\q+HSHS$.9$Z)1-Pb]4m9P(3%[((E1h;34:k#u,_;XEi%(==jq $O#U,_Jx3$Xix9x((evJ07g8[h(==3q $Kg w_Rx>[H(==3W%n3dy$+3m*\h77G\']$;Y=++Wixa3sQP9!1Tl TG=9)1-97g[-/Xzwd:(PEV2 T_3WuM8zy=RW%n0hy=+4e2257x8 _%NpHY=+4E2257X#)foAJ$0K(>e (OXUq $4_*7!u43$F(=buW'jahZbJ3(2X( _3x3I/E07\v!5ahTt-+y 8[Dh-Q4981s$#t#%)\HzHj+(/1:p0.PC6 :]J=q6mE/);xJ+(/25P=#\ [I*p7W2C)\JzH3,(/1:p0.+C6 :;J_3x#I2$Ph#!'[AJt3j,:03hy3;xe21:PxJ+9! v$RGP-/b:5H-q $9$3J_.UH/1:PxJ+(*::57$29)\hZ<5U(/1:P0a+(97IX_Jx(/ t5[ aW ]3U,_Jx(/ v97ST[BC!YX++([/J$%G8-/b:p=ju#6 :'[*ZM-/B:PxRjP:X'[*zmz)1-pX3iC9E'h_;w =.OybRQ $xi(<_JW r2p[_3WF\7>P_JQ $r,hyx#=.'A:$,9K'xa:$,[+-/z $312k-/xL\XQPp9ImG_jwF03*P[ a=RKa:$,d)fX=*p7XY f1*P[ aM.[a:$uWu-/x4<9[2-/X4GXQ+Y 8C;A9Q+:D4:YX#MR5a:$u$F-/z $,RG((9c T,s$-/Xi<%h+-/z $6g3((9$]5_JW2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jw242'G_jq H*[ /7%KR-u0 Z9$f%47239$fc9 257;W>6 mh$=#U:UXS$\TKo*-23_ahH/1:PxJ+(*\:(7X($[BjPxJ+(/1(=xRW'ba$s!;pe/1:Px<63[Z $GyQ_Me1T*Xj+(/257=#T<):Jzer3(/1:p0.+p9$ YT-X#[U:pXj+9!1+$#';-8 -9Jj4pivyt3jPY 8[3/_A,h/f)5e3i(*\:S7K($[b:pXj+(/1(OXjq HO. T,#90bP(<7\90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZ=])*/H0 o7SV7oAHz=])*/h28SH(3EH)Tt3j:3#*5!5j9!1t$#2$ *A:l T#Y f1*P!RI3'Z $$G3((E*j9$#\C)\HzB34(/1:p0.+C9,)yb3x#$Z $MJ0(*ub);ej+(/1(OXjwI/AJz<<6(2xZ3)QPh2vTt3jJY 8x <%J(cE 2V+sp-/BSsb;WO\7JY33XMi1:pXj+9!1)l T#;6x14ybJWo\7h,_Rxm(u(oxRWO\7J,_jX(s Tl T#) 51*p!j+)92'G-Q6Me1spXj+(/25pB#;<03*p!rH>6 :2GXQPh[1+$12k-!v-pXj+(/1:t3jPY 83:YB+Lp*\:(70p-[25PI#$3)12gbqpy 8,(j1Q+h/ 2\XQiE[by$R[(#e%y;0.PM6 :MX_-x((V(==yWRKa:Zx-4(2Xp/1s(3E )90a+P96 /UqpmUJ0 o.'M[)1-5x;l:]64a_Jx('/S)7X5-[B:7E8 _;B;*(B#/ob>*P!J+(:Xav9GF-i25p$8 _%%0av_jX(/1H)i# t5>'W8Q+h(h2[4S(3*\:9[ aY0j_*==+3P/1:PxJ)*/ 0 o,c )\hZxJ+(/1:P0.+e9C78%Quhi25p>#;IkAJz<<6(sz $v,G(*[b:pXj+(/1(=XYwfRA:$,% -[xl,_JQ $9I48_3wFdi*P7x=-/x4,_jq $9cl8_3WID[*77XMF)12vu2(pejJt3j,Y 8x ,-q4H:25PE#=fkA:$,X/-/XL,,G((6 :2,,g((9C4[_jwidiAyx8 _:]p7x,GP-/b:S$;J:]P7X,gU-/B:Px;lmIZ $6yCFfk3*==++(/1:pXj)*/j269GF9[Asz>-4981V$.z/[*%*5!rL9!1yl Td5007*p!;P):xi[,K((ehV)7*y'NA:zX-,pux t,S$-/b:7erJY 8x;3.H$() -*0.+e6 :;3.H$3)/-070) 51*5I#8<) -(=])*/j0 o*ZM-(Bj;0.pm98;,y 8M!/Mq4H: vT33py 8>!vmQ4h: Vt33P:kG/W_5XMu257=#/.5$Ig_3x($V2[,g(3*\:([ a/F*a:Z$#/t)128m:[-ib+$+t[tk-*p!34Y 8=av0QP:o.78_34:kGu7_3Xpsj(==jq $Kg 7_3xPSJ(==JW9rm*57<9-:BhTtJjy 8,\Y=+Jp[*et3-J:5_*7!-+M/j2tDQPh[vs;<# 0w=*70Au(6 :zw40(P*::)7\v!Ka57!V+(/1:Px<63'Z $M%3(*ubsSej+(/1(=X3w.x lyx#\ 'a55!Vp#/1:Px<6('Z $G%QPh(v(OXvwR5 *50.+#94/7_.3hsj:pXj+(*\H*7$/3)1-PbVUy 8xi:%Q6Ce1:pXj+(/2$pB#! *A57!rHC/1:pX<_(/x'6-Q+h/1H(B8 _:X$//uQ+h/1H*$#22-04a_Jx(/ S57s/,)1-Px3+c(Z $jslkI)1-pXj4Wi/2JSLKina:ZxJp>'XfJ4q3:X[D>_-4Y 87Lt+Q+:XI(*p7%;9r7;yx#m6X;:YX8 _I4 *p7X\c)12,+z$ )12,1J((6 :4gOZ((9cMP_JWI0=*p7X![)10 oU$/-/X4v0%2')126+s*()10 o.wp-/XiMBQ+:]-Ug%q+:]=:YX8 _25GuYX#Tr/A:$.$$-/Xi\-Q+Y 8$m[_jw2%2lJ1q+:],(J1q+y e2Zv9#=<03Jl !z![k,'$,z![[xH$B#3::z o773wC9U2)7KV<%2P$,Q_)e1:pXj+(/25pi#m-8 -5Xj+(/1:t3j4:50*OJ+33s1:pXj)*[ 0 o1D($'BS)>J+(/1(==3W2ba$5!]4m/1:Px<6(IXIV_apH21vPxJ+(*\:07\5o):hZ$;+PIV+90.+36 :z:9q_#E1Esb]p>/25Pj#9-8%-PxJ+(/1:TtJ+y eMDv0%wUm0 t+# Um02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!3,9!1Vl T#203m*7!3,9!1v$#G*-[bVS0APW9E[%0 o7WP-/bT5$5w.'a57!-pP/1:Px<6('X]S_-Ph(*0 oG;f-!u-sE]+(/1:TtJ+:d1*5!R)*/J28,4(3EJ+(0.+w6 :2v+S+-'bH$y923)1-)J-3:%-'5_.pHUV:PxJ+(*\:s[ aWO\7:,_-+:%-'7uQ4huf)tTj4:%-'5Uq+H/Hh([ aW9x=:yx++(2X(J10(*UB:)xJ+(/1(=x-Wob4/yx+4):Z $$1J(3E :07[d<)\+ZxJ+(/1:P0.+36 :/P_-xeI25PI#F3) (=XUw'[A:$1-(36 :]T%[((E1h$rJ(>S -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>yI-W%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA57!j+(/1:pX<6(sx4H#s(cEV(=xyWod>*5!R)*/H0 oY%/-! -PxJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY3#6 :OF_Jx>9$/yx+l3IXaf9x(Meh+50.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_]x>'V(==3Q $O#U,Oq+HU j)7*f!XMqhHUu(==3W%4=i61QPh/*+$s%/-[25pi8 _%R2*p!5w%ja:$#T[T)V-079vTj>pyx+pP6 :;[Y<(39mdH#qpP9>!/=qpHIHYT33+y 8>!v=QPhihyt33+:*IoYB#)U)/-70A+W6 :] _3xwI t;0.Uw9=\y=+U(U1Y$0:(3E +)ERW+M8;y=<_c/Z $8mCF-i2$pH# 0w>*==+i(/1:pXj)*[%0 oGsp-!u-)j]+(/1:T3Jp:47H3_jw.X%*=B+i3(1:pXj)*/%0 o1s(3EF+TtJI:0=HYB<6((xMX=q6mEHYPxJ+(/257>#!%[A:zX-iC6 :268s(*'B:PxJ+(/1(ox-WRx2*==+4)'1:PxJ)$/12J.0((E1:7I-Q $97IX9X((E1:7>5W ]3u,oQ+h/1H)B#2%.A:zXjP('f0 o%g8P_JQ $d,hyx#m.'A:$U9K'xa:$u[+-/z $,12k-/x4\XQ+:d4;yx#mr-A:l Tx!%)12,Y<= 5a:$.92A/A:l T*\3)126G-((9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((9$]t%[((6 B(8YZWFb4/7[ +)+%02[M')q].3./c>qnV0 Z9$f%47261Dv+*HjP62U:W[0 Z0\;<9$;VM\)e'1Gab8 X<03aM%#mj01sE6K;fcGH)7*$O[xiGy;w25ps$.[;)9$4:##TIy$0 '4Rj:M2GH#sW0*3GH#sW25Ph$.[;m9$;Vh#t'%J26U' :]c367D:0/mj01s.o33Y 38D57\) /v)$#<2(iU280S+puxiGyvw2D6Z$.x5290mx=8 o!m 280S+pixZt%j4p9[(jXr4:]= 97*m;=xi,8*w<03Hl !< OBx4+Rji8cM 362P>6 BU\-g\ 9$M3,Dvi=D4+r/d#932V7ZW0j_2w#8 o!'v2x7dw<902/7\90Bd!9[ 4#c2X/$Y#K:bXU$#kvu+(/1(=xRW+YP*o=+U3'Fh9$u)*/%0 o#'K-8 -5=-,32JtT3JU:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3X32*(=XYq $97D'\QPh[jTt3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!*-*Xj+(/1:t3jP:4 *p!5HWsx]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:ybJIH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y<+I:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA)zir)*/h2,4\2-'B+T3Jl:%cAyb+49!1v$y%/-ubT00.+E6 :l3_JWFr[*P7%m-/xL,#Q+Y 8I43_jwira:$UX((9cl8_JQ $dczyx#mIRA:$YXd-[B+P0.+e9P4X_3xPS25P>8 _fR>*p7%M%)123u%/-/x43sQ+Y 8C4[_jwidiAyx8 _2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jw2b>/T=qp981EL T*k%-2JY=<6((x :m$2-/be$.g=u) -(=-W2\=!y=+4)UZ $v0%2')1-p=vq $5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L Tlk-(by90.+E9#U,_3xe*\h57C8 FA:z=# ,) -pJvq $j>*P!RQ $K#*P!J+(S/Ss7k8-/B)*<#t[)1-(<8 _%.04YJ+JC(257X#9,BC*p!-+E(xIX9X((EF0 oSLKinahZb-49! :$\lkINA:zJUw2-04A_jXW2%yl TGDL[_3)*/*2[,<((EJ2[DQ+:=.\ _-XC/10 o+T[TK-*=I++(/1:PxJ)*/%2Gsd)-[xoW4\(3iz $$S2K3)/-9>J)*[12[ODp-:BY*x<63/X(3\qUy 8x(>_vX3*::(7W[-'b+t3-,:5_*p!v3:*_*7!JUP6 :28mC$-[2$5X# 0w3*00A+>9[DhsQ63e/:pXj+(/257B8 _:47hy3RxcI1:PxJ+9!1h$GspF)12m%-(*:B:PxJ+(/1(=x-Q $9='y3uxc/1:PxJ+981S$r[p-!u-*xJ+(/1:T33py 84/7_.3hi1:pXj+(*\H*7$/3)\+zXj+(/1:p0.+C9$3J_33w/Z $\%<(*[b)(_-4:xi(<_3W r2p[_3Q $9IPj/j((e1Hp7%\3)123g-((6 :l<9[2-!%-PxJ+(/1:TtJI:r=:y3yxP/1:PxJ+9!1j$,[d<)\+ZxJ+(/1:P0.+c6 :23Rj((9iMg_3)*[123R0((9iM[_JQ $9i T,s$-/B:77XY f1*P7x\3)10 o7x\C)12,+Z$ )\)ZxJ+(/1:P0a+>9C;p_jwi5gUyx8 _:D4:YX#MR5a:$u$F-/x4\Sq+y 8x4V0%2')126+S*()126G3((6 :26G-(*:BjPxJ+(/1(=x;W2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c 0 Z0\;<9$Ow9/de6 BU\-g\ 92UV.X5Z=Pt<623:]c387*M;]Z F>=#TIy$280S4:]C387*m;=xL/R0PY 3M:$.x529[(j<#TIy[26u' :R0mx=8 o;[xZt%rw2D6Z$.x5+964G6'm'c 0 'Y3W+*7+$.X529$4:##;2%D 6Y/Uy e0mxsW2:yC;.8x$Q[xH$B#3Y y 277VW$UB)0b;Im(*(ox;W K *s!R,c*\:s7s/c)*-(E])*/J2>_3x(6 6j$H#u:8U-S<-3>ufTtTj3:X>HYJ+4#'25pJ#2%'ATzi],9!1y$\QPh/z 77;W>9Pz,9$f:ra$5!;h(/1:Px<6(IX4yt-xw/1:PxJ+9!1Y$\qpH/Z ->md)f9pZ,9$F:%xLt+<=-ux':0:(cIX/<_;uY 88/<_jX(ux7/_3X>*\:07lkI)128_3Q $Y0*5!3Ue*\:(7g80)*-;xV)*/V26-Q+huj);7k((Eu)7j8 _tkA:z<#/,BC*5!rL>*\Hp7**2)1-(erwu.04yx+3(2 0 o%s(3*\:;7s=9\ah$%%)6KahL T#)Z) -7I#o wA)$%'K-/B:Pbuly 8xaj1Q+h/1J)B#22-a:ZxJpw'Xaj.Q+h/1Jl TSTA]A:zXj+W'z -t#dk:Yc;.8X$q[Z -/R0/.Xx 6y/;2%dJ$=#u:uz 773Wc9pi8u#=-8/-7xJ+(/1:T3Jh:da$7!Jh(/1:Px<6(IXoY=++Y %%2s7-WO=CL/R0w'Y2;yt3xm(V:PxJ+9! :$.L($:BEPxJ+(/1(=xRWu) -P[ +90%2l$Y* i9P2309)F)u2j8<[-'v2X+qU)6 :7X+q+H/u2H9qpH' ET3Jh:.04y=+4e(257x# -[b:5[ a5<)H-0E-)*/H2HGq+y 8xAFMq+H/1:*hV3:]3*p!U4:Oa:Zjy4y 8_aYX+4:k#u,_;XW'f(==jw2F$*p!]wu.04yx+U(SF0 o%s(3*\:;7s=9\a:$%%)6KahL T#)Z) -7I#o wAJ$%'K-/B:P=8 _:k7;YX++([1J(7ST[)1-pX3HE'xaj.Q+h/1:9<8 _ ];iYX++('z ->md)f9pZ,,z![9p2309)f)U2J8<[-'V2x+Q3C6 :7X+q+H/u2H9qpH:25P<#83JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(W'xAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.pH/1:PxJ+(*\:*7x#+XAJz<<6(sx ,sQuhi25p>8 _OR>*==++(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$XRU9! :L TK8*zmz)1-S=-i:]3u,oQ+hufyS7gd*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -0>5)*[10 oS2;3) -0>5)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R0PY e2Zv9#)<%$4:o\;W\d!S[ +KR->]J7gv;*D4+rJIqn )$1#f:KX $M3W0'Xds7*M;=XI,8*Q 7O%S$#<2(I 2V7*M;=XI,8\WFb4/7[ 49cIXds70W2d6z$.X5+9iU\-3Q 7O%Y$M;W+*7:0=#tiY[26U' :r0MX=8 oU'U26u' :]C387*m;=xi,8\wfB4/5[ 493/Xd770W2d6z$.X5+9iU\-3Q 7OJ2w=# 9x1+07*M;=XI,8\WFb4/7[ 49P9[(JxR4:5XI,8\W2d6z$,Z![[Z F>JUw2D6i$.x529$4:.#TIy$26\tk[c$oW90s36 eOs$# 9x1t070W2d6I$.X529$Ow90S2O.UX6-Q 7OuS$#<2(I 2V7*M;]XI,8*W2O.UX6*90b3G7[ 49mIXds7\) /Vh$#<2($V26U't:]md/-/tuM0/.b8 oU[xD77\) /v+$#<2#:xi,8*w2o.ux6*90B3g5[ 49m9[(JxR4:5XI,8*W2d6I$.kv<-DI>MZfq[Z F>X# 9Xfs$-#TIy$26u'T:]MD/-/TUm0/.B8 X<03aM%#TUm0/..KV<-dJ$=#u:uxsl \3w39%2S7vwUm0 t+#=-8v-pXj+(/1:t3jJ:DA$7!-4(/1:pX<6(ix;/_A,h'f)(33mUu)T3JU:Oa$9!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3X32*(=XYq $97D'\QPh[jTt3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!*-*Xj+(/1:t3jP:4 *p!5HWsx]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:ybJIH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y<+I:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA)zir)*/h2,4\2-'B+T3Jl:%cAyb+49!1v$y%/-ubT00.+E6 :l3_JWFr[*P7%m-/xL,#Q+Y 8I43_jwira:$UX((9cl8_JQ $dczyx#mIRA:$YXd-[B+P0.+e9P4X_3xPS25P>8 _fR>*p7%M%)123u%/-/x43sQ+Y 8C4[_jwidiAyx8 _2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jw2b>/T=qp981EL T*k%-2JY=<6((x :m$2-/be$.g=u) -(=-W2\=!y=+4)UZ $v0%2')1-p=vq $5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L Tlk-(by90.+E9#U,_3xe*\h57C8 FA:z=# ,) -pJvq $j>*P!RQ $K#*P!J+(S/Ss7k8-/B)*<#t[)1-(<8 _%.04YJ+JC(257X#9,BC*p!-+E(xIX9X((EF0 oSLKinahZb-49! :$\lkINA:zJUw2-04A_jXW2%yl TGDL[_3)*/*2[,<((EJ2[DQ+:=.\ _-XC/10 o+T[TK-*=I++(/1:PxJ)*/%2Gsd)-[xoW4\(3iz $$S2K3)/-9>J)*[12[ODp-:BY*x<63/X(3\qUy 8x(>_vX3*::(7W[-'b+t3-,:5_*p!v3:*_*7!JUP6 :28mC$-[2$5X# 0w3*00A+>9[DhsQ63e/:pXj+(/257B8 _:47hy3RxcI1:PxJ+9!1h$GspF)12m%-(*:B:PxJ+(/1(=x-Q $9='y3uxc/1:PxJ+981S$r[p-!u-*xJ+(/1:T33py 84/7_.3hi1:pXj+(*\H*7$/3)\+zXj+(/1:p0.+C9$3J_33w/Z $\%<(*[b)(_-4:xi(<_3W r2p[_3Q $9IPj/j((e1Hp7%\3)123g-((6 :l<9[2-!%-PxJ+(/1:TtJI:r=:y3yxP/1:PxJ+9!1j$,[d<)\+ZxJ+(/1:P0.+c6 :23Rj((9iMg_3)*[123R0((9iM[_JQ $9i T,s$-/B:77XY f1*P7x\3)10 o7x\C)12,+Z$ )\)ZxJ+(/1:P0a+>9C;p_jwi5gUyx8 _:D4:YX#MR5a:$u$F-/x4\Sq+y 8x4V0%2')126+S*()126G3((6 :26G-(*:BjPxJ+(/1(=x;W2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c%0 Z9$f%4726\TK[C$Ow90S39 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[Bj0xJ+(/1(=xRW'ba$7!J3e$V:Px<63[Z $GyQ_We :9Br+(/257B#T<):JzXvPC/1:p0.+p9$ YT3XM2UTpXj+9!1+$#';-8U-*>33MuU)t3juY 8[3/_A3hshHSJ;3M*\:57K($:b:pXj+(/1(OXjq HO. T,#90bP(<7*90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZ=5j9!1vL T#203m*7!3hw*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.jHS1:PxJ+(*\:77wp-/BY9IyW.'A5(!-u(/1:pX<6(uz $MJQuh/12mj0(*UBhP//(=XUwO\7:YJ+H)ix <%3((ejs*e8 _O\7JYX++3:x <%JM-! -7hJ+(/1:T3Jpy 8pPj=x(>e*V90A+>9PpJbX((E v5I#) 51*p!j+M2z $t%[F-!U-5Xj+(/1:t3jP:%0mx_3XC9=:yx+,#$Z $$12k-/bH)70+-! -pXj+(/1:t3jJ:- *==++(/1:PxJ)*/*0 o7[p-/Bh(<#$c)1-59>7j_3)*[10 o+T[T)\hZ$V4(/1:P0.+36 :lH#s(mE*+T3Jl:D8Zj_-Xp*\:*7dm%)%-00.+E9Pl[_;xwI25P>8 _fRA:$,% -/xl,_JWFd[*P[ a=ira:$u%((9C4YX#mf=A:l Txm+)12,U%((9p4A_3Xp/25p>#;I-AHz*P[ aMiKa:$ux=%)10 o.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:$.z/[* *70A+#6 :I/S0)c) (=x]WoY.MJ_Jx#9$a3\QPh$ J$.9$z) -0$;q $%2lJ1q+H/ SL T[=2F=:YJ<6($x;3.h$3)1-770) 51*5>+,p6 :#8<63'x7F%H((E 28*qpH/uSL T:/-/b+l TG8-/b:pXYi>uxof_jXMsv26-Q+h$v0 oSLKi)u-(b])*[12>*ZM-/BjP>]W2-04YX+,Y 8>!VMqUHU*ST33+:Kg/w_-xc[J(==-W%4=I61q+HIJv0[ a/FKahT3Jj:kI(YX+H:K_*P7\vTjajZbJ+y 8-D DGy-!*-pXj+(/1:t3ju:5> T_3WuM8zy=RQ $9>!/=Qih2h:t33+:kG 7_vX)s1(==jw9RM*5[ aW9OaSZ=<_($X] _-xP*\j;7[[-/BSs7<[-[b:5<8 _:=.7g_3)$'128Mcf-I2$Ph# 0W>*==+I(/1:PxJ)*[%0 o7W23)\+zBr+(/1:p0.+39,'7,Q+:47JY3vX(/1:pXj+9!1Jl T#$ )\TzBj+(/1:p0A+>94;7_.3hs1:pXj+(*\H7[ a![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb#T;XAHSijq $07(y33xm$V:PxJ+981:$%*f-/B:P=5lc97IX9X((E1:5[ a22-04a_Jx(/ t57s/,)1-Px3+c$X'[*ZM-/B:Px54:X>*p[ aWI%2Lj1Q+:]-'Dxq+:],HYX8 _:],JY3vXC/1:pXj+9!1)$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:L !< OBxI>MZfq]md/-/py e0mxsW2:R0mxB#P:'x)$H8 939 257;w>9MD/y/1:PxJ)*[ 269q_3EF:Pmz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e et3jLY 8x'w)k(3E ET3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/b+)=-q $9,HYX+JC2j2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!54w*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-$%2[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*5!R)*/H2VUg(cEV(=xyQ $%iAy33x(/1:PxJ+9!1v$,%((9il8_3WfDA:l T#=i=ah$,x=-/x43_JWida:L T#mf=AH$UX -[X4,,Q+:%c!y<+hc*\:;[ aWOD3*0!v)*/f23,g((9I4[_jwFdiAyx8 _:DIaYX#MiKa:$ux=%)10 o7*;!-iA7_Jx(UJ)(7*;!-Ia5_jX(/1)*Jrq $]P7X,gf-! -PxJ+(/1:T3Jh:]0AX03(>EHj00a+e9$U[-GXQPhs25p>8 _'R$>G=Qihix/t%[+-'*2F9qpH$ ET3Jhy 8#u,_]XC(257J##,X;*p!3w+.AHz=rL:J>*p!rq $9>9$//U2((EuE9j#/zB.*0!vPE*\H7[ a/Z%.*0!Vpe*\h77gd[MaYZj;)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZ_vX3*::([ a\T) -(<3j#*\j(7[[-[BjPjJh:*_*7!34>(V28Mc$-[2$5x8 _+m8/Y<<_(:xZW4G(*[bspXj+(/1(==-q $47hy3;x>UF:PxJ+9!1h$gSPf)12M%-(*'bs7ej+(/1(=X-q $57*7!]4981S$R[P-'25pe#![[a5s!yh(/1:Px<63SXm[=Q+h/%s5[ aW2Y7*=b++(/1:PxJ)$/%2\%<(*[B+9bJ+(/1(oxJW ]3*P!J+3$%0 o7st[bc*P!J+3SJ2j.0kINA:zXjP>'x'[*Q+h/1HpB]q $x>*77%Y f1*P[ a=.[a:$,Wu-/xl<9[2-/XLGXQ+Y 8I;A9Q+:R4:Y=rwf0=*p7%![)10 o,$/-/XLv0%2')12,+s*()10 oUwp-/X4MBQ+:d-Ug%q+:D=:YX8 _I5GuYX#mr/A:$U$$-/X4\-Q+Y 8Cm[_jwi%2lJ1q+:]-'dXQ+Y 8$]7_jw24%*P7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p7*\9X=*p[ +)+%0239$fc6 BU\-g\ 9iU\-3W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_apH/1:PxJ+(*\:07[K-8%-($R+(/1:T33py 8= YT-X(:1:pXj+9! H$.z($'b+0Jj+(/1(=Xrw2%A$7!v+E/1:pX<6(ixZ:yQ_3ef+9$5H)$25p=8 _+y0*O=++#[ e)eU)*/%2>_Auh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bh;0.+e6 :2jm49-[bH;0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-0h3Uy 8x]7_Jxw'JY$g-(*[bJ7r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)*J$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*[B:PxJ+(/1(=xyWIw['YB+49!1V$yx/-'b+t3jLY 8pL[_.Ph/1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1vsE8 _U.A:zH#T[)1-*=rw%.04yj+lP'257x8 _U.04YX+PW9$//Uq+HI%+$slkINAezH-49! Hl TK8l[_3)*/*0 oS%)-/BY$s:((9[D DQ4hixPWD:/6)1-7<8 _'kp(Y=#90w[*7<#/zB *7!rL)*\Hp[ a/Z% *7!Rl)*\hP7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![[z -t#dk:k.3t6x>r//gA=;q Hb4/[GsW<03h$Yc :M22w00W00726U' :]c36[ 4#>9$4:##vRxXI,8\WoW[2V4\W20ilVMX qdkM.O]Q 7WV268[#F9.MJ7*M;]X H##;!=XI,8\W20il\./MJ0D!7x8 o!uxi,8*w2D6Z$.x529[(jHrw+*7s(7\) :v280SiW9.mj7*5'wI26u' :]C36[ at;*P3H+<5qU0Ga=3Q H*[ /7Z![[Z -/R0/.XxiGyYu(cGH$4\q H*[ /7*$oS%:.O3Q Hb4/[GsW20il\./MJ0D!7x#f:%XU$M:[:M[26U' y 38+p70wO902/7zw2o.u.=z2;w$gAi8 o!'%2x7dw+*7:Se#VtJxu$.KVMZSZSZ FhH3w[9p2/7zw<9$oW9/DE6 e75I#f:%XU$9#K:]md/62ly 38J*70wO902/7zw2o.u.oYq 7W%E$-#;:bXU$9#tuM0Ga>8 o!u12x7dw<902/7*90Bd!*[ 4#c:X/$Y# 9x1);7T :bXI>MZSZSZ -t#dk:]4L3R*sI_4gA=jq Hb4/[GsW9bPd\%uYqn/261DW2d6zL )KP:]= $#<2p9$4:##TIy[239$F36 eOP7*$o9[(J<#tiY[26U' :r0MX=8 o;[xZt%rw2D6Z$.x5+964G6'm'c 0 'Y3W+*7+$.[;:]c387DtoCPIV6-Q Hb4/[GsW;d=G:U[S39 257;Q ;[XH$H#_MeU+5Jv3#$2$pJ#2%[A)z<]u9!1)$%Gu-$bT;e<6(2xoY=++Y y%2)7-W$UB)0b;Im(*(ox;W K *s!R,c*\:s7s/c)*-(E])*/J2>_3x(6 Ph$J#i:%[4/R0wf):JzJ5+(/1:p0.+p9C*OB+J(/1:pXj)*/j2>_3X(6 BOwY<=:%[4/r0Wo9i(<0%(m973tDQup93pyj-Q $W3pyx++m98Uy=+I9!1+$*ZM-/XZY=8 _;BAJz=-L9!1T$slV-$bepH<6(ixIX_Jxm2uE$\Q+huUHS[ a[%)1-07g8'g_Jx(/%S57ST[)1-pX3JC9>'6_Jx(/%0 o%**2)1-PxJjc6 B(8YZW;D=g:u[s36 BU\-g\ 9PIV6DtoC%277-Wm6 Ph$=#u:%$z,7%($:bHpXj+(/1(=X5wI):HzX5+(/1:p0.+p9m*7!JQ o'X)$B#;+diU\-#$;*=*O=+3#i1:pXj)*[126*Q_>ef:pXj+(/25p<#9-[b:l !KVO*I2v.\m:%xLt+<=-ux':0:(cIX/<_-HY 88/<_jX(ux7/_3XC[f(=X5w,BC*7!rL#*\Hp7\(3E1jL T'k-sb+;B<6(sx7M_jq $9>rq $j>*P!RW%.04yj+jc(257x#ta]a:ZE#9,BC*p!-+E(z $j%QP9!1e$%%)6)12j,'6_Jx(/1Y0[ a22f$*P!J+c6 BOwY<=:%[439$f:%XlT+<=-UX':0:(Cix/<_;Uy 88/<_jX(ux7/_3X>*\:07lkI)128_3Q $Y0*5!3Ue*\:(7c\-[B:T=-Q $9>6_jXW(v2>*ZM-/B)P$3Q $x7*70.+#97lT+qp:xi('x'6-q+H/1h(b#/ ]A:zXjuY 87id.Q+h/1:(B8 X9=pu$Y*;q%$ .b8 X<03aM%#=<03H$=#u:uxsl \3w39%2S7vwUm0 t+#=-8j-pXj+(/1:t3jJ:DA$S!r+(/1:pX<6(ix;/_APhu H;=5HW*\Hp[ a$o):hZxypP/1:P0.p(9$UytRx>[J)sj;39!1+$.D($:Bh7>J+(/1(=xRW+YP*oI+3(:*Y7EJ)*/%0 o#'K-8*-sxVj)[F:T3JU:Oa$9!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3X3(25p>8 _:x.f>_3x3(25P># %FAHz>;)$[*2'*Quh2*(=XUw+n='T_JQ $9-'dXQ+hi/H5[ aW.[A:zi-H)9,jy33xc[V:PxJ+9!1j$g;(C[be([ a\m-a5s!;,#/1:Px<_(/X4P_-xP*\:97\=7) -9 /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y33X(/1:pXj+9!1V$Uc )%-00.+e9P4[_-xP*\:*[ a;FKa57!J+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+Euf0 o\L((E/26-q+HS +$slkI)U-*<-)*[10 o\LKi)1-7I#T[BC*p!rup9>]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[B+*$<63/Z $[odP-[b+*$<63/x(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-3Q H*[ /76 9-T#DQ H0[I:Ms)%xZ *.END