*Model File name : nc7wz16s ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR nc7wz16 ************************************************************************ * * Model Name: nc7wz16 * Date Created/Updated :6/6/2006 * Revision Number: 1.0 * Created By: dzhu * * Model Type: I/O Subcircuit * Package models included: SC70_6 MICROPAK_6 * Process: slow * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2006 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE nc7wz16 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * nc7wz16 DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A1 = data input 1 * A2 = data input 2 * Y1 = output 1 * Y2 = output 2 * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * *********************************************************************** * SC70_6 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SC70_6CRNR 1 3 GND R$1 1 2 0.032 R$2 2 3 10000000 L$1 2 4 0.614NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS * *********************************************************************** * SC70_6 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SC70_6MID 1 3 GND R$1 1 2 0.0295 R$2 2 3 10000000 L$1 2 4 0.552NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS ************************************************************************ * micropak PACKAGE - CORNER PIN *********************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.32NH L$2 4 3 0.45NH C$1 3 GND 0.17PF .ENDS * *********************************************************************** * micropak PACKAGE - CENTER PIN *********************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.41NH L$2 4 3 0.19NH C$1 3 GND 0.07PF .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 3.3 *VDATA0 A1 GNDEXT PULSE 3.3 0.0 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VDATA1 A2 GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 Y1 GNDEXT 500 *C0 Y1 GNDEXT 50p *R1 Y2 GNDEXT 500 *C1 Y2 GNDEXT 50p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = 85 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A1) V(A2) V(Y1) V(Y2) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz16s * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz16sp6 .SUBCKT nc7wz16sp6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT SC70_6CRNR X1 A2 A2I GNDEXT SC70_6CRNR X2 Y1 Y1I GNDEXT SC70_6CRNR X3 Y2 Y2I GNDEXT SC70_6CRNR X4 VCCEXT VCCEXTI GNDEXT SC70_6MID X5 GNDEXT GNDEXTI GNDEXT SC70_6MID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wz16s .ENDS nc7wz16sp6 * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz16sl6 .SUBCKT nc7wz16sl6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT MICROCRNR X1 A2 A2I GNDEXT MICROCRNR X2 Y1 Y1I GNDEXT MICROCRNR X3 Y2 Y2I GNDEXT MICROCRNR X4 VCCEXT VCCEXTI GNDEXT MICROMID X5 GNDEXT GNDEXTI GNDEXT MICROMID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wz16s .ENDS nc7wz16sl6 * ************************************************************************* * .SUBCKT nc7wz16s A1 A2 Y1 Y2 VCCEXT GNDEXT *XI1 A1 A2 Y2 Y1 PWRN PWRP WZ16Y_MDL_G13 *XI1 A1 A2 Y2 Y1 PWRN PWRP WZ16Y_MDL_G13 XI1 A1 A2 Y2 Y1 GNDEXT VCCEXT WZ16Y_MDL_G13 .ENDS nc7wz16s * .prot FREELIB Hb4/[GsW2Y2 :49);CuU.O]WoW[2w0#v9-Xd d\W0j_I$M\ :M[I$M$2:]6;H,#tiY[26U'ty 36+$m\ :=2'pi5w2D6Z$8\TQy[i.=8 o;:xZt%jJ)9[(j=3P:]C387' 2c6Z663q 7O%2wd: :M2/$.X5+9$4:##=<03hL )Ki:m[i$yC :w>g57*m;=xL/R0uY 3MJp7\) $f2W00w2D6Z$.x5+9Iu\-3q 7O h$.X5+9$4:##tiY[26U' :r0MXj8 oU2xZt%YJ:=2'(e#TIy[26u' :R0mxH8 oU(xi,8\w2D6Z$.x5+9$4:##=<03)l )K3:m_\87d#+9$4:##TIy[239$Fp6 eO07c/q'XzT%u,:]c387*M;=Xl/r0Uy 3Ms;7t[t]x h##T;58L$.'$!Rxi>mzFQ]MD/-/uY 3M+97\) $f2W00w2D6i$.x529$oW90s2o.ux6;q 7O/Y$#<23[ 2V4\W!KDh$.'$!rXI>MZfq]md/-/Iy 3MH*7*5'wI280SLW9$4:.#T;58L$.KV<-di>mzFQiz F>=Uw2y=737t! 9$4:.#T;58L$.KV<-di>mzFQ2z F>=5w2y=737*m;]xD\%#T;58L$.KV<-di>mzFQ2z F>HUw!kdH$m6 eO7x#tiY$26U't:]c367*M;]XI>MZfq]md/-/jy 3Ms*7t[t]xZt%U,:]6;h,#T;58L$.KV<-di>mzFQsz F>>#TIy$26u'T:]C367*m;]xi>mzFQ]MD/-/JY 3MH57\) s*280SJ#9$3G4%w2y=737*90B3g6\tk[cf0 Z9$f%4726\TK[C$Ow90S#9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[B:PxJ+(/1(=xRW'ba$;!RUP/1:Px<63'Z $GyQ_#evJ0Xj+(/257B#T<):Jz=]+p/1:p0.+p9$ YT-X3(1+pXj+9!1+$#';-8/-5H3H)2jTt3juY 8[3/_Aih'/H9$5HW*\:57K($[b:pXj+(/1(OXjq HO. T,#90bP(<7*90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZjJ39!1vL T#203m*7!;+m*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.,H'1:PxJ+(*\:77wp-/BYPh-W.'A5(!-u(/1:pX<6(uz $MJQuh/12mj0(*UBhP//(=XUwO\7:YJ+H)ix <%3((ejs*e8 _O\7JYX++3:x <%JM-! -7hJ+(/1:T3Jpy 8pPj=x(>e*V90A+>9PpJbX((E v5I#) 51*p!j+M2z $t%[F-!U-5Xj+(/1:t3jP:%0mx_3XC9=:yx+,#$Z $$12k-/bH)70+-! -pXj+(/1:t3jJ:- *==++(/1:PxJ)*/*0 o7[p-/Bh(<#$c)1-59>7j_3)*[10 o+T[T)\hZ$V4(/1:P0.+36 :lH#s(*2Bj0xJ+(/1(=xyWiW['y=JxP*\:*7dm%) :z<<6(sz $v,G(*2bJ0Xj+(/1(=XYwFra:$,% -/XL,_jq $9i48_JWfDI*p7X=-/X4,_JQ $9CL8_jwid[*P7xmf)12VU2(3EV:T3Jly 8x ,-QPhih(=XYwfR>*p7%M%)123u%/-/z $$U%/-/X4,sQ+:dcl[_JQ $9$ h-%/3)1-*H;u:]p7x,Gu-/b:pi]w2%8/3s0((6 :I/S0)3) (ox]W2b>/Tbqp9!1E$Y'vRxa:ZE#T%RM*7!UPC6 :I<12(3EVYs7D)Fx=*P!Jp>6 :2G,**'/A)t3jJ:5Iid13((e 2x0S$()%Vzerq $9#UyE+h)*\:*7lkI) -*0.PC98*ZMZ)1-sI#t[bc!yx+j)'J0 o7gdl[_3)*/*2[,<((ej2[dq+y 8[D DQuh'1:$+t[tk-*=i++(/1:pXj)*/%2gSD)-[XOw4\(3IZ $$s2k3)/-5Xj)*[12[odP-:bJpX<63/x(3\QuY 8x(>_Vx3*::(7w[-'B+T3-,:5_*P!V3y 8x( _3x('V28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=<+UP/1:PxJ)*/ 0 oGspF)12m%-(*:B:PxJ+(/1(=x-W'XA5(!-+(/1:pX<_(:z $\13(*ubVpXj+(/1(==3wr- *=J+4(/1:pXj)*[h2\s3(*ib:pXj+(/1(=X-q $9$3j_33W/xmj0Q63eUT0Xj+(/2$pX#22-A:zXjP)s%0 o%*fp_.4h/1:pXj+(*\:S7%\3)10 o7%\C)123+Z$ )\jZxJ+(/1:P0a+>9i;P_.lHI1:PxJ+(*\:5[ aWf5GuY3rX(/1:pXj+9!1J$,$+-/xl\1qp9! :L T%![)123rg((9I t,S$-/b:7[ aM6x;:yx#m.[A:$UwU-/X4<9[2-!U-pXj+(/1:tTjiY 8x4GXQ+:d=!/_JWi01*P7x!')10 o7x![)12,rg((9C t,S$-/z $$.92A/A:$.wp-/XiMBQ6>e%:pXj+(/25pJ#t6b='yx8 _:]=:yx#T'N0*p7*!()126r[((6 :26r0((9$m[_jw2%2lJ1q+y e2Zv9#tuM0/..kv<-DEL !z![k,'$.KV<-di>mzFQsxH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8U-pXj+(/1:t3j4:50*O=+JE(v:pXj)*[ 0 o1D($[Bt*ER+(/1(==3W2ba$s!up#U1:Px<6(IXIV_a3H$ EsxJ+(*\:07\5o):hZh33eSHv;0.+c6 :z:9q_3E/hs>yle(25Pb#9-8V-PxJ+(/1:TtJ+y eMDv0%wUm0 t+#TUm02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!;+M*\:*[ aW mEoY=+3(u25p># %FAez=v)$[j2'*Quh(25pi# z57(YX8 _Y 8-'dXQ6#e%:pXj+(/25p=#\3)1-9Xvu:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ah;b+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-!j-5#;iKahP!R)*/H0 oY%/-!J-5V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!]w2KiOy=+j3'Z $6+[D-[b+9J#;9R7;YX++3:z $$1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8x#8<63'X7f%h((e 0 o#L(3E1))7:/-/B+L T#/,)1-PxJ,>$u2>*q+HUH+$.0((E*+L T#/,BC*)!3L>*\Hp7K8r)*[%0 oSw$2]=*P!RheIXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(cE%:P79vTj>py3ux(/1:PxJ+9!1j$1G;9) 2>mC -[v0 o7gd<[aSZbJ+9! :$S2;3)/-5xJ)*[12T,k(c6 :2t\Qih[2$pi#\t)%-00.u#9=\YX+iM6 :2tDQPh/%+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rXCi1:pXj+9!1Hl TW23RA:$gSu-!/-pXj+(/1:t3ju:57*=I+U(/1:PxJ)$//0 or[p-!u-*xJ+(/1:T33p:03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JUy 8xI:%qpm$12\%<(*[B)(_-4:XI(<_3q $xi(p_jwi4 *P7x\C)12,+Z$ )\)ZxJ+(/1:P0a+>6 :2,1J((9C;A9Q+:D4:YX#MR5a:L T#MR-a:$u$/-/x4V0%2')10 o7*Y f1*P7*\3)126G-(*:BjPxJ+(/1(=x;W2\0;j_jq $9$;p_jw25gUyx#tR/a:$.$$-/z $$.$F-/xI\Sq+:]p(3%[((6 B(8YZW2o.ux6*90B3g*[ +KR->]J7*90b3G6\TK[C*277-Wm9/0 >=#p:'X)$h#90bP(<7%($'B:PxJ+(/1(=x5Wi):hZxJ+(/1:P0.+P9=Uyt]xP'V:PxJ+9! jL T[;-8f-0Br+(/1:t33u:]0*OB+P#/v:pXj)*/v26yQ_Ce ep>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+3(U25P>8 _:x.f>_3xm/u(=xyW+K;*;!3I98 Y$)L(cEF(=xuW+n='T_JQ $6 :pJ/J(*(BjPxJ+(/1(=x3W.[a:Z$JIc9,JY3UXC'1:pXj+9!1)l TW3-'b:p7w3[)\)Z=J4(/1:P0a+(9c:yb<6(2Z $8,4(Ce/:)0.+W9pPjXQ3h2j+$y923)1-9HY,Y 8pPjBQ+h/ s$Y92(da57!3I(/1:Px<6([Z $v+SPI)/-(>5)$//2V+sUi)1-7>-j:*7;p_jX(/Uyl T<2'-A5S!-+(/1:pX<6([x /R0(3e%2gxq+H(FtL T#$zBA:z=vw[/A57!j+(/1:pX<6($x/7_.pH/1:PxJ+(*\:([ aW'[a:Z=u4:5%*P!-4e9,(J1q6wE1:PxJ+(/25Pj8 _:01*7e-XW94;Y=+4>*\:;7$f-[Bt)j<63SZ $\sQ63ev:pXj+(/25pB#Y<57*7!R+(*::07';I1:PxJ)*/ 0 o,c )\YZbR+(/1:P0.+e9c78%qp(EV(=xyWOD>*7X+49!1Vl Td=%)\yzBr+(/1:p0.+E9ilyx#=F=a:$,x((6 :23U\((9I43_jwira:$UX((6 :2,,\((9c48_JWIDI*p7DMZ) -0x<6(SZ $$yxF-[b+*0.+E9IL[_jwFd>*P7%mfkA:l T#MFKa:$ux/-/x4,,g((6 :26yCFfk *p!YiM'xiv40=%'A:zXjJ#9$ h-%/[)10 o.Z/[* *70a+#9$U[-L>_3XW[%0 o.9$Z) -0$;Wo*i'g_Jx([/0 o7[=2F=:YJ<6($x;3.h$3)1-770) 51*5>+,p6 :2F9q,H2J(=xyW,BC*7!Y)*[%2H*s*-/BhL T\8-[b:SH#[%)1-0[ aW%.A:zXj+#:*)$\l((eUV07*F-/bT0[ aW%.04yh+pe:257x#9,bc*P!-+e(Xix9x((ef0 o7G8E (oxuW.jajZ<<6c(X; _Jx>UZ $$0:(3E1j07\v!5ahTt-+:=.7X_R)$//0 o#T#%)\hZhJ+(/1:P0.pc9,'7_.4H'V:PxJ+(*\:7[ a\ [i*P7w2c)\SZxJ+(/1:P0.+c9='Y3UXC/1:pXj+981sl T$$3)\)z>j+(/1:p0.P394/7_.3hi1:pXj+(*\H*7$/3)\+zXj+(/1:p0.+C6 :268S(3u*:$RS)-! -Sir+(/1:tTj+:X$/YX++([jV5[ a22-04yx++('X'6-zmz)1-pX3JC97af_jX(/ :5i#2%.04YX++(/j+l TS/,BC!YX++([ 2'%c(m97ZW\Qup97lT+qpy 87Lt+G(39IPj/j(*ib:pXj+(/1(=X;wf4 *p[ aWf4%*p7%Y<57*=b++(/1:PxJ)$//231J(*SB+PxJ+(/1(=x-Q $9I;A9Q6pe1:pXj+(/25pB#=r/A:$,$$-[257x8 _f03*p7%!%)123y<= 5A:zX3q $d-'Dxq+:D,HYX#M.'a:$u9k'XA5S!j+(/1:pX<_(:z $$u[+-/x4gOZ((9cMP_JWI0=*p[ aWI03*p7X!%)12,y<= 5A:l T#T6X;:YX#t.[a:$.Wu-!/-5Xj+(/1:t3j3:]-Ug%q+y 8xIgxq+:]=!/_jw201*p7*!')10 o7*![)126RG((9$ T,s$-/Z -t#dk:]md/-/tuM0/.I8 X<03aM%#TUm0/..KV<-dy$=#u:uxsl \3w39%2S7vwUm0 t+#=-8v-pXj+(/1:t3jJ:DA$7!j+(/1:pX<6(ix;/_A,hi%+pXj+(*\H5[ a$o):EZ<-4(/1:P0.pc9$Uyt-x3(1+PxJ+9!1+$.D($'Bh;xR+(/1(=xRW+YP*oh+U>[JY9$u)*/%0 o#'K-8/-5h3h)2JtT3JU:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XM/U(=XYq $97D'\QPhu1)t3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!f-5Xj+(/1:t3jP:4 *p!5+>'x]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]UH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$+h:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA59!-4(/1:pX<6(sx4h#S(3/b+t3jL:%cAy=JxP*\:*[ a;FKa59!-4(/1:Px<6(SXL3_jwfR[*p7%M-/Z $$,x -/xl,,q+:DI*p7xm-/z $$U% -/X4,#Q+:dclyx#;INAHz<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+((/ts7k8-/B)*<#t[)1-(<8 _:k#u,_vX3s/(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+3wI257x#9,BC!YX+3W9$//u2((e*y5$8 _:kGuW_-X3'j(==jw%NpDYB+PC2257X#/z-.*7!]Lp*\H5[ a/.5$Ig_JxP2H+$s%/-[25pi#/F*a:Z$#/t)10 o#T[T)%-5xJW6M_\[+q6wE1:PxJ+(/25Pb#$%%2*77KV!=AH0[ aW%n0hyh+U(/257x#/Z% *)!-+(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-!V-PxJ+(/1:T3J3:r,hyx8 _:r,jyx#=6B='Y3-X(/1:pXj+981s$,[+-!h-0Xj+(/1:t3juY 8xlgOZ(*IB:PxJ+(/1(=x-WF01*P7%!') (==jq $r4/yx#=rkA:$,D)Fx=*P!Jpy 8CPj/j((9c]7_JWI4%*p7XY<57*=j++(/1:PxJ)$//0 o7X$()12,12k-/x4\XQ+:d4;yx8 _:d4/yx#mrkA:$UD)Fx=*P[ aW2\7>P_JW24 *p7*\c)\SZbJ+(/1:P0.+m9$P/1S((6 :261j((9$;a9q+:]4:yx#Tr5A:l T#Tr-A:$.$/-/Xiv0%2')10 Z0\;<9$oW90s2o.ux65q Hb4/[GsW2O.UX6*90b3G073Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*oh++(/1:PxJ)*/V2g9q_cEuv9xJ+(/257=8 _'%A$5!j3(/1:pX<63[xi/_Aih( eSXj+(*\:07*;-8/-7X34(/1:t3j4:=6 YT3X(21s7$5J9!1Jl T\5<):HzX5+>[jy(0.+C9M*O=++(/1:pXj)$/ 0 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%93:Y33X(/1:pXj+9!1T$-3(*[B:PxJ+(/1(=xuQ $9=hyx+pwIX;5_JxcIH2m0s$-!*-PxJ+(/1:T3J3y 8xmp_3,Ce*2\1QPhi/(=X]wR-ahZIV39! vL T$/-! -0Xj+(/1:t3ju:\0;J_3xP/1(oxRW;%04y=y,m9$3,-Q+h/vVl T#T;DG*=J+H(/1:pXj)*/%2,8qpy 86ud_5X)9> /sQ+h/1HS]w+j=AJM'((EHh)7G# ) (==jq $\.\ _.pH2/+PxJ+(*\:7[ a=!=7*=$+UP/1:PxJ)*/H2,4\2-[1-00.+e9p4[_3+hi25p>8 _OR>*=$+up/1:pXj)*/h23,q+:rizyx#=I)10 o7%M+)123u%((9clyx#Mi)10 o7x=+)12,U\((9C43_jwodg*7!R+9!1vL T#;I-AHzJYX++($f26yCFfk3*p[ atGXQ39!1T$1%TA5 *p!3w[*7;p_-Lh(v0 o7LK-(BY90.+e9#u,_3XE*\H57c8 fa:Z=8 _+.AHzX;i:J>*p!rq $9>rw2-A:zirq $9>!/MqUH[%YT33+:Kg w_-x3'J(==JW%n3dy=+,eI257b8 _%4=i61Q+hijV07g=%) (=xuW%R2*p!5w%ja:L T\VtJAJzBj+:\.\ s9(*$b:pXj+(/1(=X-w'KP(y=#90W[*7<8 _:kGu7_vXC/1(==jw%NpHYH+u(/257X#)foAJl T#)u)/-70a+w9,\yb+49!%E$1:((E/)L T#)T) -PbRW+M8;y=<_c/Xzw40(P*::)[ a 0W>*==+I(/1:PxJ)*[%2m%3(*IBj0xJ+(/1(=x3Q $47h3_JW.x%*=h++(/1:PxJ)*/%2G%Q6We%:pXj+(/2$pH8 _r5 *=J+L(/1:pXj)*[ 2\-3(*ub+pXj+(/1(==Ywrk *=<++(/1:pXj)*/%0 o7*5 ) )(X#! *A57!;Jp/1:pX<_(/x'6-Q+h/1H9>-q $x$//Uq+H/1j$%*F*P7%;9R7;YX++36 :4<%H+-/X4M=Q+:d,jyx#m6B='Y3;X(/1:pXj+981sl T#m'/A:$U[d<)12,rJ((9CmG_jq $9Cmx_jwi0>*P7x;9R7;YX8 _:]-'dXQ+:],hyx#T.'A5)!-+(/1:pX<6(uxI<9[2-/Z $$.[+-/XiGoz((9$mp_jw20=*P[ aW203*P7*!%)126Y<= 5a:L !< OBxI>MZfq]md/-/4y e0mxsW2:]MD/-/TUm0/.H#P:'x)$H8 939 257;w>9MD/yEJS9xJ+(/25P<#to):)Z=JpP/1:P0.+P9[3V_apH: )*>yl#*\:5[ a ;ba$7!VpmSHv*E<6('XOytVx(/1:PxJ+981:L !KVO*I2>mz;9\xi>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3eU:S0.+E6 :2jm49-[b)pJ<6(sxZ[/Q,h[/(O=5w7.AJze<6($xZA1S)-/z $l T92A/A5;!-+(/1:pX<6([x]7_jX)//J$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqp#'Bt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ*P7xmfkA:l T#toW3l[=q+HS/)57*;!-iA5_Jx(/*E$.D#[r>/yx8 _2B>/t=QP981e$.z/[*%*70.+#9p3WRS((ef26S%9-[Bt7b8 _2\=!Y=+4)ux t,S$-/b:7H8 _:5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L T#8<)f-9$<6(sx9_Ayx+4y 8xAF_Jx(/1E)I;Wu.a:Zjy4:]3*P!u4y 8xaf9x(>e V)0.P(9M!vmQuh[%yt33+:kG/W_3X#sv(==-q $K,;6.[((EVY*<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*5!-+(9-d dgY-!*-PxJ+(/1:T3JU:5> t_3wUm8ZY=rq $9>!/=qIH'1:T33+:Kg 7_Vxc/1(==JW9rm*5[ aW9oAsz=<_($x] _-Xp*\J;7[[-/bsS[ aW9JAHzX-4:=.7G_3)$'128mCF-i2$pH8 _+m8aY33X>/1:pXj+9! J$gSP-!v-5hy3Rx(/1:PxJ+9!1jL T#t;xahsIJWRx2*==+3wI1:PxJ)$/12J.0((E1:7$yUy 87ix9x((e1:57st[bc!yx++([*j$%g8-/B:P=JUw97AF9X((E1:P$RQ $x>6 BU\-g\ 9$Ow90S2O.UX6;W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_a3H/1:PxJ+(*\:07[K-8%-*YLE(25pB8 _+y0*O=+i3uhV*>])*/%2>_Auh/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[B)Pj<6(SZ $$%TOu) -sx;)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=E+U(/1:PxJ)*/ 2m=q+H21S57Wu-!*-5Bj+(/1:t3j3Y 8,)YB++(9,)X_.3H[1+PxJ+(*::P7X+-'25P$8 _+RE*5!v+>*\:(7dy /A)z$54:%-'7_jX):hel Tdy 'A:zX3i:%-'PUq63E SPxJ+(/25P=8 _O\7H,_vXWsj(OXvwo\7j,_Jx3S%t$0S$()1-pX;HY 82'G-Q6Me%:pXj+(/25p=#;<03*7!-w'/a:ZE]jy 8x;A9Q+h[/2xXQ63e1:pXj+(/25pi#f3)\hZxJ+(/1:P0.+w6 :2g=q+H[*+$1-((E%+*7w) 5a5(!J+(/1:Px<6(UZ $$Rj(3(%-(7$$-[b+)0.+#94/y=+j>U257>8 _rkA57!r+(/1:pX<6('xp/1s(3EV:P0a+P96 /Uqpe(u268xF-/b:0>8 _:]64A_.3h21:pXj+(*\:57X5-[Z $:9h()ej2[yz/-/b:p=;4p9> /S0((E1:PjJjy 8> /sd((e1:p=jL#9[\gSsv;)1-*=VW%w7*70.P(6 :pwd:(*[BY)8 _:%C/Y=+4E*\:*7%=%)123Ug((9I43sQ+Y 8x43Sq+:DCaYX#Mir>*P[ aW2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jq $]0AX03(3*::;7*K%-2jy=<6((X :M$2-/BE$.G=U) -(=-q $]-;a_3xP2u2V0%2')1-P=VQ $9=L6/[+-u25pi#$f];;7_jX393(j1j(Csbe0[ aW,baEZ$5)*/H2f9x(3eh(==-w!.7>yx+py 8[!XMqpH(H+T33Uy 8>]G.*$-/b+9>rw%r>*70.+w9>Lt_jX)9>\yx8 _+m_\YB+u(/xPWD:/6)\TzXj+(/1:p0.+C9=AV0qp:O.78_34y 8xaA93(>e%:p0.P(9>!v=Qih'1:t33+:*IoYB8 _:*m*)!3)$/*2mdqUHI255E#$T)1-)j8 _:*_*7!JUP9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\+ZbR+(/1:P0.+36 :]J=%((9,'5_.IH/1:PxJ+(*\:57[2-!*-5Xj+(/1:tTjiY 84;7_.3hs1:pXj+(*\H77$F3)\)z*77%y F1*=<++(/1:pXj)*/U23g3((6 :23g-((9ip/1s(*'B:PxJ+(/1(oxVWF51*=>+4(/1:PxJ)*/%0 o7%$zBA50!j+(/1:pX<6('xL\XQ+:r4;y=<63/Z $3R0((9iM[_JWf%2Lj1Q+h/ 0 oU92a/a:$uWP-/x4mbq+:D-uG%Q6Me1:pXj+(/2$pH8 _:D=:YX#M'n0*P7X!()12,R[((6 :2,R0((9cM[_JWI%2Lj1Q+Y 8xi<%h+-/xIm=q+:],JY3vXC/1:pXj+9!1)$.9K'xa:L T#t'/a:$.[D<)126Rj((9$Mg_JQ $9$MX_JW20>*p7*;9r7;yx8 X9=pu$.kv<-DI>MZfqUZ -/R0/.Xxi>mzFQ]MD/-/u:[xJ$J#iY o 277-wM9/2>mz;9\xLYTrX(/1:pXj+9!1T$uQ_Me1:pXj+(/25p<#$<):Hz>rHCi1:p0.P36 :;V_apHI%j0xJ+(*\h77*K-8u-*I;jP/1:T3J4:]P*oj+p([V:PxJ)*/V288D($[BS7jyleSF(=x-Q $=6Uyt3x>[uv*>y,9!1j$\q_eE1:PxJ+(/2$Px8 XUmp(37KV<%2P$.KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -SX;)*/h0 o7SV7oAHzJj39!1V$#G*-(bH)0AP)9E9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FjZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P3i:K8'y=<63/Z $#m!=7*7X+49!1V$YX/-[1-00.+e6 : 3Sq6)E%+PxJ+(/25P>#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:PEVjm9mv)*[12>*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)(<<63/Xof9xD-/b)(7*FE%:P0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:y3Rx(/1:PxJ+9!1)$,wp-/Z $$,wU-/XL<9[2-!%-pXj+(/1:tTji:R=:Y3YXp/1:pXj+9!1Jl T#='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[10 o,$f-/XL\sQ+:rP(3%[((E1hL Txy F1*p7X\3)12,g-((9cp/1s(*UB:PxJ+(/1(oxVQ $9c;P_JWI5GuYX#mr/A:$U$$-/Z $$U$f-/X4\sQ+:dP(3%[((6 :26+s*()126g3((9$]5_.IH'1:PxJ+(*\:s7*y<57*p[ aW251*p7*$Zba:$.$+-/Xi\1Q+Y 8xi\-Q+:]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c%0 Z9$f%47239$fP9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[BjPxJ+(/1(=xRW'ba$5!;pm/1:Px<63[Z $GyQ_CeUV*Xj+(/257=#T<):Jz=Y4p/1:p0.+p9$ YT3Xp(h:pXj+9!1+$#';-8 -0>YLEshet3jPY 8[3/_ALh$1:5X]H>*\:S7K($:b:pXj+(/1(OXjq HO. T,#90bP(<7\90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb])*/H0 o7SV7oAHzB])*/h28SH(3EH)Tt3j:3#*5!5j9!1t$#2$ *A:l T#Y f1*P!u+m6 :2M=Q+h$hT57wU-! -5=R+(/1:T3JU:4U*5=+,W6 :]s-q6mEuE;xJ+(/2$Px#M()%-00.+)9[l'_3xc'V(=xuQ $9pPjXQuh[x <%3((e/)5J#;6x%*==+3P/1:PxJ)*/u0 o7dy /C*5X#;6X 4Y<+3#u2$p<#;6x%4yx++e[*0 o7<2'/a:ZxJh:*7;X_.3H//:PxJ+(*\:57DKR-a:Z<5Iy 8x;P_3x3/V2gOZ(*IB:PxJ+(/1(=x3Q $-1*5!y49!1t$-3(3*\:(7[P-/x;5_3q $42'g_Jx([XMP_Vl3EJ2\1q,H'JET333y 84/YB++#i257>#!%)1-pBr+)9-uG%QPh[UytTj4:ypu,_33M2z $68xF-/bJpJYw2yC!YX++C:/s$u'(3e1H;[ a59> /S0(P*\:9[ a/ob> yx++(/ S(7\['K7d:_Jx#SXAH%qp9!1YL T9VtJA57!;4(/1:pX<6([z $34\2-!j-pXj+(/1:t3jL:d8zJ_uxP*\:*7DM%)*-00.+e6 : 3Sq6)E1:PxJ+(/25P>#=F)123,\(39I4YX8 _:rczy=#=IRA:$U%((9c4yx8 _:DIZY=#Mi=ah$ux=-/x ,Oq4H2%(=x]Q $9p4x_rX>*\:;7%=%)123uG((9i43Sq+y 8x43sQ+:dcAyx#mIR>*p[ aW2%8/3S3((E1)9juW2%8/3s-((e1:pJY3p6 :IV40=%-a57!J+(/1:Px<6(2XI/S0)3)/-*bR)$/H269gf9'ajZ9$A3\q+HSHS$.9$Z)1-Pb]4m9P(3%[((E1h;!/MqIHSVST33py 8>!vmQihsvst33P:kG/W_rX)$257=#/.5$Ig_3x($V2[,g(3*\:([ a/F*a:Z$#/t)128m:[-ib+$+t[tk-*p!34Y 8=av0QP:o.78_34:kGu7_3X>'257X8 _%NpHY=+iC*\Hp7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![iz -/R0/.XxL/R0i:[xJ$J#iY o 277-wM9/2>mz;9\xLYT5X(/1:pXj+9!1T$uQ_pe1:pXj+(/25p$#$<):HzJ;up/1:p0.P36 :;V_apH'uj0xJ+(*\h77*K-8 -0j;+(/1:T3J4:]P*o=+I#U1:PxJ)*/V288D($UBv7j;3mUu(=x3Q $=6Uyt-x(SH:0x;p9!1j$\q_3E1:PxJ+(/2$Px8 XUmp(37KV<%2P$#KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -5e<6(sz $$%TOu) -5E<6(SXZ[/QPhsU(O=Uw7.AJz$U)*/*28O[29)10 o792A/A:zij3Y 8x]7_JxwS*j$g-(*[bJ7r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)hV$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*2B:PxJ+(/1(=xyWIw['Yi+49!1V$yx/-$b+t3jLY 8pL[_.Hh/1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1E)=VQ $O#*P!VW2-a:Z>34:k#u,_vXM'%(==jq $O#U,_Jx3$Xix9x((evJ07g8 T_3WuM8zy=RW%n0hy=+Ic*\hP[ a/Z% *7!VU9! :$0%9-'x(>_vX3*::([ a\T) -(<3j#*\j(7[[-[BjPjJh:*_*7!34>(V28Mc$-[2$5x8 _+m8/Y<<_(:xZW4G(*[bspXj+(/1(==-q $47hy3;x>UF:PxJ+9!1h$gSPf)12M%-(*'bs7ej+(/1(=X-q $57*7!]4981S$R[P-'25pe#![[a5s!yh(/1:Px<63SXm[=Q+h/%s5[ aW2Y7*=b++(/1:PxJ)$/%2\%<(*[B+9bJ+(/1(oxJW ]3*P!J+3$%0 o7st[bc*P!J+3SJ2j.0kINA:zXjP>'x'[*Q+h/1HpB]q $x>*77%Y f1*P[ a=.[a:$,Wu-/xl<9[2-/XLGXQ+Y 8I;A9Q+:R4:Y=rwf0=*p7%![)10 o,$/-/XLv0%2')12,+s*()10 oUwp-/X4MBQ+:d-Ug%q+:D=:YX8 _I5GuYX#mr/A:$U$$-/X4\-Q+Y 8Cm[_jwi%2lJ1q+:]-'dXQ+Y 8$]7_jw24%*P7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p7*\9X=*p[ +)+%0239$f>6 BU\-g\ 9iU\-;W39%2s7VQ u[Xh$b#3::XOw9D)69i*ob++(/1:PxJ)*/J2,_a4H/1:PxJ+(*\:97[K-8 -sj-4(/1:T33py 8= YT3XCu%+pXj+9! H$.z($[b+SJj+(/1(=Xrw2%A$7!v,M/1:pX<6(ixZ:yQ_MehHSJ;3Mu25p=8 _+y0*OB++Es1+pJ3)*/%2>_APh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bj;0.+e6 :2jm49-[bJ;0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-(x;Q $9,HYX+JE$%2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!-UP*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-SH2[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*(!R)*/H2VUg(wEV(=xyQ $%iAy35x(/1:PxJ+9!1v$,%((9il8_3WfDA:l T#=i=ah$,x=-/x43_JWida:L T#mf=AH$UX -[X4,,Q+:%c!y<+hc*\:;[ aWOD3*0!v)*/f23,g((9I4[_jwFdiAyx8 _:DIaYX#MiKa:$ux=%)10 o7*;!-iA7_Jx(UJ)(7*;!-Ia5_jX(/1)*Jrq $]P7X,gf-! -PxJ+(/1:T3Jh:]0AX03(>EHj00a+e9$U[-GXQPhs25p>8 _'R$>G=Qihix/t%[+-'*2F9qpH$ ET3Jhy 8#u,_]XC(257J##,X;*p!3w+.AHz=rL:J>*p!rq $9>l[_3)*/*0 oS%)-/BY$s:((9[D DQ4hixPWD:/6)1-7<8 _'kp(Y=#90w[*7<#/zB *7!vu9! :l TGDO[AHzH-)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R03Y e0mxsW2:R0mxB#P:'x)$H8 939 257;w>9MD/yyl#*\:7[ a ;ba$*!u+('1E9h<6(UXOytyx(/1:PxJ+981:L !KVO*I2>mz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%et3jLY 8x'w)k(3E%ET3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/bTpJ8 _:4 *P!ulw'X]5_.Ph' +pXj+(*\:57w3-' -;I8 _.u3*=J+3#(1:pXj)$/12,XQuhi25p$# f3AHzB-49!1Tl T#;6x1*5!3Wo\7hyx+Im'u2v+Su-! -S3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(EsxAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.hH/1:PxJ+(*\:*7x#+XATz<<6(sx ,sQJhi25p>8 _OR>*=$++(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$X9$//U2((EuE9j#/zB.*)!Y4>*\H7[ a/Z%.*)!y4>*\h77gd[Ma+Z$u)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZh-)*[10 oS2;3) -)b<63/X(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\--Q Hb4/[GsWFb4/773Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*o=+U(/1:PxJ)*/V2g9q_mE E*xJ+(/257=8 _'%A$5!;LE/1:pX<63[xi/_Auh(U)pXj+(*\:07*;-8 -0eY+(/1:t3j4:=6 YT3XpshV*>Y,9!1Hl T\5<):Vzij+C/fy)0.+M9M*OB++(/1:pXj)$/10 Z\T;9rXOw9D)69[Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\% /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y35X(/1:pXj+9!1V$Uc )*-00.+e9P4[_uxP*\:*[ a;FKa59!J+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+#: sl TK8-/bs$.0((ehH07g8<63/z $>*zmz)1-S=-i:]3u,oQ+hufyS7gdRI9! hL TGDOmAsz>ri9! H$s2F0)v-9i<63[xAm1*t') -PIRW%r>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -)B<63/z $[odP-[bs50.P(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,]J7\90bD!970Wo9g/$OsW<6 eO57DW+*7:5<#K:-Xl/r0py 3M:$y# 9X1y$9#F:R0mx=8 539G/$#<2(2xH*X++Y yU2A-# 9X1J073L(e10 :h#d 9[(Jx-4:[H:Zx8 5C9G'$#<2(2xH*X++Y e0mxsW2:R0mx=#P:'x)$H8 939 257;w>9MD/ymz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%et3jLY 8x'w)k(3E%ET3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/bTpJ8 _:4 *P!ulw'X]5_.Ph' +pXj+(*\:57w3-' -;I8 _.u3*=J+3#(1:pXj)$/12,XQuhi25p$# f3AHzB-49!1Tl T#;6x1*5!3Wo\7hyx+Im'u2v+Su-! -S3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(EsxAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.hH/1:PxJ+(*\:*7x#+XATz<<6(sx ,sQJhi25p>8 _OR>*=$++(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$X9$//U2((EuE9j#/zB.*)!Y4>*\H7[ a/Z%.*)!y4>*\h77gd[Ma+Z$u)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZh-)*[10 oS2;3) -)b<63/X(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-3Q H*[ /7\90bD!9[ +KR->]J79$;V>-+qn 0 '4*$oIXI,8*W25Pv5x/d36 e76U' :]c387*$oS%:.O3Q 7W$;V=#t'% 261Dv+*HjP62Uy 3Me$m9M*7!jq 7W :$.[;)9[(Jx5j:*0 wrsj6CgS$\QPh/z Fh>#T'%U280S+)(x(/yt! $-gAH#9-[B:L )CT0yxi,8*w+*7:)># 9X%+$mmd)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XM/U(=XYq $97D'\QPhu1)t3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!f-5Xj+(/1:t3jP:4 *p!5+>'x]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]UH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$+h:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA59!-4(/1:pX<6(sx4h#S(3/b+t3jL:%cAy=JxP*\:*[ a;FKa59!-4(/1:Px<6(SXL3_jwfR[*p7%M-/Z $$,x -/xl,,q+:DI*p7xm-/z $$U% -/X4,#Q+:dclyx#;INAHz<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+((/ts7k8-/B)*<#t[)1-(<8 _:k#u,_vX3s/(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+3wI257x#9,BC!YX+3W9$//u2((e*y5$8 _:kGuW_-X3'j(==jw%NpDYB+PC2257X#/z-.*7!]Lp*\H5[ a/.5$Ig_JxP2H+$s%/-[25pi#/F*a:Z$#/t)10 o#T[T)%-5xJW6M_\[+q6wE1:PxJ+(/25Pb#$%%2*77KV!=AH0[ aW%n0hyh+U(/257x#/Z% *)!-+(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-!V-PxJ+(/1:T3J3:r,hyx8 _:r,jyx#=6B='Y3-X(/1:pXj+981s$,[+-!h-0Xj+(/1:t3juY 8xlgOZ(*IB:PxJ+(/1(=x-WF01*P7%!') (==jq $r4/yx#=rkA:$,D)Fx=*P!Jpy 8CPj/j((9c]7_JWI4%*p7XY<57*=j++(/1:PxJ)$//0 o7X$()12,12k-/x4\XQ+:d4;yx8 _:d4/yx#mrkA:$UD)Fx=*P[ aW2\7>P_JW24 *p7*\c)\SZbJ+(/1:P0.+m9$P/1S((6 :261j((9$;a9q+:]4:yx#Tr5A:l T#Tr-A:$.$/-/Xiv0%2')10 Z0\;<9$oW90s2o.ux63q Hb4/[GsWFb4/773Wc9u2)[ kp:[Xj$j#I:O.UV09WF):YZxJ+(/1:P0.+w9c*o=+U(/1:PxJ)*/V2g9q_mE E*xJ+(/257=8 _'%A$5!;LE/1:pX<63[xi/_Auh(U)pXj+(*\:07*;-8 -0eY+(/1:t3j4:=6 YT3XpshV*>Y,9!1Hl T\5<):Vzij+C/fy)0.+M9M*OB++(/1:pXj)$/10 Z\T;9rXOw9D)69[Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\% /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y35X(/1:pXj+9!1V$Uc )*-00.+e9P4[_uxP*\:*[ a;FKa59!J+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+#: sl TK8-/bs$.0((ehH07g8<63/z $>*zmz)1-S=-i:]3u,oQ+hufyS7gdRI9! hL TGDOmAsz>ri9! H$s2F0)v-9i<63[xAm1*t') -PIRW%r>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -)B<63/z $[odP-[bs50.P(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,>62P36 BU\-g\ 9>d:0/t0YD>Hn/dP9>('%#t%C.MJ7')7xXdT-/#+xXI,8\W2d6IL )KP39.(x6C 9$a.m$2:]C387*m;=xL/R0PY 3MHp7*/Qm4'$#<2(2/26u' :]C387%kr-%0 '\;W+*7:(>#593726U' :]c387%KR-u0 '\VW+*7:9h# 9x1t*7*M;=XI,8\WFb4/)[ 49#9.(X6c 9$A.M$2:]c367*M;]XI>MZfq]md/-/py 3MH)7\) /*V$8ix6rq 7K12[042:Y2fJ7*M;=XA6-//2-D+L !z![k,'$8x$QyC;.H#P:'x)l 83w39/2o=++cUJvP=3)$//2JS3(mEFt70.+m97A5_uxw(F(=x5Wu) -P[ 'U::xJ$T3X('Uy*X3P981s$%GP-ube(=<6(ux'[BQJh$fet3jH:oAHzX8 ;39u2)7D ib4/$,q_>E SPxJ+(/25P<#M-8%-;xJ+(/1:T3Jh:OahZx8 XUmp(37d IB4/$y#=9\2LYJ#2;*_*5<#F6)UJl TCF6)1-pJ##<)U-00.+)9#u,_jw+) 0 o8Z(cEHvT3Jj:k#DYe+H)*\:07*F-/b)9J]wu)1-sj33y 8_aYX+4:k#u,_;X3ih(==jw2F$*p!U,p9m2ut*>J)$/u2JS3(mEFt70.+m97A5_uxw(F(=x5Wu) -P[ 'U::xJ$T;X3:j)(>Y+981)$%GP-ube(=<6(ux'[BQJh$fet3jH:oAHzX8 ;39u2)7D ib4/$,q_3EHtPxJ+(/25P<#M-8/-7xJ+(/1:T3Jh:OahZx8 XUmp(37d IB4/$y#=9\2LYJ#2;*_*5<#F6)UJl TCF6)1-pJ##<)U-00.+)9#u,_jw+) 0 o8Z(cEHvT3Jj:k#DYe+H)*\:07*F-/b)9J]wu)1-sj33y 8_aYX+4:k#u,_;X3ih(==jw2F$*p!U,p9m_3x(6 Ph$j#I:%[4/R0w'Y2;yt-x)$FYPxJ+9! :$.L($2B+9xJ+(/1(=xRWu) -P[ 'p:[X+$T3XE2jy9$5J981H$%GP-sb+t3ji:X>JY3UX(/1:pXj+9!1T$\QPh/z 357vwC9:YZjJ+)[u+P0a+c97A7_Rx3*\:s7s/c) -5E<6(IXOy=++y eMDv0%wO=Cu\-#;:R2Pt,Q3:x6( _-4:--*SB8 _!--*p!j3:w0*S!r)*/j2f9x((9[*7[ a5<)%-*><6($XafmQ,h2j(=Xrw2-A:zJ53#9m*P!;33UZ $ sQ+hixaf9x(Me +*0.P(9$>6_jXW(v2>*ZM-/B)P$3Q $x7*70.+#97lT+qp:xi('x'6-q+H/1h(b#/ ]A:zXjuY 87id.Q+h/1:(B8 X9=pu$S*fqK$/.<8 X<03aM%#TUm0/..KV<-dJ$=#u:uxsl \3w39%2S7vwUm0 t+#=-8%-0Xj+(/1:t3jH:DA$7!j+(/1:pX<6(ix;/_A,hi%+pXj+(*\H5[ a$o):EZ<-4(/1:P0.pc9$Uyt-x3(1+PxJ+9!1+$.D($'Bh;xR+(/1(=xRW+YP*oh+U>[JY9$u)*/%0 o#'K-8/-5h3h)2JtT3JU:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XM/U(=XYq $97D'\QPhu1)t3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!f-5Xj+(/1:t3jP:4 *p!5+>'x]5_.jH'%:PxJ+(*\:s[ a\m)%-Px#\M-A5S!3+p/1:pX<_(/x4p_-)*/j0 o#%O-'BSPh<6($X <%J(mEJY07DY [a:Z$Vl#6 : <%-((E1h)7dy /C*==+P>/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]UH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$+h:KPU[_Jx(/ )0<#/OB>/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA59!-4(/1:pX<6(sx4h#S(3/b+t3jL:%cAy=JxP*\:*[ a;FKa59!-4(/1:Px<6(SXL3_jwfR[*p7%M-/Z $$,x -/xl,,q+:DI*p7xm-/z $$U% -/X4,#Q+:dclyx#;INAHz<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+((/ts7k8-/B)*<#t[)1-(<8 _:k#u,_vX3s/(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+3wI257x#9,BC!YX+3W9$//u2((e*y5$8 _:kGuW_-X3'j(==jw%NpDYB+PC2257X#/z-.*7!]Lp*\H5[ a/.5$Ig_JxP2H+$s%/-[25pi#/F*a:Z$#/t)10 o#T[T)%-5xJW6M_\[+q6wE1:PxJ+(/25Pb#$%%2*77KV!=AH0[ aW%n0hyh+U(/257x#/Z% *)!-+(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-!V-PxJ+(/1:T3J3:r,hyx8 _:r,jyx#=6B='Y3-X(/1:pXj+981s$,[+-!h-0Xj+(/1:t3juY 8xlgOZ(*IB:PxJ+(/1(=x-WF01*P7%!') (==jq $r4/yx#=rkA:$,D)Fx=*P!Jpy 8CPj/j((9c]7_JWI4%*p7XY<57*=j++(/1:PxJ)$//0 o7X$()12,12k-/x4\XQ+:d4;yx8 _:d4/yx#mrkA:$UD)Fx=*P[ aW2\7>P_JW24 *p7*\c)\SZbJ+(/1:P0.+m9$P/1S((6 :261j((9$;a9q+:]4:yx#Tr5A:l T#Tr-A:$.$/-/Xiv0%2')10 Z0\;<9$oW90s2o.ux6-q Hb4/[GsW2O.UX6*90b3G773Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*ob+4(/1:PxJ)*/V2g9q_cEuv7bR+(/257=8 _'%A$7!-HE$v:pX<63[xi/_A4h[f:0Xj+(*\:07*;-8%-9X34(/1:t3j4:=6 YT3X)(jy9$5J9!1Jl T\5<):Hz$]H)2jy(0.+C9M*OB++(/1:pXj)$/10 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%93:Y33X(/1:pXj+9!1T$-3(*[B:PxJ+(/1(=xuQ $9=hyx+pwIX;5_JxcIH2m0s$-!*-PxJ+(/1:T3J3y 8xmp_3,Ce*2\1QPhi/(=X]wR-ahZIV39! vL T$/-! -0Xj+(/1:t3ju:\0;J_3xP/1(oxRW;%04y=y,m9$3,-Q+h/vVl T#T;DG*=J+H(/1:pXj)*/%2,8qpy 86ud_5X)9> /sQ+h/1HS]w+j=AJM'((EHh)7G# ) (==jq $\.\ _.pH2/+PxJ+(*\:7[ a=!=7*=$+UP/1:PxJ)*/H2,4\2-[1-00.+e9p4[_3+hi25p>8 _OR>*=$+up/1:pXj)*/h23,q+:rizyx#=I)10 o7%M+)123u%((9clyx#Mi)10 o7x=+)12,U\((9C43_jwodg*7!R+9!1vL T#;I-AHzJYX++($f26yCFfk3*p[ atGXQ39!1T$1%TA5 *p!3w[*7;p_-Lh(v0 o7LK-(BY90.+e9#u,_3XE*\H57c8 fa:Z=8 _+.AHzX;i:J>*p!rq $9>rw2-A:zirq $9>!/MqUH[%YT33+:Kg w_-x3'J(==JW%n3dy=+,eI257b8 _%4=i61Q+hijV07g=%) (=xuW%R2*p!5w%ja:L T\VtJAJzBj+:\.\ s9(*$b:pXj+(/1(=X-w'KP(y=#90W[*7<8 _:kGu7_vXC/1(==jw%NpHYH+u(/257X#)foAJl T#)u)/-70a+w9,\yb+49!%E$1:((E/)L T#)T) -PbRW+M8;y=<_c/Xzw40(P*::)[ a 0W>*==+I(/1:PxJ)*[%2m%3(*IBj0xJ+(/1(=x3Q $47h3_JW.x%*=h++(/1:PxJ)*/%2G%Q6We%:pXj+(/2$pH8 _r5 *=J+L(/1:pXj)*[ 2\-3(*ub+pXj+(/1(==Ywrk *=<++(/1:pXj)*/%0 o7*5 ) )(X#! *A57!;Jp/1:pX<_(/x'6-Q+h/1H9>-q $x$//Uq+H/1j$%*F*P7%;9R7;YX++36 :4<%H+-/X4M=Q+:d,jyx#m6B='Y3;X(/1:pXj+981sl T#m'/A:$U[d<)12,rJ((9CmG_jq $9Cmx_jwi0>*P7x;9R7;YX8 _:]-'dXQ+:],hyx#T.'A5)!-+(/1:pX<6(uxI<9[2-/Z $$.[+-/XiGoz((9$mp_jw20=*P[ aW203*P7*!%)126Y<= 5a:L !< OBxI>MZfq]md/-/py e0mxsW2:R0mxH#P:'x)$H8 939 257;w>9MD/ymz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%et3jLY 8x'w)k(3E%ET3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/bTpJ8 _:4 *P!ulw'X]5_.Ph' +pXj+(*\:57w3-' -;I8 _.u3*=J+3#(1:pXj)$/12,XQuhi25p$# f3AHzB-49!1Tl T#;6x1*5!3Wo\7hyx+Im'u2v+Su-! -S3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(EsxAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.hH/1:PxJ+(*\:*7x#+XATz<<6(sx ,sQJhi25p>8 _OR>*=$++(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$X9$//U2((EuE9j#/zB.*)!Y4>*\H7[ a/Z%.*)!y4>*\h77gd[Ma+Z$u)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZh-)*[10 oS2;3) -)b<63/X(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-VQ Hb4/[GsWFb4/s73Wc9u2)[ kp:[Xj$j#I:O.UV09WF):jZ /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y35X(/1:pXj+9!1V$Uc )*-00.+e9P4[_uxP*\:*[ a;FKa59!J+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+#: sl TK8-/bs$.0((ehH07g8<63/z $>*zmz)1-S=-i:]3u,oQ+hufyS7gdRI9! hL TGDOmAsz>ri9! H$s2F0)v-9i<63[xAm1*t') -PIRW%r>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -)B<63/z $[odP-[bs50.P(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,])*/ 0 o#'K-8H-(xJU((JST3J3:Oa$7!J+(/1:Px<_(/Z ->md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XC(25p>8 _:x.f>_3xc(25P># %FAHz>;)$[*2'*Quh2*(=XUw+n='T_JQ $9-'dXQ+h$1)l T#\3)1-(>uU:4%*==+u3i1:pXj)*/%2mjqU3EFtL TW3[)\)zJ],(/1:p0A+(9C:YB+49!1y$#%o-[bJ5<<6($z $$Y92()%-77DY [a:Zh;Um9pPjBQ63eU+pXj+(/25pJ8 _:%-'PUqU(9PpJ=X(PEuEs0a+P9pPjBx((e1V7i8 _:*7;p_jX(/j2t%[F-!U-pHj+(/1:t3ju:%0mx_jXp2/0 o7[+-[bHp<#$zBA50!j+(/1:pX<6([z $xXQuhsv(=XUw[[ahT3Jj:5 *P7[U-[Z $M0S$-/b:77$+-:hHz$#!')f-5$])*[U0 or0(cE1E00.pe94Ayx++cI1Y$+Z$ ) -7j5)$/V2:YZM-[u)9[ at;d3*P!-+mSXI:U2((E1j)hVWiYahZx3,y 86ud_YL:KPU[_Jx(/1S$sdk%-A+t3jHY 8> /sd((e1:p=vJ:=_;[%t5-/be*7G# ) (=X5q $\.\ _.pHUV:PxJ+(*\:7[ a=!=7*=$++(/1:PxJ)*/H2,4\2-$b+t3jL:%CaYi+49!1Vl Td=%)\yzXj+(/1:p0.+E9ILYX#=f=AH$,X((6 :23u\(39i43_JWIRA:$ux((6 :2,,\(39C48_3widi*P7dmz)v-9B<6((z $$YXf-IBST3J,:RIaYX#=iKa:$,x=%)10 o7X=%)12,uG((9c43Sq+y 8xiv40=%[A:zX;HM$xIV40=%'a:ZxJ+mSu+L T*;!-Iax_.Ph/1:pXj+(*\:97*k%-2HYH+LCi2$p>#Tvw2\=!YX++C(v)$y<= 5A:zX3,p$z $$1%ta51*7!y)*/H0 o1%ta5 *)!RW[*7;P_-j:.0*7!UP#*\:9[ a8[/0 o\L((E/26-q+HS +$slkI)/-SB-)*[10 o\LKi)1-7I#T[BC*p!rup9>]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[BS50.p(6 :AaY3(3E/jT33+:*IoYB#)U)/-70A+W6 :] _3xwI t;0.Uw9=\y=+U(U1Y$0:(3E +)ERW+M8;y=<_c/Z $8mCF-i2$pH# 0w>*==+i(/1:pXj)*[%0 oGsp-!u-)j]+(/1:T3Jp:47H3_jw.X%*=B+i3(1:pXj)*/%0 o1s(3EF+TtJI:0=HYB<6((xMX=q6mEHYPxJ+(/257>#!%[A:zX-iC6 :268s(*'B:PxJ+(/1(ox-WRx2*==+4)'1:PxJ)$/12J.0((E1:7I-Q $97IX9X((E1:7>5W ]3u,oQ+h/1H)B#2%.A:zXjP('f0 o%g8P_JQ $d,hyx#m.'A:$U9K'xa:$u[+-/z $,12k-/x4\XQ+:d4;yx#mr-A:l Tx!%)12,Y<= 5a:$.92A/A:l T*\3)126G-((9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((9$]t%[((6 B(8YZWFb4/5[ +KR->]J7%KR- 277-Wm9/0 >=#p:'X)$h#90bP(<7%($2B:PxJ+(/1(=xuWi):hZbJ+(/1:P0.+P9=Uyt;x3(H:PxJ+9! hL T[;-8%-S>Y+(/1:t33P:]0*OB+,Mu1:pXj)*/v26yQ_3eve*Xj+(/25p<# ;%A$7!rLEshV*e<6([z $88z($sbTpX-+#2/(=X;wU):JzXj+(/1:p0A+(6 BOwY<=:O.UV09W+O.U$,>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+U#*\:*[ aW mEoY=+u#*\:*7\/a) -*j<_3$XfF_-x)$25PI# z57(YX8 _:\7>P_Jxw/u0 o7WP-/bT*i-w.'a57!-pP/1:Px<6('X]S_-Ph(*0 oG;f-!u-sE]+(/1:TtJ+:d1*5!R)*/J28,4(3E%j00.+w6 :2v+S+-'bH$y923)1-)J-3:%-'5_.pHUV:PxJ+(*\:s[ aWO\7:,_-+:%-'7uQ4huf)tTj4:%-'5Uq+H/Hh([ aW9x=:yx++(2X(J10(*UB:)xJ+(/1(=x-Wob4/yx+4):Z $$1J(3E :07[d<)\+ZxJ+(/1:P0.+36 :/P_-xeI25PI#F3) (=XUw'[A:$1-(36 :]T%[((E1h$rJ(>S -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>y>yW%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA59!j+(/1:pX<6(sx4H#s(wEV(=xyWod>*(!R)*/H0 oY%/-!J-PxJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pX]i3:z $>*Q+h:xix_jXE[v2[*ZM-:B)5b<63/Z $>*zm-/bH(7*f!v=QPh:%(==jw9rm*57<9-:BhTtJjy 8,\Y=+Jp[*et3-J:5_*7!-+M/j2tDQPh[vs;<# 0w=*70Au(6 :zw40(P*::)7\v!Ka57!V+(/1:Px<63'Z $M%3(*ubsSej+(/1(=X3w.x lyx#\ 'a55!Vp#/1:Px<6('Z $G%QPh(v(OXvwR5 *50.+#94/7_.3hsj:pXj+(*\H*7$/3)1-PbVUy 8xi:%Q6Ce1:pXj+(/2$pB#! *A57!rHC/1:pX<_(/x'6-Q+h/1H(B8 _:X$//uQ+h/1H*$#22-04a_Jx(/ S57s/,)1-Px3+c(Z $jslkI)1-pXj4Wi/2JSLKina:ZxJp>'XfJ4q3:X[D>_-4Y 87Lt+Q+:XI(*p7%;9r7;yx#m6X;:YX8 _I4 *p7X\c)12,+z$ )12,1J((6 :4gOZ((9cMP_JWI0=*p7X![)10 oU$/-/X4v0%2')126+s*()10 o.wp-/XiMBQ+:]-Ug%q+:]=:YX8 _25GuYX#Tr/A:$.$$-/Xi\-Q+Y 8$m[_jw2%2lJ1q+:],(J1q+y e2Zv9#=<03Hl !< OBxaW8]J7Z![[X;$d[=FfX3H9<*::X#$20W2d6I$.X529$Ow90S2O.UX6-Q 7O/h$#<2(IF26U't:]c367*M;]XI>MZfq]md/-/py 3Ms07\) i*26u'T:]C367*m;]xi>mzFQ]MD/-/PY 3MsS7pF:5xi,8*w2D6i$.KV<-di>mzFQ'z F><3w2D6i$.x529$4:.#TIy$26\tk[c$oW90sM6 BU\-g\ 9$Ow90S2O.UX6;W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_apH'1:PxJ+(*\:07[K-8 -7h;+(/1:T33py 8= YT3X3:U:pXj+9! H$.z($'b+;Xr+(/1(=Xrw2%A$5!r,(i1:pX<6(ixZ:yQ_Mev))i-uC'25pB8 _+y0*OJ+4M:*J5B-)*/%2>_APh/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[B)Pj<6(SZ $$%TOu) -sx;)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=E+U(/1:PxJ)*/ 2m=q+H21S57Wu-!*-5Bj+(/1:t3j3Y 8,)YB++(9,)X_.3H[1+PxJ+(*::P7X+-'25P$8 _+RE*5!v+>*\:(7dy /A)z$54:%-'7_jX):hel Tdy 'A:zX3i:%-'PUq63E SPxJ+(/25P=8 _O\7H,_vXWsj(OXvwo\7j,_Jx3S%t$0S$()1-pX;HY 82'G-Q6Me%:pXj+(/25p=#;<03*7!-w'/a:ZE]jy 8x;A9Q+h[/2xXQ63e1:pXj+(/25pi#f3)\hZxJ+(/1:P0.+w6 :2g=q+H[*+$1-((E%+*7w) 5a5(!J+(/1:Px<6(UZ $$Rj(3(%-(7$$-[b+)0.+#94/y=+j>U257>8 _rkA57!r+(/1:pX<6('xp/1s(3EV:P0a+P96 /Uqpe(u268xF-/b:0>8 _:]64A_.3h21:pXj+(*\:57X5-[Z $:9h()ej2[yz/-/b:p=;4p9> /S0((E1:PjJjy 8> /sd((e1:p=jL#9[\gSsv;)1-*=VW%w7*70.P(6 :pwd:(*[BY)8 _:%C/Y=+4E*\:*7%=%)123Ug((9I43sQ+Y 8x43Sq+:DCaYX#Mir>*P[ aW2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jq $]0AX03(3*::;7*K%-2jy=<6((X :M$2-/BE$.G=U) -(=-q $]-;a_3xP2u2V0%2')1-P=VQ $9=L6/[+-u25pi#$f];;7_jX393(j1j(Csbe0[ aW,baEZ$5)*/H2f9x(3eh(==-w!.7>yx+py 8[!XMqpH(H+T33Uy 8>]G.*$-/b+9>rw%r>*70.+w9>Lt_jX)9>\yx8 _+m_\YB+u(/xPWD:/6)\TzXj+(/1:p0.+C9=AV0qp:O.78_34y 8xaA93(>e%:p0.P(9>!v=Qih'1:t33+:*IoYB8 _:*m*)!3)$/*2mdqUHI255E#$T)1-)j8 _:*_*7!JUP9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\+ZbR+(/1:P0.+36 :]J=%((9,'5_.IH/1:PxJ+(*\:57[2-!*-5Xj+(/1:tTjiY 84;7_.3hs1:pXj+(*\H77$F3)\)z*77%y F1*=<++(/1:pXj)*/U23g3((6 :23g-((9ip/1s(*'B:PxJ+(/1(oxVWF51*=>+4(/1:PxJ)*/%0 o7%$zBA50!j+(/1:pX<6('xL\XQ+:r4;y=<63/Z $3R0((9iM[_JWf%2Lj1Q+h/ 0 oU92a/a:$uWP-/x4mbq+:D-uG%Q6Me1:pXj+(/2$pH8 _:D=:YX#M'n0*P7X!()12,R[((6 :2,R0((9cM[_JWI%2Lj1Q+Y 8xi<%h+-/xIm=q+:],JY3vXC/1:pXj+9!1)$.9K'xa:L T#t'/a:$.[D<)126Rj((9$Mg_JQ $9$MX_JW20>*p7*;9r7;yx8 X9=pu$.kv<-DI>MZfqUZ -/R0/.Xxi>mzFQ]MD/-/u:[xJ$J#iY o 277-wM9/2>mz;9\xLYTrX(/1:pXj+9!1T$uQ_3e%:pXj+(/25p<#$<):TzH-4(/1:p0.PC6 :;V_ahH/F:PxJ+(*\h57*K-8 -9b;jP/1:T3J4:]P*o=+3([V:PxJ)*/V288D($UB+shuUc'%(=x-Q $=6Uyt;xPU/t5b-U9!1j$\q_eE1:PxJ+(/2$Px8 XUmp(37KV<%2P$.KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -SX;)*/h0 o7SV7oAHzJj39!1V$#G*-(bH)0AP)9E9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FjZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P3i:K8'y=<63/Z $#m!=7*7X+49!1V$YX/-[1-00.+e6 : 3Sq6)E%+PxJ+(/25P>#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:PEVjm9mv)*[12>*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)(<<63/Xof9xD-/b)(7*FE%:P0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:y3Rx(/1:PxJ+9!1)$,wp-/Z $$,wU-/XL<9[2-!%-pXj+(/1:tTji:R=:Y3YXp/1:pXj+9!1Jl T#='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[10 o,$f-/XL\sQ+:rP(3%[((E1hL Txy F1*p7X\3)12,g-((9cp/1s(*UB:PxJ+(/1(oxVQ $9c;P_JWI5GuYX#mr/A:$U$$-/Z $$U$f-/X4\sQ+:dP(3%[((6 :26+s*()126g3((9$]5_.IH'1:PxJ+(*\:s7*y<57*p[ aW251*p7*$Zba:$.$+-/Xi\1Q+Y 8xi\-Q+:]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c%0 Z9$f%4726\TK[C$Ow90S39 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[BjPxJ+(/1(=xRW'ba$*!uh(/1:Px<63'Z $GyQ_)e1epXj+(/257B#T<):HzevH(/1:p0.+p9$ YT3XM/ +pXj+9!1+$#';-8U-0JvJC'%Jt3juY 8[3/_A3hiUs(B-uC*\:57K($:b:pXj+(/1(OXjq HO. T,#90bP(<7*90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZjJ39!1vL T#203m*7!;+m*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.,H'1:PxJ+(*\:77wp-/BYPh-W.'A5(!-u(/1:pX<6(uz $MJQuh/12mj0(*UBhP//(=XUwO\7:YJ+H)ix <%3((ejs*e8 _O\7JYX++3:x <%JM-! -7hJ+(/1:T3Jpy 8pPj=x(>e*V90A+>9PpJbX((E v5I#) 51*p!j+M2z $t%[F-!U-5Xj+(/1:t3jP:%0mx_3XC9=:yx+,#$Z $$12k-/bH)70+-! -pXj+(/1:t3jJ:- *==++(/1:PxJ)*/*0 o7[p-/Bh(<#$c)1-59>7j_3)*[10 o+T[T)\hZ$V4(/1:P0.+36 :lH#s(*2Bj0xJ+(/1(=xyWiW['y=JxP*\:*7dm%) :z<<6(sz $v,G(*2bJ0Xj+(/1(=XYwFra:$,% -/XL,_jq $9i48_JWfDI*p7X=-/X4,_JQ $9CL8_jwid[*P7xmf)12VU2(3EV:T3Jly 8x ,-QPhih(=XYwfR>*p7%M%)123u%/-/z $$U%/-/X4,sQ+:dcl[_JQ $9$ h-%/3)1-*H;u:]p7x,Gu-/b:pi]w2%8/3s0((6 :I/S0)3) (ox]W2b>/Tbqp9!1E$Y'vRxa:ZE#T%RM*7!UPC6 :I<12(3EVYs7D)Fx=*P!Jp>6 :2G,**'/A)t3jJ:5Iid13((e 2x0S$()%Vzerq $9#UyE+h)*\:*7lkI) -*0.PC98*ZMZ)1-sI#t[bc!yx+j)'J0 o7gdl[_3)*/*2[,<((ej2[dq+y 8[D DQuh'1:$+t[tk-*=i++(/1:pXj)*/%2gSD)-[XOw4\(3IZ $$s2k3)/-5Xj)*[12[odP-:bJpX<63/x(3\QuY 8x(>_Vx3*::(7w[-'B+T3-,:5_*P!V3y 8x( _3x('V28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=<+UP/1:PxJ)*/ 0 oGspF)12m%-(*:B:PxJ+(/1(=x-W'XA5(!-+(/1:pX<_(:z $\13(*ubVpXj+(/1(==3wr- *=J+4(/1:pXj)*[h2\s3(*ib:pXj+(/1(=X-q $9$3j_33W/xmj0Q63eUT0Xj+(/2$pX#22-A:zXjP)s%0 o%*fp_.4h/1:pXj+(*\:S7%\3)10 o7%\C)123+Z$ )\jZxJ+(/1:P0a+>9i;P_.lHI1:PxJ+(*\:5[ aWf5GuY3rX(/1:pXj+9!1J$,$+-/xl\1qp9! :L T%![)123rg((9I t,S$-/b:7[ aM6x;:yx#m.[A:$UwU-/X4<9[2-!U-pXj+(/1:tTjiY 8x4GXQ+:d=!/_JWi01*P7x!')10 o7x![)12,rg((9C t,S$-/z $$.92A/A:$.wp-/XiMBQ6>e%:pXj+(/25pJ#t6b='yx8 _:]=:yx#T'N0*p7*!()126r[((6 :26r0((9$m[_jw2%2lJ1q+y e2Zv9#tuM0/..kv<-DhL !z![k,'$,z!['xH$B#3::z o773wC9U2)7KV<%2P$,Q_pe1:pXj+(/25pi#m-8f-pXj+(/1:t3jH:50*O=+JM:*+pXj)*[ 0 o1D($[Bt;=J+(/1(==3W2ba$7!u3PI1:Px<6(IXIV_apH'FvPxJ+(*\:07\5o):jZ=3lP[H+50.+36 :z:9q_3E YPx-j#I25Pb#9-8/-PxJ+(/1:TtJ+y eMDv0%wUm0 t+# Um02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!-,9!1Vl T#203m*7!-,9!1v$#G*-[bVS0APW9E6 :2GXQPh[1+$12k-!v-pXj+(/1:t3jPY 83:YB+Lp*\:(70p-[25PI#$3)12gbqpy 8,(j1Q+h/ 2\XQiE[by$R[(#e%y;0.PM6 :MX_-x((V(==yWRKa:Zx-4(2Xp/1s(3E )90a+P96 /UqpmUJ0 o.'M[)1-5x;l:]64a_Jx('/S)7X5-[B:7E8 _;B;**>#/ob>*P!J+(:Xav9GF-i25p$8 _%%0av_jX(/1H)i# t5>'W8Q+h(h2[4S(3*\:9[ aY0j_*==+3P/1:PxJ)*/ 0 o,c )\YZxJ+(/1:P0.+e9C78%QJhi25p>#;IkATz<<6(sz $v,G(*2b:pXj+(/1(=XYwfRA:$,% -[xl,_JQ $9I48_3wFdi*P7x=-/x4,_jq $9cl8_3WID[*77XMF)12vu2(pejJt3j,Y 8x ,-q4H:25PE#=fkA:$,X/-/XL,,G((6 :2,,g((9C4[_jwidiAyx8 _:]p7x,GP-/b:S$;J:]P7X,gU-/B:Px;lmIZ $6yCFfk3*==++(/1:pXj)*/j269GF9[Asz>-4981V$.z/[*%*5!rL9!1yl Td5007*p!;P):xi[,K((ehV)7*y'NA:zX-,pux t,S$-/b:7erJY 8x;3.H$() -*0.+e6 :;3.H$3)/-070) 51*5I#8<) -(=])*/j0 o*ZM-(Bj;0.pm986 :OF_Jx>9$/yx+l3IXaf9x(>eUJ50.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_3x(IH(==JQ $O#U,Oq+HU j)7*feh+)0.P36 :AaYT(>EH+)0.p39>!XMq4H2*(==3W%4=i61QPh/*+$s%/-[25pi8 _%R2*p!5w%ja:$#T[T)V-079vTj>pyx+pP6 :;[Y<(39mdH#qpP9>!/=qpH:%(==JQ $Kg 7_3x>'257x#)foAJ$0K(>e (OXUq $4_*7!u43$F(=buW'jahZbJ3(2X( _3x3I/E07\v!5ahTt-+y 8[Dh-Q4981s$#t#%)\HzHj+(/1:p0.PC6 :]J=q6mE/);xJ+(/25P=#\ [I*p7W2C)\JzH3,(/1:p0.+C6 :;J_3x#I2$Ph#!'[AJt3j,:03hy3;xe21:PxJ+9! v$RGP-/b:5H-q $9$3J_.UH/1:PxJ+(*::57$29)\hZ<5U(/1:P0a+(97IX_Jx(/ t5[ aW ]3U,_Jx(/ v97ST[BC!YX++([/J$%G8-/b:p=ju#6 :'[*ZM-/B:PxRjP:X'[*zmz)1-pX3iC9E'h_;w =.OybRQ $xi(<_JW r2p[_3WF\7>P_JQ $r,hyx#=.'A:$,9K'xa:$,[+-/z $312k-/xL\XQPp9ImG_jwF03*P[ a=RKa:$,d)fX=*p7XY f1*P[ aM.[a:$uWu-/x4<9[2-/X4GXQ+Y 8C;A9Q+:D4:YX#MR5a:$u$F-/z $,RG((9c T,s$-/Xi<%h+-/z $6g3((9$]5_JW2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jw242'G_jq H*[ /7%KR-%0 Z9$f%47239$f39 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($(B:PxJ+(/1(=x5W'ba$5!;,eI1:Px<63[Z $GyQ_3e*e7Xj+(/257=#T<):JzJ;3(/1:p0.+p9$ YT3XC(h:pXj+9!1+$#';-8%-7=Y43svJt3jPY 8[3/_APh[j:pBU,p*\:57K($'b:pXj+(/1(OXjq HO. T,#90bP(<7\90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb])*/H0 o7SV7oAHzB])*/h28SH(3EH)Tt3j:3#*5!5j9!1t$#2$ *A:l T#Y f1*P!u+m6 :2M=Q+h$hT57wU-! -5=R+(/1:T3JU:4U*5=+,W6 :]s-q6mEuE;xJ+(/2$Px#M()%-00.+)9[l'_3xc'V(=xuQ $9pPjXQuh[x <%3((e/)5J#;6x%*==+3P/1:PxJ)*/u0 o7dy /C*5X#;6X 4Y<+3#u2$p<#;6x%4yx++e[*0 o7<2'/a:ZxJh:*7;X_.3H//:PxJ+(*\:57DKR-a:Z<5Iy 8x;P_3x3/V2gOZ(*IB:PxJ+(/1(=x3Q $-1*5!y49!1t$-3(3*\:(7[P-/x;5_3q $42'g_Jx([XMP_Vl3EJ2\1q,H'JET333y 84/YB++#i257>#!%)1-pBr+)9-uG%QPh[UytTj4:ypu,_33M2z $68xF-/bJpJYw2yC!YX++C:/s$u'(3e1H;[ a59> /S0(P*\:9[ a/ob> yx++(/ S(7\['K7d:_Jx#SXAH%qp9!1YL T9VtJA57!;4(/1:pX<6([z $34\2-!j-pXj+(/1:t3jL:d8zJ_uxP*\:*7DM%)*-00.+e6 : 3Sq6)E1:PxJ+(/25P>#=F)123,\(39I4YX8 _:rczy=#=IRA:$U%((9c4yx8 _:DIZY=#Mi=ah$ux=-/x ,Oq4H2%(=x]Q $9p4x_rX>*\:;7%=%)123uG((9i43Sq+y 8x43sQ+:dcAyx#mIR>*p[ aW2%8/3S3((E1)9juW2%8/3s-((e1:pJY3p6 :IV40=%-a57!J+(/1:Px<6(2XI/S0)3)/-*bR)$/H269gf9'ajZ9$A3\q+HSHS$.9$Z)1-Pb]4m9P(3%[((E1h;!/MqIHSVST33py 8>!vmQihsvst33P:kG/W_rX)$257=#/.5$Ig_3x($V2[,g(3*\:([ a/F*a:Z$#/t)128m:[-ib+$+t[tk-*p!34Y 8=av0QP:o.78_34:kGu7_3X>'257X8 _%NpHY=+iC*\Hp7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![[z -t#dk:B4/7[ +KR->]J7*!Fr4I.d[/ CghP70Wo902wd:W0=XI,8\Q 7W%h$-#;:M_\$M\W<9$Ow9/dw6 e75<#f:%Xd d#v+9026\TKqn*0 '4-h:-X $M:[:M[2/7*90bD!([ 4#cUX/$Y#vTjXd87ZW2O.U.OuQ 7WuE$-#;:M[2wd:W<9$Ow9/dw6 e7)x#f:%Xd87T[T9026\TKqn*0 '4Vp:-X $M\W0j_2/7*90bD!([ 4#c$X/$Y#vTjXd87ZW2O.U.OuQ 7W%v$-#;:M[2wd:W<9$Ow9/dw6 e75b#f:%Xd d#v+9026\TKqn*0 '4-,:-X $M\W0j_2/7*90bD!([ 4#m/X/$Y#v+9.\ 7ZW2O.U.OuQ 7W%S$-#;:M_\$M\W<9$Ow9/dw6 B(8YZW20il\./['K7Ga=JQ Hb4/[GsW2O.U.OuW[9P2a-#d 900 :h#d 9[(Jx34:'/:Zx8 5p9G/$#<2([v25HjX(6 6h$OsW+*7:97-I(E10 :x#d[9[(Jx5Wc:1-P[ 4t39P280s+)902X7*90b3G6\TK[C 0 '\JWo9[(Jx34:bX/$.kv<-DI>MZfq[Z -/R0/.Xxi>mzFQ]MD/-/P:[xJ$J#iY o 277-wM9/2>mz;9\xLYTrX(/1:pXj+9!1T$uQ_>e1:pXj+(/25p<#$<):)z>3+(/1:p0.P36 :;V_a3HS :PxJ+(*\h77*K-8H-7EJ4(/1:T3J4:]P*o>+p#/V:PxJ)*/V288D($[B:9xVp)2*(=x-Q $=6Uyt3x(21S7$5j9!1j$\q_3E1:PxJ+(/2$Px8 XUmp(37KV<%2P$.KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -SX;)*/h0 o7SV7oAHzJj39!1V$#G*-(bH)0AP)9E9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FjZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P3i:K8'y=<63/Z $#m!=7*7X+49!1V$YX/-[1-00.+e6 : 3Sq6)E%+PxJ+(/25P>#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:PEVjm9mv)*[12>*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)(<<63/Xof9xD-/b)(7*FE%:P0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:y3Rx(/1:PxJ+9!1)$,wp-/Z $$,wU-/XL<9[2-!%-pXj+(/1:tTji:R=:Y3YXp/1:pXj+9!1Jl T#='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[10 o,$f-/XL\sQ+:rP(3%[((E1hL Txy F1*p7X\3)12,g-((9cp/1s(*UB:PxJ+(/1(oxVQ $9c;P_JWI5GuYX#mr/A:$U$$-/Z $$U$f-/X4\sQ+:dP(3%[((6 :26+s*()126g3((9$]5_.IH'1:PxJ+(*\:s7*y<57*p[ aW251*p7*$Zba:$.$+-/Xi\1Q+Y 8xi\-Q+:]4Ayx#TO*I'G_jq H*[ /7*90B3g6\tk[c 0 Z0\;<9$Ow9/dw6 BU\-g\ 92UV.X5Z=Pt<623:]c387*M;]Z F>=#TIy$280S4:]C387*m;=xL/R0PY 3M:$.x529[(j<#TIy[26u' :R0mx=8 o;[xZt%rw2D6Z$.x5+964G6'm'c 0 'Y3W+*7+$.X529$4:##;2%D 6Y/Uy e0mxsW2:yC;.8x$Q[xH$B#3Y y 277VW$IBtP$;Ic[/(ox;W K *s!]j3*\:s7s/c)*-(E])*/J2>_3x(6 6j$H#u:8v-(X53>' stTj3:X>HYJ+,W[25pJ#2%'ATzi],9!1y$\QPh/z 77;W>9Pz,9$f:ra$5!;h(/1:Px<6(IX4yt-x#/1:PxJ+9!1Y$\qpH/Z ->md)f9pZ,9$F:%xLt+<=-ux':0:(cIX/<_;uY 88/<_jX(ux7/_;Xp*\:97lkI)128_3Q $Y0*5!yl9!1t$slV-(by90.+p9$/YX+3)uf2>_JxmU )L T:/-/b+$slkI)U-78 _:k7;YX++('/J$%*f-/B:P=uU:k7iYX++('z $j.hT-/b:pXUuY e2Zv9#5i5D3,1/py e0mxsW2:%$ .y*;Q'xH$B#3Y % 277-WO][4$,q_>E :PxJ+(/25P$#M-8 -P$J+(/1:T3J4:oAHzX8 ;C9u257d IR0mx7[595a$7!;,P/1:Px<63/XIF_aIH(1:PxJ+(*\:07k(3E10 Z\T;9rX 6#XWo9i(<0%(m973tDQup93pyb5Q $W3pyx++m98Uyj+j)'25PI#8*\Hp7**2)1-;7k8Y)*/*2HGqpH/2h5[ aW%..*;!5H9!1+$.0((eUySe#9-/B)s=;Q $j>*P!RW%.04yj+pPS257x#ta]a:ZI]4:o#u,_jXM/jHl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=Uw7x8*s7S5<)1-pX-JE6 :2[%[((E1:5h-W ]3*p!j+3$%2[%*((E1:5[ a22f$*P!J+($%0 Z0\;<9piv6dTOc%0 Z9$f%47239$f39 257;W>6 mh$=#U:UXS$\TKo*-23_ahH/1:PxJ+(*\:(7X($:B:PxJ+(/1(=xRW'ba$7!Vjc2JY9I<63/Z $GyQ_3e%H9Xj+(/257X#T<):yzX5,)2jy(0.+p9$ YTvX)/h:pXj+9!1+$#';-8j-5$5H)2jTt3juY 8[3/_AHh'jy9$5HW*\:57K($2b:pXj+(/1(OXjq HO. T,#90bP(<7\90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb])*/H0 o7SV7oAHzB])*/h28SH(3EH)Tt3j:3#*5!5j9!1t$#2$ *A:l T#Y f1*P!u+m6 :2M=Q+h$hT57wU-! -5=R+(/1:T3JU:4U*5=+,W6 :]s-q6mEuE;xJ+(/2$Px#M()%-00.+)9[l'_3xc'V(=xuQ $9pPjXQuh[x <%3((e/)5J#;6x%*==+3P/1:PxJ)*/u0 o7dy /C*5X#;6X 4Y<+3#u2$p<#;6x%4yx++e[*0 o7<2'/a:ZxJh:*7;X_.3H//:PxJ+(*\:57DKR-a:Z<5Iy 8x;P_3x3/V2gOZ(*IB:PxJ+(/1(=x3Q $-1*5!y49!1t$-3(3*\:(7[P-/x;5_3q $42'g_Jx([XMP_Vl3EJ2\1q,H'JET333y 84/YB++#i257>#!%)1-pBr+)9-uG%QPh[UytTj4:ypu,_33M2z $68xF-/bJpJYw2yC!YX++C:/s$u'(3e1H;[ a59> /S0(P*\:9[ a/ob> yx++(/ S(7\['K7d:_Jx#SXAH%qp9!1YL T9VtJA57!;4(/1:pX<6([z $34\2-!j-pXj+(/1:t3jL:d8zJ_uxP*\:*7DM%)*-00.+e6 : 3Sq6)E1:PxJ+(/25P>#=F)123,\(39I4YX8 _:rczy=#=IRA:$U%((9c4yx8 _:DIZY=#Mi=ah$ux=-/x ,Oq4H2%(=x]Q $9p4x_rX>*\:;7%=%)123uG((9i43Sq+y 8x43sQ+:dcAyx#mIR>*p[ aW2%8/3S3((E1)9juW2%8/3s-((e1:pJY3p6 :IV40=%-a57!J+(/1:Px<6(2XI/S0)3)/-*bR)$/H269gf9'ajZ9$A3\q+HSHS$.9$Z)1-Pb]4m9P(3%[((E1h;!/MqIHSVST33py 8>!vmQihsvst33P:kG/W_rX)$257=#/.5$Ig_3x($V2[,g(3*\:([ a/F*a:Z$#/t)128m:[-ib+$+t[tk-*p!34Y 8=av0QP:o.78_34:kGu7_3X>'257X8 _%NpHY=+iC*\Hp7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![[z -t#dk:*0 6u'D+%*P.o;q Hb4/[GsWi_ Ye6k;FCghs7*$o[XIgY;W25PS$.[;)9$4:##tiY$0 '4Rj:M2GH#sW0*3GH#sW25Ph$.[;m9$;Vh#t'%J26U' :]c367# 9x1Ys7*M;=XI,8*W<03hL )CVC9[(jX5L:m2gh#Sw0*3gh#Sw25ps$.x5+9$4:.#VrXd :49);cGH5[ 4#0[XzT%Jh#9.(.4\2:M2/.4\2:]= 97*M;=XI,8*W007GV8cY9YD!7b8 X9=pu$ubP)'.oYw[9p2/7t[t9.Zl )Cup932v7t[t9[(jX;+:BxZ>mzsz2z FhB5w[9p2WD:w+*7:SX#k:=MD/62HY 38JS70wO9[(jX;4:=2'pJjw<9[oW9/D)6 e75b#f:%XzT%J3P9[(JxVj:bXz>MZSZ2Z FhB3w[9p2W## 9X1s(7zw+o.u.o5q 7W%S$-#;:=2'PjRW+*7:sx#K:=md/62hy e2Zv9#TrRI Wu\st5>'.oYq Hb4/[GsW9bPd\%uYqn/261DW2d6zL )KP:]= $#<2p9$4:##TIy[239$F36 eOP7*$o9[(J<#tiY[26U' :r0MX=8 o;[xZt%rw2D6Z$.x5+964G6'm'c 0 'Y3W+*7+$.[;:]c387DtoCPIV6-Q Hb4/[GsW;d=G:U[S39 257;Q ;[XH$H#_pe*:9Jvu3:2$pJ#2%[A)zeUP9!1)$%Gu-$bT;e<6(2xoY=++Y y%2)7-W$IBtP$;Ic[/(ox;W K *s!]j3*\:s7s/c)*-(E])*/J2>_3x(6 Ph$J#i:%[4/R0wf):JzJ5+(/1:p0.+p9C*OB+,(/1:pXj)*/j2>_3X(6 BOwY<=:%[4/r0Wo9i(<0%(m973tDQup93pyj-Q $W3pyx++m98Uyj+49!1Y$*ZM-/XZY=8 _;BAJz>Y)*/*2[*T(#EJYT3J4:]3*P!;hm(XoYX+3M[U0 odg((EV2[*ZM-UBh0><63/XID.q+H$F+$\lkI)1-SX5PY 87'Y=<6((x'309(397Lt+G(36 :2toQPh[*2'%c(m973/_jX(/%T*[ aW%x=*P!J+c:%2j.0((e1:7i-w%x$*P!J+c6 :'6/*((E1:PI-Q H*[ /7'm'c64G63q Hb4/[GsWo]PGV.DSc9 257;Q o[XH$B#;2=c23_Aih[1:pXj+(*\:97x($[b:9Xj+(/1(=Xrwu) -P[ DU:uxJ$Y\MFb4/$1')'):HzJ]4(/1:p0.P(9$md)f9pi8u#;:R2Pt,Q3:x6( _-4:--*5$8 _!--*p!j3:w0*S!UHC*\:(7lkI)/-;Xr)*[ 28_3x('Z $:9QPh[jJt3jJ:w,*p[ aW%..*p!j+((/TS7*f-/Bt07K((eUV0[ a[%)1-07g8-W%x$*P!J+(2V0 o%**2)1-Px-Q HO. T,#;+diU\-#;:r2pT,q3:X6( _-4:--*sb8 _!--*p!j3:w0*S!r)*/j2f9x((9[*7[ a5<)%-*><6($X7M_3X(* Jl T#/,MaEZ$5)*/V26-q+HUJ);7K((eU)7J8 _tkA:z<#/,BC*S!34E*\Hp7**2)1-(erwu.04yx+3(2 0 o%s(3*\:;7s=9\ah$%%)6KahL T#)Z) -7I#o wA)$%'K-/B:Pbuly 8xaj1Q+h/1J)B#22-a:ZxJpw'Xaj.Q+h/1Jl TSTA]A:zXj+W'z -t#dk:%$ .Y*;q'Z -/R0/.XxL/R0P:[xJ$J#iY o 277-wM9/2>mz;9\xLYT5X(/1:pXj+9!1T$uQ_Mev:pXj+(/25p<#$<):HzBYLpsU)S0.P(6 :;V_apH/JSPxJ+(*\hP7*K-8V-)x;+(/1:T3J4:]P*oh+p(S1:PxJ)*/V288D($$Bh9=]+>$J(=x-Q $=6Uytux32 EPhuh9!1j$\q_)E1:PxJ+(/2$Px8 XUmp(37KV<%2P$#KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -5e<6(sz $$%TOu) -5E<6(SXZ[/QPhsU(O=Uw7.AJz$U)*/*28O[29)10 o792A/A:zij3Y 8x]7_JxwS*j$g-(*[bJ7r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)hV$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*2B:PxJ+(/1(=xyWIw['Yi+49!1V$yx/-$b+t3jLY 8pL[_.Hh/1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1E)=VQ $O#*P!VW2-a:Z>34:k#u,_vXM'%(==jq $O#U,_Jx3$Xix9x((evJ07g8 T_3WuM8zy=RW%n0hy=+Ic*\hP[ a/Z% *7!VU9! :$0%9-'x(>_vX3*::([ a\T) -(<3j#*\j(7[[-[BjPjJh:*_*7!34>(V28Mc$-[2$5x8 _+m8/Y<<_(:xZW4G(*[bspXj+(/1(==-q $47hy3;x>UF:PxJ+9!1h$gSPf)12M%-(*'bs7ej+(/1(=X-q $57*7!]4981S$R[P-'25pe#![[a5s!yh(/1:Px<63SXm[=Q+h/%s5[ aW2Y7*=b++(/1:PxJ)$/%2\%<(*[B+9bJ+(/1(oxJW ]3*P!J+3$%0 o7st[bc*P!J+3SJ2j.0kINA:zXjP>'x'[*Q+h/1HpB]q $x>*77%Y f1*P[ a=.[a:$,Wu-/xl<9[2-/XLGXQ+Y 8I;A9Q+:R4:Y=rwf0=*p7%![)10 o,$/-/XLv0%2')12,+s*()10 oUwp-/X4MBQ+:d-Ug%q+:D=:YX8 _I5GuYX#mr/A:$U$$-/X4\-Q+Y 8Cm[_jwi%2lJ1q+:]-'dXQ+Y 8$]7_jw24%*P7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p7*\9X=*p[ +)+%0239$f36 B(8YZW9bPd\%uYqn/0 N!< o6 BM8.'v *>'L *.END